# eVision User Documentation

Welcome to the **eVision** user documentation.

This website is a work-in-progress version of the upcoming eVision user documentation for (yet to be published) eVision 26.10. Currently, the informations it contains are not up to date with a published version of eVision. Is it not (yet) recommended to use it in production.

## Studio Applications

![Video Tutorials](assets/images/home/Icon__eVision_Studio_FondClair.svg)

Prototype and evaluate your **eVision** application

![Sample Programs](assets/images/home/Icon__DeepLearningStudio_FondClair.svg)

Develop your deep learning application

## Libraries

- [**EasyImage** - pre-processing images](using/general_purpose/easyimage/index.html.md)
- [**EasyColor** - pre-processing color images](using/general_purpose/easycolor/index.html.md)

- [**Easy3D** - using the 3D toolset](using/3d_processing/easy3d/index.html.md)
- [**Easy3DLaserLine** - line extraction and calibration](using/3d_processing/easy3dlaserline.html.md)
- [**Easy3DObject** - extracting 3D objects](using/3d_processing/easy3dobject.html.md)
- [**Easy3DMatch** - 3D alignment and comparison](using/3d_processing/easy3dmatch.html.md)

- [**EasyObject** - analyzing blobs](using/matching_and_measurement/easyobject/index.html.md)
- [**EasyGauge** - measuring down to sub-pixel](using/matching_and_measurement/easygauge/index.html.md)
- [**EasyFind** - matching geometric patterns](using/matching_and_measurement/easyfind/index.html.md)
- [**EasyMatch** - matching area patterns](using/matching_and_measurement/easymatch/index.html.md)

- [**EasyClassify** - classifying images](using/deep_learning/easyclassify/index.html.md)
- [**EasySegment** - detecting and segmenting defects](using/deep_learning/easysegment/index.html.md)
- [**EasyLocate** - locating objects and defects](using/deep_learning/easylocate/index.html.md)

[Inspecting with deep learning](using/deep_learning/easydeeplearning/index.html.md) ·
[Hardware Support](using/deep_learning/engines_and_hardware_support_cpu-gpu.html.md)

- [**EasyBarCode** - reading bar codes](using/text_and_code_reading/easybarcode/index.html.md)
- [**EasyMatrixCode** - reading matrix codes](using/text_and_code_reading/easymatrixcode2/index.html.md)
- [**EasyQRCode** - reading QR codes](using/text_and_code_reading/easyqrcode/index.html.md)
- [**EasyDeepOCR** - reading texts with deep learning](using/text_and_code_reading/easydeepocr/index.html.md)
- [**EasyOCR** - reading texts](using/text_and_code_reading/easyocr1.html.md)
- [**EasyOCR2** - reading texts (improved)](using/text_and_code_reading/easyocr2/index.html.md)

[**ECodeReader** (unified interface)](using/text_and_code_reading/ecodereader.html.md) ·
[List of Supported Codes](using/text_and_code_reading/list_of_supported_codes.html.md) ·
[Code Grading](using/text_and_code_reading/code_grading/index.html.md) ·
[Comparison of OCR Methods](using/text_and_code_reading/comparison_of_ocr_methods.html.md)

- [**EasySpotDetector** - detecting spots with deep learning](using/applicative_processing/easyspotdetector.html.md)

## Cross-Library Operations

<svg version="1.1" width="1.1em" height="1.1em" class="sd-octicon sd-octicon-gear sd-mr-1" viewBox="0 0 16 16" aria-hidden="true"><path d="M8 0a8.2 8.2 0 0 1 .701.031C9.444.095 9.99.645 10.16 1.29l.288 1.107c.018.066.079.158.212.224.231.114.454.243.668.386.123.082.233.09.299.071l1.103-.303c.644-.176 1.392.021 1.82.63.27.385.506.792.704 1.218.315.675.111 1.422-.364 1.891l-.814.806c-.049.048-.098.147-.088.294.016.257.016.515 0 .772-.01.147.038.246.088.294l.814.806c.475.469.679 1.216.364 1.891a7.977 7.977 0 0 1-.704 1.217c-.428.61-1.176.807-1.82.63l-1.102-.302c-.067-.019-.177-.011-.3.071a5.909 5.909 0 0 1-.668.386c-.133.066-.194.158-.211.224l-.29 1.106c-.168.646-.715 1.196-1.458 1.26a8.006 8.006 0 0 1-1.402 0c-.743-.064-1.289-.614-1.458-1.26l-.289-1.106c-.018-.066-.079-.158-.212-.224a5.738 5.738 0 0 1-.668-.386c-.123-.082-.233-.09-.299-.071l-1.103.303c-.644.176-1.392-.021-1.82-.63a8.12 8.12 0 0 1-.704-1.218c-.315-.675-.111-1.422.363-1.891l.815-.806c.05-.048.098-.147.088-.294a6.214 6.214 0 0 1 0-.772c.01-.147-.038-.246-.088-.294l-.815-.806C.635 6.045.431 5.298.746 4.623a7.92 7.92 0 0 1 .704-1.217c.428-.61 1.176-.807 1.82-.63l1.102.302c.067.019.177.011.3-.071.214-.143.437-.272.668-.386.133-.066.194-.158.211-.224l.29-1.106C6.009.645 6.556.095 7.299.03 7.53.01 7.764 0 8 0Zm-.571 1.525c-.036.003-.108.036-.137.146l-.289 1.105c-.147.561-.549.967-.998 1.189-.173.086-.34.183-.5.29-.417.278-.97.423-1.529.27l-1.103-.303c-.109-.03-.175.016-.195.045-.22.312-.412.644-.573.99-.014.031-.021.11.059.19l.815.806c.411.406.562.957.53 1.456a4.709 4.709 0 0 0 0 .582c.032.499-.119 1.05-.53 1.456l-.815.806c-.081.08-.073.159-.059.19.162.346.353.677.573.989.02.03.085.076.195.046l1.102-.303c.56-.153 1.113-.008 1.53.27.161.107.328.204.501.29.447.222.85.629.997 1.189l.289 1.105c.029.109.101.143.137.146a6.6 6.6 0 0 0 1.142 0c.036-.003.108-.036.137-.146l.289-1.105c.147-.561.549-.967.998-1.189.173-.086.34-.183.5-.29.417-.278.97-.423 1.529-.27l1.103.303c.109.029.175-.016.195-.045.22-.313.411-.644.573-.99.014-.031.021-.11-.059-.19l-.815-.806c-.411-.406-.562-.957-.53-1.456a4.709 4.709 0 0 0 0-.582c-.032-.499.119-1.05.53-1.456l.815-.806c.081-.08.073-.159.059-.19a6.464 6.464 0 0 0-.573-.989c-.02-.03-.085-.076-.195-.046l-1.102.303c-.56.153-1.113.008-1.53-.27a4.44 4.44 0 0 0-.501-.29c-.447-.222-.85-.629-.997-1.189l-.289-1.105c-.029-.11-.101-.143-.137-.146a6.6 6.6 0 0 0-1.142 0ZM11 8a3 3 0 1 1-6 0 3 3 0 0 1 6 0ZM9.5 8a1.5 1.5 0 1 0-3.001.001A1.5 1.5 0 0 0 9.5 8Z"></path></svg>

<svg version="1.1" width="1.1em" height="1.1em" class="sd-octicon sd-octicon-file-media sd-mr-1" viewBox="0 0 24 24" aria-hidden="true"><path d="M21.75 21.5H2.25A1.75 1.75 0 0 1 .5 19.75V4.25c0-.966.784-1.75 1.75-1.75h19.5c.966 0 1.75.784 1.75 1.75v15.5a1.75 1.75 0 0 1-1.75 1.75ZM2.25 4a.25.25 0 0 0-.25.25v15.5c0 .138.112.25.25.25h3.178L14 10.977a1.749 1.749 0 0 1 2.506-.032L22 16.44V4.25a.25.25 0 0 0-.25-.25ZM22 19.75v-1.19l-6.555-6.554a.248.248 0 0 0-.18-.073.247.247 0 0 0-.178.077L7.497 20H21.75a.25.25 0 0 0 .25-.25ZM10.5 9.25a3.25 3.25 0 1 1-6.5 0 3.25 3.25 0 0 1 6.5 0Zm-1.5 0a1.75 1.75 0 1 0-3.501.001A1.75 1.75 0 0 0 9 9.25Z"></path></svg>

## Resources

![Video Tutorials](assets/images/global/g_sample_programs.svg)

Simple-to-use and ready-to-copy code snippets

![Sample Programs](assets/images/global/g_sample_programs.svg)

Complete programs showcasing the capabilities of **eVision** in C++, C# and Python.

![Sample Programs](assets/images/global/g_sample_programs.svg)

Real-world use cases solved using **eVision**.

![image](assets/images/global/spw_fr_nb.webp)