# eVision > eVision 26.10.0-beta.2.dev documentation 2026, Euresys ## Pages in this subsection - [Release Notes](index.html.md): Index of eVision release notes, with a dedicated section for each released version, such as 26.10 and 26.6. - [eVision 26.10](26.10/index.html.md): Landing page for the eVision 26.10 release notes, linking to benefits, specifications, changelog, known issues, and deprecations. - [Deprecation Table](26.10/deprecation_table.html.md): Explains eVision's deprecation process and lists the API features scheduled for removal starting with the 26.10 release. - [End of Life and Support](26.10/end_of_life_announcements.html.md): Covers end-of-life and support timeline announcements for operating systems, IDEs, and licensing systems in eVision 26.10. - [Known Issues](26.10/known_issues.html.md): Documents known issues and limitations reported for the eVision 26.10 release, to be detailed as they are identified. - [Release Benefits](26.10/release_benefits.html.md): Highlights the new features and benefits introduced in the eVision 26.10 release compared to previous versions. - [Release Specifications](26.10/release_specifications.html.md): Specifies the supported operating systems, processors, compilers, and IDEs for the eVision 26.10 release. ## Optional - [Top-level llms.txt](../llms.txt): Complete documentation index.