# eVision > eVision 26.10.0-beta.2.dev documentation 2026, Euresys ## Pages in this subsection - [HDR Fusion](index.html.md): Code snippets demonstrating HDR Fusion with eVision's EasyImage, shown in C++, C#, and Python. - [Performing a HDR Fusion Using the Default Algorithm](hdrfusiondefault.html.md): Performing a HDR Fusion Using the Default Algorithm. - [Performing a HDR Fusion Using Specific Algorithms](hdrfusionspecific.html.md): Performing a HDR Fusion Using Specific Algorithms. - [Changing the HDR Fusion Algorithm or its Parameters](hdrfusionchangingalgorithmsandparameters.html.md): Changing the HDR Fusion Algorithm or its Parameters. ## Optional - [Top-level llms.txt](../../../../../llms.txt): Complete documentation index.