# eVision > eVision 26.10.0-beta.2.dev documentation 2026, Euresys ## Pages in this subsection - [EasyObject](index.html.md): Browse code snippets demonstrating EasyObject usage in C++, C#, and Python for eVision machine vision applications. - [Image Segmenter](imagesegmenter.html.md): This code snippet shows how to build blobs according to a user-defined image segmenter. - [Continuous Mode](continuousmode.html.md): This code snippet shows how to build and draw blobs in the continuous mode context. - [Holes Extraction](holesextraction.html.md): This code snippet shows how to retrieve blobs' holes. - [Computing Blobs Features](computingblobsfeatures.html.md): This code snippet shows how to retrieve blobs' features. - [Looping over the runs of an object](objectruniterator.html.md): This code snippet shows how to loop over the runs of an object. - [Selecting and Sorting Blobs](selectingandsortingblobs.html.md): This code snippet shows how to build blobs, select some of them and sort the selected ones. - [Using the Object Template Matcher](usingeobjecttemplatematcher.html.md): This code snippet shows how to use EObjectTemplateMatcher for alignment and template matching. - [EChecker](echecker/index.html.md): Code snippets demonstrating EChecker with eVision's EasyObject, shown in C++, C#, and Python. - [EChecker with a Single Image](echecker/echecker_single_image.html.md): This code snippet shows how to train an EChecker with a single image and then inspect an image. - [EChecker with Multiple Images](echecker/echecker_multiple_images.html.md): This code snippet shows how to train an EChecker with multiple images and then inspect an image. ## Optional - [Top-level llms.txt](../../../../llms.txt): Complete documentation index.