# eVision > eVision 26.10.0-beta.2.dev documentation 2026, Euresys ## Pages in this subsection - [Image Processing](index.html.md): Index of eVision Image Processing sample programs covering ROI display, filtering, color components, HDR fusion, and eGrabber bridging. - [Basic](basic.html.md): Shows how to load and display an image and graphically create, position, and drag an ROI on it using eVision's basic API. - [BasicWPF](basicwpf.html.md): Demonstrates displaying an image and graphically interacting with an ROI within a WPF application using eVision. - [ConsoleBasic](consolebasic.html.md): Shows how to initialize and release the eVision library, check for a license, and load and process an image from the console. - [Region](region.html.md): Shows how to create an ERegion of various shapes and use it to restrict eVision image processing to a specific domain. - [RegionFreeHand](regionfreehand.html.md): Demonstrates creating a freehand ERegion by painting with a brush shape using the ERegionFreeHandPainter. - [EasyImageFilter](easyimagefilter.html.md): Demonstrates loading an image and applying filter operations, such as erosion and opening, to it using EasyImage. - [FourierFiltering](fourierfiltering.html.md): Demonstrates computing the direct and inverse Fourier transform of a grayscale image and applying a frequency-domain mask with EasyImage. - [EasyColorComponent](easycolorcomponent.html.md): Demonstrates converting a color image from RGB to another color space, such as ISH, and retrieving a single component with EasyColor. - [EasyHDRFusion](easyhdrfusion.html.md): Shows how to perform HDR fusion on a set of color images with different exposure times using EasyImage's merger and tone-mapper algorithms. - [EGrabberBridge](egrabberbridge.html.md): Shows how to import images produced by an eGrabber buffer into eVision using the EGrabberBridge, making them compatible with all tools. - [SharedLibraryConsole](sharedlibrary.html.md): Shows how to combine a command-line program and a shared library in a single CMake project and manually initialize eVision within it. ## Optional - [Top-level llms.txt](../../../llms.txt): Complete documentation index.