# eVision > eVision 26.10.0-beta.2.dev documentation 2026, Euresys ## Pages in this subsection - [EasyQRCode - Reading QR Codes](index.html.md): Introduces EasyQRCode, eVision's QR code reader library, covering automatic reading, grid support, and ISO grading, with links to specs and usage. - [Specifications](specifications.html.md): Defines QR code structure, models, versions, error correction levels, and the detection specifications supported by EasyQRCode. - [Using EasyQRCode](using_easyqrcode.html.md): Details EasyQRCode usage: EQRCode contents, geometry, decoding GS1 and byte data, print quality grading, grid reading, and advanced detection parameters. ## Optional - [Top-level llms.txt](../../../llms.txt): Complete documentation index.