Holds a vector of EOCR2Char objects representing a word. More...
#include <eVision/EasyOcr/EasyOCR2/EOCR2Word.h>
Public Member Functions | |
| EOCR2Word () | |
| Constructs an EOCR2Word context. | |
| EOCR2Word (const eVision::EOCR2Word &other) | |
| Constructs an EOCR2Word context. | |
| virtual | ~EOCR2Word () throw () |
| eVision::EOCR2Word & | operator= (const eVision::EOCR2Word &other) |
| Copies all the data from another EOCR2Word object into the current EOCR2Word object. | |
| std::vector< eVision::EOCR2Char > | GetCharacters () |
| The vector of EOCR2Char objects representing the word. | |
| void | SetCharacters (std::vector< eVision::EOCR2Char > characters) |
| The vector of EOCR2Char objects representing the word. | |
| eVision::ERectangle | GetBoundingBox () const |
| The bounding box of the word, encapsulating all characters in the word. | |
| void | SetText (const std::string &text) |
| The true value of all characters in the word. | |
| std::string | GetText () const |
| The true value of all characters in the word. | |
| EOCR2Word (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Holds a vector of EOCR2Char objects representing a word.
License(s): None
| eVision::EOCR2Word::EOCR2Word | ( | ) |
Constructs an EOCR2Word context.
| eVision::EOCR2Word::EOCR2Word | ( | const eVision::EOCR2Word & | other | ) |
|
virtual | ||||||||||||
| eVision::EOCR2Word::EOCR2Word | ( | CppWrapperInternal::InternalConstructor | ) |
| eVision::ERectangle eVision::EOCR2Word::GetBoundingBox | ( | ) | const |
The bounding box of the word, encapsulating all characters in the word.
| std::vector< eVision::EOCR2Char > eVision::EOCR2Word::GetCharacters | ( | ) |
The vector of EOCR2Char objects representing the word.
| std::string eVision::EOCR2Word::GetText | ( | ) | const |
The true value of all characters in the word.
| eVision::EOCR2Word & eVision::EOCR2Word::operator= | ( | const eVision::EOCR2Word & | other | ) |
| void eVision::EOCR2Word::SetCharacters | ( | std::vector< eVision::EOCR2Char > | characters | ) |
The vector of EOCR2Char objects representing the word.
| void eVision::EOCR2Word::SetText | ( | const std::string & | text | ) |
The true value of all characters in the word.
| text | A string containing the true value of all characters in the word. |
| CppWrapperInternal::WrappedClass eVision::EOCR2Word::wrappedClass_ |