Container holding the parameters for a tone-mapper algorithm. More...
#include <eVision/EasyImage/EToneMapperParameters.h>
Public Member Functions | |
| EToneMapperParameters (const eVision::EToneMapperParameters &other) | |
| Copy operator. | |
| EToneMapperParameters () | |
| Copy operator. | |
| virtual | ~EToneMapperParameters () throw () |
| bool | operator== (const eVision::EToneMapperParameters &rhs) const |
| Checks if this EToneMapperParameters instance is strictly equal to another. | |
| eVision::EToneMapperParameters & | operator= (const eVision::EToneMapperParameters &other) |
| Copy operator. | |
| float | GetGamma () const |
| Gets gamma parameter. | |
| void | SetGamma (float gamma) |
| Sets the gamma parameter. Controls the gamma correction applied on the input image. | |
| eVision::EToneMapperType | GetToneMapperType () const |
| Return the type of the tone-mapper defined by this set of parameters. | |
| EToneMapperParameters (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Container holding the parameters for a tone-mapper algorithm.
License(s): EasyImage
| eVision::EToneMapperParameters::EToneMapperParameters | ( | const eVision::EToneMapperParameters & | other | ) |
Copy operator.
| other | Other parameters container to copy from. |
| eVision::EToneMapperParameters::EToneMapperParameters | ( | ) |
Copy operator.
|
virtual | ||||||||||||
| eVision::EToneMapperParameters::EToneMapperParameters | ( | CppWrapperInternal::InternalConstructor | ) |
| float eVision::EToneMapperParameters::GetGamma | ( | ) | const |
Gets gamma parameter.
| eVision::EToneMapperType eVision::EToneMapperParameters::GetToneMapperType | ( | ) | const |
Return the type of the tone-mapper defined by this set of parameters.
| eVision::EToneMapperParameters & eVision::EToneMapperParameters::operator= | ( | const eVision::EToneMapperParameters & | other | ) |
Copy operator.
| other | Other parameters container to copy from. |
| bool eVision::EToneMapperParameters::operator== | ( | const eVision::EToneMapperParameters & | rhs | ) | const |
Checks if this EToneMapperParameters instance is strictly equal to another.
| rhs | Reference to the other EToneMapperParameters instance |
| void eVision::EToneMapperParameters::SetGamma | ( | float | gamma | ) |
Sets the gamma parameter. Controls the gamma correction applied on the input image.
Higher gamma values result in a brighter output image while lower values generate a darker image. The gamma value must not be null or negative.
| gamma | New gamma value. |
| CppWrapperInternal::WrappedClass eVision::EToneMapperParameters::wrappedClass_ |