This object contains the error statistics (deviation between model and aligned points). More...
#include <eVision/Easy3D/EErrorStatistics.h>
Public Member Functions | |
| EErrorStatistics () | |
| Creates a EErrorStatistics object. | |
| EErrorStatistics (const eVision::Easy3D::EErrorStatistics &other) | |
| Copy constructor for EErrorStatistics. | |
| virtual | ~EErrorStatistics () throw () |
| eVision::Easy3D::EErrorStatistics & | operator= (const eVision::Easy3D::EErrorStatistics &other) |
| Assignment operator. | |
| void | Load (const std::string &path) |
| Loads a EErrorStatistics. The given ESerializer must have been created for reading. | |
| void | Load (eVision::ESerializer *serializer) |
| Loads a EErrorStatistics. The given ESerializer must have been created for reading. | |
| void | Save (const std::string &path) |
| Saves a EErrorStatistics. The given ESerializer must have been created for writing. | |
| void | Save (eVision::ESerializer *serializer) |
| Saves a EErrorStatistics. The given ESerializer must have been created for writing. | |
| int | GetNumOfValidSamples () const |
| Gets/Sets the number of valid samples which is the number of samples on which the error is calculated. | |
| void | SetNumOfValidSamples (int numOfValidSamples) |
| Gets/Sets the number of valid samples which is the number of samples on which the error is calculated. | |
| int | GetNumOfErrors () const |
| Gets/Sets the number of errors (samples not found) which is the number of samples on which no error could be calculated. | |
| void | SetNumOfErrors (int numOfErrors) |
| Gets/Sets the number of errors (samples not found) which is the number of samples on which no error could be calculated. | |
| float | GetMin () const |
| Gets/Sets the minimum error (calculated on the valid samples). | |
| void | SetMin (float min) |
| Gets/Sets the minimum error (calculated on the valid samples). | |
| float | GetMax () const |
| Gets/Sets the maximum error (calculated on the valid samples). | |
| void | SetMax (float max) |
| Gets/Sets the maximum error (calculated on the valid samples). | |
| float | GetMean () const |
| Gets/Sets the mean error (calculated on the valid samples). | |
| void | SetMean (float mean) |
| Gets/Sets the mean error (calculated on the valid samples). | |
| float | GetStdDev () const |
| Gets/Sets the standard deviation error (calculated on the valid samples). | |
| void | SetStdDev (float stdDev) |
| Gets/Sets the standard deviation error (calculated on the valid samples). | |
| EErrorStatistics (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
This object contains the error statistics (deviation between model and aligned points).
License(s): Easy3D
| eVision::Easy3D::EErrorStatistics::EErrorStatistics | ( | ) |
Creates a EErrorStatistics object.
| eVision::Easy3D::EErrorStatistics::EErrorStatistics | ( | const eVision::Easy3D::EErrorStatistics & | other | ) |
Copy constructor for EErrorStatistics.
| other | Reference used for the initialization. |
|
virtual | ||||||||||||
| eVision::Easy3D::EErrorStatistics::EErrorStatistics | ( | CppWrapperInternal::InternalConstructor | ) |
| float eVision::Easy3D::EErrorStatistics::GetMax | ( | ) | const |
Gets/Sets the maximum error (calculated on the valid samples).
| float eVision::Easy3D::EErrorStatistics::GetMean | ( | ) | const |
Gets/Sets the mean error (calculated on the valid samples).
| float eVision::Easy3D::EErrorStatistics::GetMin | ( | ) | const |
Gets/Sets the minimum error (calculated on the valid samples).
| int eVision::Easy3D::EErrorStatistics::GetNumOfErrors | ( | ) | const |
Gets/Sets the number of errors (samples not found) which is the number of samples on which no error could be calculated.
| int eVision::Easy3D::EErrorStatistics::GetNumOfValidSamples | ( | ) | const |
Gets/Sets the number of valid samples which is the number of samples on which the error is calculated.
| float eVision::Easy3D::EErrorStatistics::GetStdDev | ( | ) | const |
Gets/Sets the standard deviation error (calculated on the valid samples).
| void eVision::Easy3D::EErrorStatistics::Load | ( | const std::string & | path | ) |
Loads a EErrorStatistics. The given ESerializer must have been created for reading.
| path | The file path. |
| void eVision::Easy3D::EErrorStatistics::Load | ( | eVision::ESerializer * | serializer | ) |
Loads a EErrorStatistics. The given ESerializer must have been created for reading.
| serializer | The serializer. |
| eVision::Easy3D::EErrorStatistics & eVision::Easy3D::EErrorStatistics::operator= | ( | const eVision::Easy3D::EErrorStatistics & | other | ) |
Assignment operator.
| other | The other EErrorStatistics that we will copy into this one. |
| void eVision::Easy3D::EErrorStatistics::Save | ( | const std::string & | path | ) |
Saves a EErrorStatistics. The given ESerializer must have been created for writing.
| path | The file path. |
| void eVision::Easy3D::EErrorStatistics::Save | ( | eVision::ESerializer * | serializer | ) |
Saves a EErrorStatistics. The given ESerializer must have been created for writing.
| serializer | The serializer. |
| void eVision::Easy3D::EErrorStatistics::SetMax | ( | float | max | ) |
Gets/Sets the maximum error (calculated on the valid samples).
| void eVision::Easy3D::EErrorStatistics::SetMean | ( | float | mean | ) |
Gets/Sets the mean error (calculated on the valid samples).
| void eVision::Easy3D::EErrorStatistics::SetMin | ( | float | min | ) |
Gets/Sets the minimum error (calculated on the valid samples).
| void eVision::Easy3D::EErrorStatistics::SetNumOfErrors | ( | int | numOfErrors | ) |
Gets/Sets the number of errors (samples not found) which is the number of samples on which no error could be calculated.
| void eVision::Easy3D::EErrorStatistics::SetNumOfValidSamples | ( | int | numOfValidSamples | ) |
Gets/Sets the number of valid samples which is the number of samples on which the error is calculated.
| void eVision::Easy3D::EErrorStatistics::SetStdDev | ( | float | stdDev | ) |
Gets/Sets the standard deviation error (calculated on the valid samples).
| CppWrapperInternal::WrappedClass eVision::Easy3D::EErrorStatistics::wrappedClass_ |