Manages a context for creating point clouds of specific shapes. More...
#include <eVision/Easy3D/EPointCloudFactory.h>
Static Public Member Functions | |
| static eVision::Easy3D::EPointCloud | CreateRectangularPointCloud (eVision::Easy3D::E3DPoint center, float width, float height, float depth, float roll, float pitch, float yaw, unsigned int numSamples) |
| Creates a point cloud in the shape of a rectangular parallelepiped. | |
| static eVision::Easy3D::EPointCloud | CreateCubicPointCloud (eVision::Easy3D::E3DPoint center, float size, float roll, float pitch, float yaw, unsigned int numSamples) |
| Creates a point cloud in the shape of a cube. | |
| static eVision::Easy3D::EPointCloud | CreateSphericPointCloud (const eVision::Easy3D::E3DPoint ¢er, float radius, int numCircles, int numSamples) |
| Creates a point cloud in the shape of a sphere. | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Manages a context for creating point clouds of specific shapes.
License(s): Easy3D
|
static |
Creates a point cloud in the shape of a cube.
| center | Center of the cube. |
| size | Edge size of the cube. |
| roll | Roll (rotation along the X axis) of the cube. |
| pitch | Pitch (rotation along the Y axis) of the cube. |
| yaw | Yaw (rotation along the Z axis) of the cube. |
| numSamples | Number of points along each edge of the cube. |
|
static |
Creates a point cloud in the shape of a rectangular parallelepiped.
| center | Center of the rectangular parallelepiped. |
| width | Width (size along the X axis before rotation) of the rectangular parallelepiped. |
| height | Height (size along the Y axis before rotation) of the rectangular parallelepiped. |
| depth | Depth (size along the Z axis before rotation) of the rectangular parallelepiped. |
| roll | Roll (rotation along the X axis) of the rectangular parallelepiped. |
| pitch | Pitch (rotation along the Y axis) of the rectangular parallelepiped. |
| yaw | Yaw (rotation along the Z axis) of the rectangular parallelepiped. |
| numSamples | Number of points along each edge of the rectangular parallelepiped. |
|
static |
Creates a point cloud in the shape of a sphere.
| center | Center of the sphere. |
| radius | Radius of the sphere. |
| numCircles | Number of parallels and meridians to be rendered. |
| numSamples | Number of points along each meridian and parallel. |
| CppWrapperInternal::WrappedClass eVision::Easy3D::EPointCloudFactory::wrappedClass_ |