Gray-level pixel value, coded as an unsigned 16-bit integer. More...
#include <eVision/Easy/EBW16.h>
Public Member Functions | |
| EBW16 () | |
| Constructs a EBW16 object. | |
| EBW16 (uint16_t value) | |
| Constructs a EBW16 object. | |
Static Public Member Functions | |
| static int32_t | GetSize () |
| The number of bits in a pixel. | |
Public Attributes | |
| uint16_t | Value |
| The value of the pixel. | |
Gray-level pixel value, coded as an unsigned 16-bit integer.
High-quality cameras or scanners are able to digitize on 10 or 12 bits. Sometimes too, to avoid numerical truncation errors, intermediate processing results require more than 8 bits of storage. In such situations, 8 bits gray-level images are no longer sufficient. 16 bits gray-level images are similar to 8 bits ones, but each pixel is, in this case, coded on 16 bits, which effect is to increase the levels of gray to 65,536. It is not possible to show the difference between a gray-level image quantized on 16 bits rather than 8. Under Windows, no display device is able to display 16-bit gray levels. Windows doesn't allow you to display more than 256 gray levels.
License(s): None
| eVision::EBW16::EBW16 | ( | ) |
Constructs a EBW16 object.
| eVision::EBW16::EBW16 | ( | uint16_t | value | ) |
Constructs a EBW16 object.
| value | The value of the pixel. |
|
static |
The number of bits in a pixel.
| uint16_t eVision::EBW16::Value |
The value of the pixel.