Color pixel value coded as 3 unsigned 16-bit integers (red, green, blue components).
More...
#include <eVision/Easy/EC48.h>
|
| | EC48 () |
| | Constructs a EC48 object.
|
| | EC48 (uint16_t c0, uint16_t c1, uint16_t c2) |
| | Constructs a EC48 object.
|
|
| static int32_t | GetSize () |
| | The size of a pixel.
|
|
| uint16_t | C2 |
| | The value of the third component of the pixel (blue channel).
|
| uint16_t | C1 |
| | The value of the second component of the pixel (green channel).
|
| uint16_t | C0 |
| | The value of the first component of the pixel (red channel).
|
Color pixel value coded as 3 unsigned 16-bit integers (red, green, blue components).
License(s): None
◆ EC48() [1/2]
Constructs a EC48 object.
◆ EC48() [2/2]
| eVision::EC48::EC48 |
( |
uint16_t | c0, |
|
|
uint16_t | c1, |
|
|
uint16_t | c2 ) |
Constructs a EC48 object.
- Parameters
-
| c0 | The value of the first component of the pixel (red channel). |
| c1 | The value of the second component of the pixel (green channel). |
| c2 | The value of the third component of the pixel (blue channel). |
◆ GetSize()
| int32_t eVision::EC48::GetSize |
( |
| ) |
|
|
static |
◆ C0
| uint16_t eVision::EC48::C0 |
The value of the first component of the pixel (red channel).
◆ C1
| uint16_t eVision::EC48::C1 |
The value of the second component of the pixel (green channel).
◆ C2
| uint16_t eVision::EC48::C2 |
The value of the third component of the pixel (blue channel).