Triple of floating-point numbers that encode a color in a given color system. More...
#include <eVision/Easy/EColor.h>
Public Member Functions | |
| EColor () | |
| Constructor for EColor objects. | |
| EColor (float c0, float c1, float c2) | |
| Constructor for EColor objects. | |
Public Attributes | |
| float | C0 |
| First color component. | |
| float | C1 |
| Second color component. | |
| float | C2 |
| Third color component. | |
Triple of floating-point numbers that encode a color in a given color system.
License(s): None
| eVision::EColor::EColor | ( | ) |
Constructor for EColor objects.
| eVision::EColor::EColor | ( | float | c0, |
| float | c1, | ||
| float | c2 ) |
Constructor for EColor objects.
| c0 | value for the first color component |
| c1 | value for the second color component |
| c2 | value for the third color component |
| float eVision::EColor::C0 |
First color component.
| float eVision::EColor::C1 |
Second color component.
| float eVision::EColor::C2 |
Third color component.