List of options to customize the drawing of the grid. More...
#include <eVision/Easy/EGridDrawOptions.h>
Public Member Functions | |
| EGridDrawOptions (const eVision::EPen &gridPen, bool drawCellStatus, const eVision::EPen &cellStatusPen, float cellStatusProportion, bool drawExtension, const eVision::EPen &extensionPen) | |
| Creates an EGridDrawOptions object. | |
Public Attributes | |
| eVision::EPen | GridPen |
| Pen used for the drawing of the grid. | |
| bool | DrawCellStatus |
| Flag used for the drawing of the cells' status. | |
| eVision::EPen | CellStatusPen |
| Pen used for the drawing of the cells' status. | |
| float | CellStatusProportion |
| Coefficient used for the drawing of the cells' status (proportion of the diagonals). | |
| bool | DrawExtension |
| Flag used for the drawing of the grid's extension. | |
| eVision::EPen | ExtensionPen |
| Pen used for the drawing of the grid's extension. | |
List of options to customize the drawing of the grid.
License(s): EasyQRCode or EasyMatrixCode or EasyBarCode
| eVision::EGridDrawOptions::EGridDrawOptions | ( | const eVision::EPen & | gridPen, |
| bool | drawCellStatus, | ||
| const eVision::EPen & | cellStatusPen, | ||
| float | cellStatusProportion, | ||
| bool | drawExtension, | ||
| const eVision::EPen & | extensionPen ) |
Creates an EGridDrawOptions object.
| gridPen | Pen used for the drawing of the grid. |
| drawCellStatus | Flag used for the drawing of the cells' status. |
| cellStatusPen | Pen used for the drawing of the cells' status. |
| cellStatusProportion | Coefficient used for the drawing of the cells' status (proportion of the diagonals). |
| drawExtension | Flag used for the drawing of the grid's extension. |
| extensionPen | Pen used for the drawing of the grid's extension. |
| eVision::EPen eVision::EGridDrawOptions::CellStatusPen |
Pen used for the drawing of the cells' status.
| float eVision::EGridDrawOptions::CellStatusProportion |
Coefficient used for the drawing of the cells' status (proportion of the diagonals).
| bool eVision::EGridDrawOptions::DrawCellStatus |
Flag used for the drawing of the cells' status.
| bool eVision::EGridDrawOptions::DrawExtension |
Flag used for the drawing of the grid's extension.
| eVision::EPen eVision::EGridDrawOptions::ExtensionPen |
Pen used for the drawing of the grid's extension.
| eVision::EPen eVision::EGridDrawOptions::GridPen |
Pen used for the drawing of the grid.