Structure containing the threshold of a histogram as well as the average value below/above the threshold. More...
#include <eVision/EasyImage/EHistogramThreshold.h>
Public Member Functions | |
| EHistogramThreshold () | |
| Constructor. | |
| EHistogramThreshold (uint32_t threshold, float averageOfPixelsBelowThreshold, float averageOfPixelsAboveThreshold) | |
| Constructor. | |
Public Attributes | |
| uint32_t | Threshold |
| The threshold of the histogram. | |
| float | AverageOfPixelsBelowThreshold |
| The average pixel value for pixels below the threshold. | |
| float | AverageOfPixelsAboveThreshold |
| The average pixel value for pixels above the threshold. | |
Structure containing the threshold of a histogram as well as the average value below/above the threshold.
License(s): None
| eVision::EHistogramThreshold::EHistogramThreshold | ( | ) |
Constructor.
| eVision::EHistogramThreshold::EHistogramThreshold | ( | uint32_t | threshold, |
| float | averageOfPixelsBelowThreshold, | ||
| float | averageOfPixelsAboveThreshold ) |
Constructor.
| threshold | The threshold of the histogram. |
| averageOfPixelsBelowThreshold | The average pixel value for pixels below the threshold. |
| averageOfPixelsAboveThreshold | The average pixel value for pixels above the threshold. |
| float eVision::EHistogramThreshold::AverageOfPixelsAboveThreshold |
The average pixel value for pixels above the threshold.
| float eVision::EHistogramThreshold::AverageOfPixelsBelowThreshold |
The average pixel value for pixels below the threshold.
| uint32_t eVision::EHistogramThreshold::Threshold |
The threshold of the histogram.