EPoint whose coordinates are integers. More...
#include <eVision/Easy/EIntPoint.h>
Public Member Functions | |
| EIntPoint () | |
| Constructs a EIntPoint. | |
| EIntPoint (int32_t x, int32_t y) | |
| Constructs a EIntPoint. | |
| bool | operator== (const eVision::EIntPoint &other) const |
| Checks if this instance is strictly equal to another. | |
| bool | operator!= (const eVision::EIntPoint &other) const |
| Checks if this instance is not strictly equal to another. | |
Public Attributes | |
| int32_t | X |
| x coordinate of the point. | |
| int32_t | Y |
| y coordinate of the point. | |
EPoint whose coordinates are integers.
License(s): None
| eVision::EIntPoint::EIntPoint | ( | ) |
Constructs a EIntPoint.
| eVision::EIntPoint::EIntPoint | ( | int32_t | x, |
| int32_t | y ) |
Constructs a EIntPoint.
| x | x coordinate of the point. |
| y | y coordinate of the point. |
| bool eVision::EIntPoint::operator!= | ( | const eVision::EIntPoint & | other | ) | const |
Checks if this instance is not strictly equal to another.
| other | Reference to the other EIntPoint instance |
| bool eVision::EIntPoint::operator== | ( | const eVision::EIntPoint & | other | ) | const |
Checks if this instance is strictly equal to another.
| other | Reference to the other EIntPoint instance |
| int32_t eVision::EIntPoint::X |
x coordinate of the point.
| int32_t eVision::EIntPoint::Y |
y coordinate of the point.