Holds a single recognition score for a detected character from the image. More...
#include <eVision/EasyOcr/EasyOCR2/EOCR2CharacterCandidate.h>
Public Member Functions | |
| EOCR2CharacterCandidate () | |
| Constructs an EOCR2CharacterCandidate context. | |
| EOCR2CharacterCandidate (uint16_t code, float score) | |
| Constructs an EOCR2CharacterCandidate context. | |
Public Attributes | |
| uint16_t | Code |
| Contains the ASCII-representation of the reference character from the database. | |
| float | Score |
| Contains the recognition score between the detected character and the reference character. | |
Holds a single recognition score for a detected character from the image.
The variable "code" contains the ASCII-representation of the reference character from the database. The variable "score" contains the recognition score between the detected character and the reference character.
License(s): None
| eVision::EOCR2CharacterCandidate::EOCR2CharacterCandidate | ( | ) |
Constructs an EOCR2CharacterCandidate context.
| eVision::EOCR2CharacterCandidate::EOCR2CharacterCandidate | ( | uint16_t | code, |
| float | score ) |
Constructs an EOCR2CharacterCandidate context.
| code | ASCII-representation of the reference character from the database |
| score | recognition score between the detected character and the reference character |
| uint16_t eVision::EOCR2CharacterCandidate::Code |
Contains the ASCII-representation of the reference character from the database.
| float eVision::EOCR2CharacterCandidate::Score |
Contains the recognition score between the detected character and the reference character.