Structure containing the min residue, its two corresponding thresholds as well as the average pixel below/above/between the thresholds. More...
#include <eVision/EasyImage/EThreeLevelsMinResidueThreshold.h>
Public Member Functions | |
| EThreeLevelsMinResidueThreshold () | |
| Constructor. | |
| EThreeLevelsMinResidueThreshold (float minResidue, eVision::EBW8 lowThreshold, eVision::EBW8 highThreshold, float averageOfPixelsBelowLowThreshold, float averageOfPixelsBetweenThresholds, float averageOfPixelsAboveHighThreshold) | |
| Constructor. | |
Public Attributes | |
| float | MinResidue |
| The minimum residue of the histogram. | |
| eVision::EBW8 | LowThreshold |
| The low threshold of the histogram, i.e. the first gray pixel value. | |
| eVision::EBW8 | HighThreshold |
| The high threshold of the histogram, i.e. the first gray pixel value. | |
| float | AverageOfPixelsBelowLowThreshold |
| The average pixel value for pixels below the low threshold. | |
| float | AverageOfPixelsBetweenThresholds |
| The average pixel value for pixels between the low and high thresholds. | |
| float | AverageOfPixelsAboveHighThreshold |
| The average pixel value for pixels above the high threshold. | |
Structure containing the min residue, its two corresponding thresholds as well as the average pixel below/above/between the thresholds.
License(s): None
| eVision::EThreeLevelsMinResidueThreshold::EThreeLevelsMinResidueThreshold | ( | ) |
Constructor.
| eVision::EThreeLevelsMinResidueThreshold::EThreeLevelsMinResidueThreshold | ( | float | minResidue, |
| eVision::EBW8 | lowThreshold, | ||
| eVision::EBW8 | highThreshold, | ||
| float | averageOfPixelsBelowLowThreshold, | ||
| float | averageOfPixelsBetweenThresholds, | ||
| float | averageOfPixelsAboveHighThreshold ) |
Constructor.
| minResidue | The minimum residue of the histogram. |
| lowThreshold | The low threshold of the histogram, i.e. the first gray pixel value. |
| highThreshold | The high threshold of the histogram, i.e. the first white pixel value. |
| averageOfPixelsBelowLowThreshold | The average pixel value for pixels below the low threshold. |
| averageOfPixelsBetweenThresholds | The average pixel value for pixels between the low and high thresholds. |
| averageOfPixelsAboveHighThreshold | The average pixel value for pixels above the high threshold. |
| float eVision::EThreeLevelsMinResidueThreshold::AverageOfPixelsAboveHighThreshold |
The average pixel value for pixels above the high threshold.
| float eVision::EThreeLevelsMinResidueThreshold::AverageOfPixelsBelowLowThreshold |
The average pixel value for pixels below the low threshold.
| float eVision::EThreeLevelsMinResidueThreshold::AverageOfPixelsBetweenThresholds |
The average pixel value for pixels between the low and high thresholds.
| eVision::EBW8 eVision::EThreeLevelsMinResidueThreshold::HighThreshold |
The high threshold of the histogram, i.e. the first gray pixel value.
| eVision::EBW8 eVision::EThreeLevelsMinResidueThreshold::LowThreshold |
The low threshold of the histogram, i.e. the first gray pixel value.
| float eVision::EThreeLevelsMinResidueThreshold::MinResidue |
The minimum residue of the histogram.