Structure containing the min residue, its corresponding threshold as well as the average pixel below/above the threshold. More...
#include <eVision/EasyImage/ETwoLevelsMinResidueThreshold.h>
Public Member Functions | |
| ETwoLevelsMinResidueThreshold () | |
| Constructor. | |
| ETwoLevelsMinResidueThreshold (float minResidue, eVision::EBW8 threshold, float averageOfPixelsBelowThreshold, float averageOfPixelsAboveThreshold) | |
| Constructor. | |
Public Attributes | |
| float | MinResidue |
| The minimum residue of the histogram. | |
| eVision::EBW8 | Threshold |
| The threshold of the histogram, i.e. the first white pixel value. | |
| float | AverageOfPixelsBelowThreshold |
| The average pixel value for pixels below the threshold. | |
| float | AverageOfPixelsAboveThreshold |
| The average pixel value for pixels above the threshold. | |
Structure containing the min residue, its corresponding threshold as well as the average pixel below/above the threshold.
License(s): None
| eVision::ETwoLevelsMinResidueThreshold::ETwoLevelsMinResidueThreshold | ( | ) |
Constructor.
| eVision::ETwoLevelsMinResidueThreshold::ETwoLevelsMinResidueThreshold | ( | float | minResidue, |
| eVision::EBW8 | threshold, | ||
| float | averageOfPixelsBelowThreshold, | ||
| float | averageOfPixelsAboveThreshold ) |
Constructor.
| minResidue | The minimum residue of the histogram. |
| threshold | The threshold of the histogram, i.e. the first white pixel value. |
| averageOfPixelsBelowThreshold | The average pixel value for pixels below the threshold. |
| averageOfPixelsAboveThreshold | The average pixel value for pixels above the threshold. |
| float eVision::ETwoLevelsMinResidueThreshold::AverageOfPixelsAboveThreshold |
The average pixel value for pixels above the threshold.
| float eVision::ETwoLevelsMinResidueThreshold::AverageOfPixelsBelowThreshold |
The average pixel value for pixels below the threshold.
| float eVision::ETwoLevelsMinResidueThreshold::MinResidue |
The minimum residue of the histogram.
| eVision::EBW8 eVision::ETwoLevelsMinResidueThreshold::Threshold |
The threshold of the histogram, i.e. the first white pixel value.