Struct containing the E3DPoint of an EPointCloud that is closest to a line or segment with its index in the cloud and its distance to the line or segment. More...
#include <eVision/Easy3D/E3DClosestPoint.h>
Public Member Functions | |
| E3DClosestPoint () | |
| Constructs a E3DClosestPoint. | |
| E3DClosestPoint (eVision::Easy3D::E3DPoint closestPoint, int32_t closestPointIndex, float distance) | |
| Constructs a E3DClosestPoint. | |
Public Attributes | |
| eVision::Easy3D::E3DPoint | ClosestPoint |
| E3DPoint of the EPointCloud that is closest to the line or segment. | |
| int32_t | ClosestPointIndex |
| Index of the closest E3DPoint in the EPointCloud. | |
| float | Distance |
| Distance between the closest E3DPoint and the line or segment. | |
Struct containing the E3DPoint of an EPointCloud that is closest to a line or segment with its index in the cloud and its distance to the line or segment.
License(s): None
| eVision::Easy3D::E3DClosestPoint::E3DClosestPoint | ( | ) |
Constructs a E3DClosestPoint.
| eVision::Easy3D::E3DClosestPoint::E3DClosestPoint | ( | eVision::Easy3D::E3DPoint | closestPoint, |
| int32_t | closestPointIndex, | ||
| float | distance ) |
Constructs a E3DClosestPoint.
| closestPoint | E3DPoint of the EPointCloud that is closest to the line or segment. |
| closestPointIndex | Index of the closest E3DPoint in the EPointCloud. |
| distance | Distance between the closest E3DPoint and the line or segment. |
| eVision::Easy3D::E3DPoint eVision::Easy3D::E3DClosestPoint::ClosestPoint |
E3DPoint of the EPointCloud that is closest to the line or segment.
| int32_t eVision::Easy3D::E3DClosestPoint::ClosestPointIndex |
Index of the closest E3DPoint in the EPointCloud.
| float eVision::Easy3D::E3DClosestPoint::Distance |
Distance between the closest E3DPoint and the line or segment.