List of options to customize the drawing of the matrix codes. More...
#include <eVision/EasyMatrixCode/EasyMatrixCode2/EMatrixCodeGridDrawOptions.h>
Public Member Functions | |
| EMatrixCodeGridDrawOptions () | |
| Creates an EMatrixCodeGridDrawOptions object. | |
| EMatrixCodeGridDrawOptions (const eVision::EPen &codesPen, bool drawPosition, const eVision::ERGBColor &positionColor, bool drawDecodedString, bool drawGrid, const eVision::ERGBColor &gridColor, bool drawErrors, const eVision::ERGBColor &errorsColor) | |
| Creates an EMatrixCodeGridDrawOptions object. | |
Public Attributes | |
| eVision::EPen | CodesPen |
| Pen used for the drawing of the codes. | |
| bool | DrawPosition |
| Flag for the drawing of code position. | |
| eVision::ERGBColor | PositionColor |
| The color in which to draw the code position. | |
| bool | DrawDecodedString |
| Flag for the drawing of the decoded string. | |
| bool | DrawGrid |
| Flag for the drawing of the code grid. | |
| eVision::ERGBColor | GridColor |
| The color in which to draw the code grid. | |
| bool | DrawErrors |
| Flag for the drawing of the errors. | |
| eVision::ERGBColor | ErrorsColor |
| The color in which to draw the errors. | |
List of options to customize the drawing of the matrix codes.
License(s): EasyMatrixCode
| eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::EMatrixCodeGridDrawOptions | ( | ) |
Creates an EMatrixCodeGridDrawOptions object.
| eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::EMatrixCodeGridDrawOptions | ( | const eVision::EPen & | codesPen, |
| bool | drawPosition, | ||
| const eVision::ERGBColor & | positionColor, | ||
| bool | drawDecodedString, | ||
| bool | drawGrid, | ||
| const eVision::ERGBColor & | gridColor, | ||
| bool | drawErrors, | ||
| const eVision::ERGBColor & | errorsColor ) |
Creates an EMatrixCodeGridDrawOptions object.
| codesPen | Pen used for the drawing of the codes. |
| drawPosition | Flag for the drawing of code position. |
| positionColor | The color in which to draw the code position. |
| drawDecodedString | Flag for the drawing of the decoded string. |
| drawGrid | Flag for the drawing of the code grid. |
| gridColor | The color in which to draw the code grid. |
| drawErrors | Flag for the drawing of the errors. |
| errorsColor | The color in which to draw the errors. |
| eVision::EPen eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::CodesPen |
Pen used for the drawing of the codes.
| bool eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::DrawDecodedString |
Flag for the drawing of the decoded string.
| bool eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::DrawErrors |
Flag for the drawing of the errors.
| bool eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::DrawGrid |
Flag for the drawing of the code grid.
| bool eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::DrawPosition |
Flag for the drawing of code position.
| eVision::ERGBColor eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::ErrorsColor |
The color in which to draw the errors.
| eVision::ERGBColor eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::GridColor |
The color in which to draw the code grid.
| eVision::ERGBColor eVision::EasyMatrixCode2::EMatrixCodeGridDrawOptions::PositionColor |
The color in which to draw the code position.