Classes | |
| class | EMatrixCode |
| Holds all the information regarding a single Data Matrix code: its decoded string, its grading, its errors and more. More... | |
| class | EMatrixCodeGrid |
| Represents a grid of Data Matrix Codes. More... | |
| struct | EMatrixCodeGridDrawOptions |
| List of options to customize the drawing of the matrix codes. More... | |
| class | EMatrixCodeReader |
| An EMatrixCodeReader instance can detect, decode and grade matrixcodes in an ROI, it returns a vector of EMatrixCode instances. More... | |
Enumerations | |
| enum | ECC000Family : int { ECC000 = 0 , ECC050 = 1 , ECC080 = 2 , ECC100 = 3 , ECC140 = 4 , Unknown = 5 } |
| family of error corrections used. More... | |
| enum | EReadMode : int { Speed = 0 , Quality = 1 } |
| This enumeration contains the possible operation modes for the EMatrixCodeReader.Read method. More... | |
| enum eVision.EasyMatrixCode2.ECC000Family : int |
| enum eVision.EasyMatrixCode2.EReadMode : int |
This enumeration contains the possible operation modes for the EMatrixCodeReader.Read method.
| Enumerator | |
|---|---|
| Speed | The EMatrixCodeReader.Read method will halt as soon as one of the following is true:
This mode will result in the shortest processing times. |
| Quality | The EMatrixCodeReader.Read method will keep trying to improve its detection until one of the following is true:
This mode will results in the best grading results. |