Depth value of the pixel, coded as an unsigned 8-bit integer. More...
Public Member Functions | |
| EDepth8 (byte value) | |
| Constructs a EDepth8 object. | |
Public Attributes | |
| byte | Value |
| The depth value of the pixel. | |
Properties | |
| static int | Size [get] |
| The number of bits in a pixel. | |
Depth value of the pixel, coded as an unsigned 8-bit integer.
License(s): None
| eVision.EDepth8.EDepth8 | ( | byte | value | ) |
Constructs a EDepth8 object.
| value | The depth value of the pixel. |
| byte eVision.EDepth8.Value |
The depth value of the pixel.
|
staticget |
The number of bits in a pixel.