Used to define a guard band around the processed ROI. A guard band is a border, in pixels, to exclude perturbed image data and avoid misdetections near the edges of the ROI. The default value is 0. More...
Public Member Functions | |
| EGuardBand (uint l, uint r, uint t, uint b) | |
| Constructs a EGuardBand. | |
| bool | IsEnabled () |
| Returns true if at least one border is not null. | |
Static Public Member Functions | |
| static bool | operator== (eVision.EGuardBand extraArgument, eVision.EGuardBand other) |
| Comparison operator. | |
| static bool | operator!= (eVision.EGuardBand extraArgument, eVision.EGuardBand other) |
| Comparison operator. | |
Public Attributes | |
| uint | Left |
| The left border. | |
| uint | Right |
| The right border. | |
| uint | Top |
| The top border. | |
| uint | Bottom |
| The bottom border. | |
Used to define a guard band around the processed ROI. A guard band is a border, in pixels, to exclude perturbed image data and avoid misdetections near the edges of the ROI. The default value is 0.
License(s): EasySpotDetector
| eVision.EGuardBand.EGuardBand | ( | uint | l, |
| uint | r, | ||
| uint | t, | ||
| uint | b ) |
Constructs a EGuardBand.
| l | Size in pixel of the left border (default is 0). |
| r | Size in pixel of the right border (default is 0). |
| t | Size in pixel of the top border (default is 0). |
| b | Size in pixel of the bottom border (default is 0). |
| bool eVision.EGuardBand.IsEnabled | ( | ) |
Returns true if at least one border is not null.
|
static |
Comparison operator.
| other | The other object. |
|
static |
Comparison operator.
| other | The other object. |
| uint eVision.EGuardBand.Bottom |
The bottom border.
| uint eVision.EGuardBand.Left |
The left border.
| uint eVision.EGuardBand.Right |
The right border.
| uint eVision.EGuardBand.Top |
The top border.