Gray-level pixel value, coded as an unsigned 8-bit integer. More...
Public Member Functions | |
| None | __init__ (self) |
| Constructs a eVision.EBW8 object. | |
| None | __init__ (self, int value) |
| Constructs a eVision.EBW8 object. | |
| None | __init__ (self, eVision.EBW8 other) |
| int | Value (self) |
| The value of the pixel. | |
| Value (self, int value) | |
| The value of the pixel. | |
Static Public Member Functions | |
| int | GetSize () |
| The number of bits in a pixel. | |
Gray-level pixel value, coded as an unsigned 8-bit integer.
Remarks:
Every pixel is coded on 8 bits, allowing to represent 256 different values. The value 0 stands for black (background) and the value 255 stands for white (foreground). The 254 remaining values stand for shades of gray. This is sufficient for most applications. Most of the eVision gray-level operations apply to this pixel type.
License(s): None
| None eVision.EBW8.__init__ | ( | self | ) |
Constructs a eVision.EBW8 object.
| None eVision.EBW8.__init__ | ( | self, | |
| int | value ) |
Constructs a eVision.EBW8 object.
| value | The value of the pixel. |
| None eVision.EBW8.__init__ | ( | self, | |
| eVision.EBW8 | other ) |
| other | Other instance |
|
static |
The number of bits in a pixel.
| int eVision.EBW8.Value | ( | self | ) |
The value of the pixel.
| eVision.EBW8.Value | ( | self, | |
| int | value ) |
The value of the pixel.