Depth value of the pixel, coded as an unsigned 16-bit integer. More...
Public Member Functions | |
| None | __init__ (self) |
| Constructs a eVision.EDepth16 object. | |
| None | __init__ (self, int value) |
| Constructs a eVision.EDepth16 object. | |
| None | __init__ (self, eVision.EDepth16 other) |
| int | Value (self) |
| The depth value of the pixel. | |
| Value (self, int value) | |
| The depth value of the pixel. | |
Static Public Member Functions | |
| int | GetSize () |
| The number of bits in a pixel. | |
Depth value of the pixel, coded as an unsigned 16-bit integer.
Remarks:
License(s): None
| None eVision.EDepth16.__init__ | ( | self | ) |
Constructs a eVision.EDepth16 object.
| None eVision.EDepth16.__init__ | ( | self, | |
| int | value ) |
Constructs a eVision.EDepth16 object.
| value | The depth value of the pixel. |
| None eVision.EDepth16.__init__ | ( | self, | |
| eVision.EDepth16 | other ) |
| other | Other instance |
|
static |
The number of bits in a pixel.
| int eVision.EDepth16.Value | ( | self | ) |
The depth value of the pixel.
| eVision.EDepth16.Value | ( | self, | |
| int | value ) |
The depth value of the pixel.