Depth value of the pixel, coded as a 32-bits floating point value. More...
Public Member Functions | |
| None | __init__ (self) |
| Constructs a eVision.EDepth32f object. | |
| None | __init__ (self, float value) |
| Constructs a eVision.EDepth32f object. | |
| None | __init__ (self, eVision.EDepth32f other) |
| float | Value (self) |
| The depth value of the pixel. | |
| Value (self, float value) | |
| The depth value of the pixel. | |
Static Public Member Functions | |
| int | GetSize () |
| The number of bits in a pixel. | |
Depth value of the pixel, coded as a 32-bits floating point value.
Remarks:
License(s): None
| None eVision.EDepth32f.__init__ | ( | self | ) |
Constructs a eVision.EDepth32f object.
| None eVision.EDepth32f.__init__ | ( | self, | |
| float | value ) |
Constructs a eVision.EDepth32f object.
| value | The depth value of the pixel. |
| None eVision.EDepth32f.__init__ | ( | self, | |
| eVision.EDepth32f | other ) |
| other | Other instance |
|
static |
The number of bits in a pixel.
| float eVision.EDepth32f.Value | ( | self | ) |
The depth value of the pixel.
| eVision.EDepth32f.Value | ( | self, | |
| float | value ) |
The depth value of the pixel.