Allowed modes to draw the bounding box of a symbol. More...


Static Public Attributes | |
| int | Nominal = 0 |
| Draws the nominal point location or model fitting gauge. | |
| int | Actual = 1 |
| Draws the located point or the fitted model. | |
| int | SampledPaths = 2 |
| Draws the sampled segments along the model. | |
| int | SampledPath = 3 |
| Draws the sampled segment specified by eVision.Legacy.ELineGauge.MeasureSample. | |
| int | PointsInSkipRange = 4 |
| Draws the skipped sampled points in addition to the non-skipped points. | |
| int | SampledPoints = 5 |
| Draws the sampled points along the model. | |
| int | SampledPoint = 6 |
| Draws the sampled point specified by eVision.Legacy.ELineGauge.MeasureSample. | |
| int | InvalidSampledPoints = 7 |
| Draws the invalid sampled points along the model. | |
| int | Learn = 8 |
| Draw the pattern learning ROI(s). | |
| int | Match = 9 |
| Draw the pattern searching ROI(s). | |
| int | Position = 10 |
| Draw the found pattern ROI(s). | |
| int | Inspected = 11 |
| Draw the inspected ROI. | |
| int | MaxInspected = 12 |
| Draw the largest possible inspected ROI. | |
| int | Tolerances = 13 |
| Draws the tolerances of a model fitting gauge. | |
| int | TransitionType = 14 |
| Draws the selected transition type of a gauge. | |
Allowed modes to draw the bounding box of a symbol.
|
static |
Draws the located point or the fitted model.
|
static |
Draw the inspected ROI.
|
static |
Draws the invalid sampled points along the model.
|
static |
Draw the pattern learning ROI(s).
|
static |
Draw the pattern searching ROI(s).
|
static |
Draw the largest possible inspected ROI.
|
static |
Draws the nominal point location or model fitting gauge.
|
static |
Draws the skipped sampled points in addition to the non-skipped points.
|
static |
Draw the found pattern ROI(s).
|
static |
Draws the sampled segment specified by eVision.Legacy.ELineGauge.MeasureSample.
|
static |
Draws the sampled segments along the model.
|
static |
Draws the sampled point specified by eVision.Legacy.ELineGauge.MeasureSample.
|
static |
Draws the sampled points along the model.
|
static |
Draws the tolerances of a model fitting gauge.
|
static |
Draws the selected transition type of a gauge.