Allowed values for the ECC symbol family in EasyMatrixCode. More...


Static Public Attributes | |
| int | ECC000 = 0 |
| ECC 000, no error recovery capability by convolutional coding. | |
| int | ECC050 = 1 |
| ECC 050, 2.8 % error recovery capability by convolutional coding. | |
| int | ECC080 = 2 |
| ECC 080, 5.5 % error recovery capability by convolutional coding. | |
| int | ECC100 = 3 |
| ECC 100, 12.6 % error recovery capability by convolutional coding. | |
| int | ECC140 = 4 |
| ECC 140, 25 % error recovery capability by convolutional coding. | |
| int | ECC200 = 5 |
| ECC 200, 20 % error recovery capability. | |
| int | Unknown = 2147483647 |
| Unknown Family. | |
Allowed values for the ECC symbol family in EasyMatrixCode.
|
static |
ECC 000, no error recovery capability by convolutional coding.
|
static |
ECC 050, 2.8 % error recovery capability by convolutional coding.
|
static |
ECC 080, 5.5 % error recovery capability by convolutional coding.
|
static |
ECC 100, 12.6 % error recovery capability by convolutional coding.
|
static |
ECC 140, 25 % error recovery capability by convolutional coding.
|
static |
ECC 200, 20 % error recovery capability.
|
static |
Unknown Family.