The various features that can be measured on the coded elements of a selection. More...


Static Public Attributes | |
| int | ElementIndex = 0 |
| Index of the coded element (cf. | |
| int | LayerIndex = 1 |
| Index of the layer of the coded element (cf. | |
| int | RunCount = 2 |
| Number of runs (cf. | |
| int | Area = 3 |
| Number of pixels (cf. | |
| int | LargestRun = 4 |
| Length of the largest run (cf. | |
| int | ContourX = 5 |
| Starting point abscissa of the contour of the coded element (cf. | |
| int | ContourY = 6 |
| Starting point ordinate of the contour of the coded element (cf. | |
| int | LeftLimit = 7 |
| Abscissa of the leftmost pixel (cf. | |
| int | RightLimit = 8 |
| Abscissa of the rightmost pixel (cf. | |
| int | TopLimit = 9 |
| Abscissa of the topmost pixel (cf. | |
| int | BottomLimit = 10 |
| Ordinate of the bottommost pixel (cf. | |
| int | GravityCenterX = 11 |
| Abscissa of the gravity center (cf. | |
| int | GravityCenterY = 12 |
| Ordinate of the gravity center (cf. | |
| int | BoundingBoxCenterX = 13 |
| Abscissa of the center of the bounding box (cf. | |
| int | BoundingBoxCenterY = 14 |
| Ordinate of the center of the bounding box (cf. | |
| int | BoundingBoxWidth = 15 |
| Width of the bounding box (Feret diameter 0 degrees - cf. | |
| int | BoundingBoxHeight = 16 |
| Height of the bounding box (Feret diameter 90 degrees - cf. | |
| int | FeretBox22CenterX = 17 |
| Abscissa of the center of the Feret box oriented at 22.5 degrees (cf. | |
| int | FeretBox22CenterY = 18 |
| Ordinate of the center of the Feret box oriented at 22.5 degrees (cf. | |
| int | FeretBox22Width = 19 |
| Width of the Feret box oriented at 22.5 degrees (Feret diameter at 22.5 degrees - cf. | |
| int | FeretBox22Height = 20 |
| Height of the Feret box oriented at 22.5 degrees (Feret diameter at 112.5 degrees - cf. | |
| int | FeretBox45CenterX = 21 |
| Abscissa of the center of the Feret box oriented at 45 degrees (cf. | |
| int | FeretBox45CenterY = 22 |
| Ordinate of the center of the Feret box oriented at 45 degrees (cf. | |
| int | FeretBox45Width = 23 |
| Width of the Feret box oriented at 45 degrees bounding box (Feret diameter at 45 degrees - cf. | |
| int | FeretBox45Height = 24 |
| Height of the Feret box oriented at 45 degrees (Feret diameter at 135 degrees - cf. | |
| int | FeretBox68CenterX = 25 |
| Abscissa of the center of the Feret box oriented at 67.5 degrees (cf. | |
| int | FeretBox68CenterY = 26 |
| Ordinate of the center of the Feret box oriented at 67.5 degrees (cf. | |
| int | FeretBox68Width = 27 |
| Width of the Feret box oriented at 67.5 degrees (Feret diameter at 67.5 degrees - cf. | |
| int | FeretBox68Height = 28 |
| Height of the Feret box oriented at 67.5 degrees (Feret diameter at 157.5 degrees - cf. | |
| int | MinimumEnclosingRectangleCenterX = 29 |
| Abscissa of the Minimum Enclosing Rectangle center (cf. | |
| int | MinimumEnclosingRectangleCenterY = 30 |
| Ordinate of the Minimum Enclosing Rectangle center (cf. | |
| int | MinimumEnclosingRectangleWidth = 31 |
| Width of the Minimum Enclosing Rectangle (cf. | |
| int | MinimumEnclosingRectangleHeight = 32 |
| Height of the Minimum Enclosing Rectangle (cf. | |
| int | MinimumEnclosingRectangleAngle = 33 |
| Direction of the Minimum Enclosing Rectangle (cf. | |
| int | SigmaX = 34 |
| Centered moment of inertia around X (average squared X-deviation - cf. | |
| int | SigmaY = 35 |
| Centered moment of inertia around Y (average squared Y-deviation - cf. | |
| int | SigmaXX = 36 |
| Reduced, centered moment of inertia (around the principal inertia axis - cf. | |
| int | SigmaXY = 37 |
| Centered cross moment of inertia (average X-deviation * Y-deviation - cf. | |
| int | SigmaYY = 38 |
| Reduced, centered moment of inertia (around the secondary inertia axis - cf. | |
| int | EllipseWidth = 39 |
| Long axis of the ellipse of inertia (cf. | |
| int | EllipseHeight = 40 |
| Short axis of the ellipse of inertia (cf. | |
| int | EllipseAngle = 41 |
| Angle of the principal axis of the ellipse of inertia (cf. | |
| int | Eccentricity = 42 |
| Eccentricity of the ellipse of inertia (cf. | |
| int | FeretBoxCenterX = 43 |
| Abscissa of the center of the Feret box oriented at a fixed angle (cf. | |
| int | FeretBoxCenterY = 44 |
| Ordinate of the center of the Feret box oriented at a fixed angle (cf. | |
| int | FeretBoxWidth = 45 |
| Width of the Feret box oriented at a fixed angle (cf. | |
| int | FeretBoxHeight = 46 |
| Height of the Feret box oriented at a fixed angle (cf. | |
| int | PixelMin = 47 |
| Minimum gray level of the pixels of the attached image over the coded element (cf. | |
| int | PixelMax = 48 |
| Maximum gray level of the pixels of the attached image over the coded element (cf. | |
| int | WeightedGravityCenterX = 49 |
| Abscissa of the gravity center of the pixels of the attached image over the coded element (cf. | |
| int | WeightedGravityCenterY = 50 |
| Ordinate of the gravity center of the pixels of the attached image over the coded element (cf. | |
| int | PixelGrayAverage = 51 |
| Average gray-level value of the attached image over the coded element (cf. | |
| int | PixelGrayVariance = 52 |
| Variance of the gray-level value of the attached image over the coded element (cf. | |
| int | PixelGrayDeviation = 53 |
| Standard deviation of the gray-level value of the attached image over the coded element (cf. | |
The various features that can be measured on the coded elements of a selection.
|
static |
Number of pixels (cf.
Remarks:
The area is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Ordinate of the bottommost pixel (cf.
eVision.ECodedElement.BottomLimit).
Remarks:
The BottomLimit is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Abscissa of the center of the bounding box (cf.
eVision.ECodedElement.BoundingBoxCenterX).
Remarks:
The bounding box is computed with respect to the input frame of reference.
|
static |
Ordinate of the center of the bounding box (cf.
eVision.ECodedElement.BoundingBoxCenterY).
Remarks:
The bounding box is computed with respect to the input frame of reference.
|
static |
Height of the bounding box (Feret diameter 90 degrees - cf.
eVision.ECodedElement.BoundingBoxHeight).
Remarks:
The bounding box is computed with respect to the input frame of reference.
|
static |
Width of the bounding box (Feret diameter 0 degrees - cf.
eVision.ECodedElement.BoundingBoxWidth).
Remarks:
The bounding box is computed with respect to the input frame of reference.
|
static |
Starting point abscissa of the contour of the coded element (cf.
eVision.ECodedElement.ContourX).
Remarks:
The ContourX is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Starting point ordinate of the contour of the coded element (cf.
eVision.ECodedElement.ContourY).
Remarks:
The ContourY is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Eccentricity of the ellipse of inertia (cf.
eVision.ECodedElement.Eccentricity).
Remarks:
The ellipse of intertia is computed with respect to the input frame of reference.
|
static |
Index of the coded element (cf.
|
static |
Angle of the principal axis of the ellipse of inertia (cf.
eVision.ECodedElement.EllipseAngle).
Remarks:
The ellipse of intertia is computed with respect to the input frame of reference.
|
static |
Short axis of the ellipse of inertia (cf.
eVision.ECodedElement.EllipseHeight).
Remarks:
The ellipse of intertia is computed with respect to the input frame of reference.
|
static |
Long axis of the ellipse of inertia (cf.
eVision.ECodedElement.EllipseWidth).
Remarks:
The ellipse of intertia is computed with respect to the input frame of reference.
|
static |
Abscissa of the center of the Feret box oriented at 22.5 degrees (cf.
eVision.ECodedElement.FeretBox22CenterX).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Ordinate of the center of the Feret box oriented at 22.5 degrees (cf.
eVision.ECodedElement.FeretBox22CenterY).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Height of the Feret box oriented at 22.5 degrees (Feret diameter at 112.5 degrees - cf.
eVision.ECodedElement.FeretBox22Height).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Width of the Feret box oriented at 22.5 degrees (Feret diameter at 22.5 degrees - cf.
eVision.ECodedElement.FeretBox22Width).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Abscissa of the center of the Feret box oriented at 45 degrees (cf.
eVision.ECodedElement.FeretBox45CenterX).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Ordinate of the center of the Feret box oriented at 45 degrees (cf.
eVision.ECodedElement.FeretBox45CenterY).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Height of the Feret box oriented at 45 degrees (Feret diameter at 135 degrees - cf.
eVision.ECodedElement.FeretBox45Height).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Width of the Feret box oriented at 45 degrees bounding box (Feret diameter at 45 degrees - cf.
eVision.ECodedElement.FeretBox45Width).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Abscissa of the center of the Feret box oriented at 67.5 degrees (cf.
eVision.ECodedElement.FeretBox68CenterX).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Ordinate of the center of the Feret box oriented at 67.5 degrees (cf.
eVision.ECodedElement.FeretBox68CenterY).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Height of the Feret box oriented at 67.5 degrees (Feret diameter at 157.5 degrees - cf.
eVision.ECodedElement.FeretBox68Height).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Width of the Feret box oriented at 67.5 degrees (Feret diameter at 67.5 degrees - cf.
eVision.ECodedElement.FeretBox68Width).
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Abscissa of the center of the Feret box oriented at a fixed angle (cf.
eVision.ECodedElement.ComputeFeretBox). The angle of interest is set through eVision.EObjectSelection.FeretAngle.
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Ordinate of the center of the Feret box oriented at a fixed angle (cf.
eVision.ECodedElement.ComputeFeretBox). The angle of interest is set through eVision.EObjectSelection.FeretAngle.
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Height of the Feret box oriented at a fixed angle (cf.
eVision.ECodedElement.ComputeFeretBox). The angle of interest is set through eVision.EObjectSelection.FeretAngle.
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Width of the Feret box oriented at a fixed angle (cf.
eVision.ECodedElement.ComputeFeretBox). The angle of interest is set through eVision.EObjectSelection.FeretAngle.
Remarks:
The Feret box is computed with respect to the input frame of reference.
|
static |
Abscissa of the gravity center (cf.
eVision.ECodedElement.GravityCenterX).
Remarks:
The gravity center is computed with respect to the input frame of reference.
|
static |
Ordinate of the gravity center (cf.
eVision.ECodedElement.GravityCenterY).
Remarks:
The gravity center is computed with respect to the input frame of reference.
|
static |
Length of the largest run (cf.
eVision.ECodedElement.LargestRun).
Remarks:
The largest run is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Index of the layer of the coded element (cf.
|
static |
Abscissa of the leftmost pixel (cf.
eVision.ECodedElement.LeftLimit).
Remarks:
The LeftLimit is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Direction of the Minimum Enclosing Rectangle (cf.
eVision.ECodedElement.MinimumEnclosingRectangleAngle).
Remarks:
The minimum enclosing rectangle is computed with respect to the input frame of reference.
|
static |
Abscissa of the Minimum Enclosing Rectangle center (cf.
eVision.ECodedElement.MinimumEnclosingRectangleCenterX).
Remarks:
The minimum enclosing rectangle is computed with respect to the input frame of reference.
|
static |
Ordinate of the Minimum Enclosing Rectangle center (cf.
eVision.ECodedElement.MinimumEnclosingRectangleCenterY).
Remarks:
The minimum enclosing rectangle is computed with respect to the input frame of reference.
|
static |
Height of the Minimum Enclosing Rectangle (cf.
eVision.ECodedElement.MinimumEnclosingRectangleHeight).
Remarks:
The minimum enclosing rectangle is computed with respect to the input frame of reference.
|
static |
Width of the Minimum Enclosing Rectangle (cf.
eVision.ECodedElement.MinimumEnclosingRectangleWidth).
Remarks:
The minimum enclosing rectangle is computed with respect to the input frame of reference.
|
static |
Average gray-level value of the attached image over the coded element (cf.
eVision.ECodedElement.ComputePixelGrayAverage). The attached image is set through eVision.EObjectSelection.AttachedImage.
|
static |
Standard deviation of the gray-level value of the attached image over the coded element (cf.
eVision.ECodedElement.ComputePixelGrayDeviation). The attached image is set through eVision.EObjectSelection.AttachedImage.
|
static |
Variance of the gray-level value of the attached image over the coded element (cf.
eVision.ECodedElement.ComputePixelGrayVariance). The attached image is set through eVision.EObjectSelection.AttachedImage.
|
static |
Maximum gray level of the pixels of the attached image over the coded element (cf.
eVision.ECodedElement.ComputePixelMax). The attached image is set through eVision.EObjectSelection.AttachedImage.
|
static |
Minimum gray level of the pixels of the attached image over the coded element (cf.
eVision.ECodedElement.ComputePixelMin). The attached image is set through eVision.EObjectSelection.AttachedImage.
|
static |
Abscissa of the rightmost pixel (cf.
eVision.ECodedElement.RightLimit).
Remarks:
The RightLimit is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Number of runs (cf.
eVision.ECodedElement.RunCount).
Remarks:
The run count is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Centered moment of inertia around X (average squared X-deviation - cf.
eVision.ECodedElement.SigmaX).
Remarks:
The moments of intertia are computed with respect to the input frame of reference.
|
static |
Reduced, centered moment of inertia (around the principal inertia axis - cf.
eVision.ECodedElement.SigmaXX).
Remarks:
The moments of intertia are computed with respect to the input frame of reference.
|
static |
Centered cross moment of inertia (average X-deviation * Y-deviation - cf.
eVision.ECodedElement.SigmaXY).
Remarks:
The moments of intertia are computed with respect to the input frame of reference.
|
static |
Centered moment of inertia around Y (average squared Y-deviation - cf.
eVision.ECodedElement.SigmaY).
Remarks:
The moments of intertia are computed with respect to the input frame of reference.
|
static |
Reduced, centered moment of inertia (around the secondary inertia axis - cf.
eVision.ECodedElement.SigmaYY).
Remarks:
The moments of intertia are computed with respect to the input frame of reference.
|
static |
Abscissa of the topmost pixel (cf.
eVision.ECodedElement.TopLimit).
Remarks:
The TopLimit is computed at the pixel level (and not with respect to the input frame of reference).
|
static |
Abscissa of the gravity center of the pixels of the attached image over the coded element (cf.
eVision.ECodedElement.ComputeWeightedGravityCenter). The attached image is set through eVision.EObjectSelection.AttachedImage.
Remarks:
The weighted gravity center is computed with respect to the input frame of reference.
|
static |
Ordinate of the gravity center of the pixels of the attached image over the coded element (cf.
eVision.ECodedElement.ComputeWeightedGravityCenter). The attached image is set through eVision.EObjectSelection.AttachedImage.
Remarks:
The weighted gravity center is computed with respect to the input frame of reference.