Represents a position in a 2D Matrix. More...
Public Member Functions | |
| None | __init__ (self) |
| Constructs a default eVision.EMatrixPosition object. | |
| None | __init__ (self, int x, int y) |
| Constructs a default eVision.EMatrixPosition object. | |
| None | __init__ (self, int X) |
| None | __init__ (self, eVision.EMatrixPosition other) |
| int | X (self) |
| X position. | |
| X (self, int value) | |
| X position. | |
| int | Y (self) |
| Y position. | |
| Y (self, int value) | |
| Y position. | |
Represents a position in a 2D Matrix.
Remarks:
License(s): BasicTypes
| None eVision.EMatrixPosition.__init__ | ( | self | ) |
Constructs a default eVision.EMatrixPosition object.
Remarks:
If the default constructor is used, the position is initialized to (0, 0).
| None eVision.EMatrixPosition.__init__ | ( | self, | |
| int | x, | ||
| int | y ) |
Constructs a default eVision.EMatrixPosition object.
Remarks:
If the default constructor is used, the position is initialized to (0, 0).
| x | X position. |
| y | Y position. |
| None eVision.EMatrixPosition.__init__ | ( | self, | |
| int | X ) |
| X | X position. |
| None eVision.EMatrixPosition.__init__ | ( | self, | |
| eVision.EMatrixPosition | other ) |
| other | Other instance |
| int eVision.EMatrixPosition.X | ( | self | ) |
X position.
| eVision.EMatrixPosition.X | ( | self, | |
| int | value ) |
X position.
| int eVision.EMatrixPosition.Y | ( | self | ) |
Y position.
| eVision.EMatrixPosition.Y | ( | self, | |
| int | value ) |
Y position.