Holds a single recognition score for a detected character from the image. More...
Public Member Functions | |
| None | __init__ (self) |
| Constructs an eVision.EOCR2CharacterCandidate context. | |
| None | __init__ (self, int code, float score) |
| Constructs an eVision.EOCR2CharacterCandidate context. | |
| None | __init__ (self, int Code) |
| None | __init__ (self, eVision.EOCR2CharacterCandidate other) |
| int | Code (self) |
| Contains the ASCII-representation of the reference character from the database. | |
| Code (self, int value) | |
| Contains the ASCII-representation of the reference character from the database. | |
| float | Score (self) |
| Contains the recognition score between the detected character and the reference character. | |
| Score (self, float value) | |
| Contains the recognition score between the detected character and the reference character. | |
Holds a single recognition score for a detected character from the image.
Remarks:
The variable "code" contains the ASCII-representation of the reference character from the database. The variable "score" contains the recognition score between the detected character and the reference character.
License(s): None
| None eVision.EOCR2CharacterCandidate.__init__ | ( | self | ) |
Constructs an eVision.EOCR2CharacterCandidate context.
| None eVision.EOCR2CharacterCandidate.__init__ | ( | self, | |
| int | code, | ||
| float | score ) |
Constructs an eVision.EOCR2CharacterCandidate context.
| code | ASCII-representation of the reference character from the database |
| score | recognition score between the detected character and the reference character |
| None eVision.EOCR2CharacterCandidate.__init__ | ( | self, | |
| int | Code ) |
| Code | Contains the ASCII-representation of the reference character from the database. |
| None eVision.EOCR2CharacterCandidate.__init__ | ( | self, | |
| eVision.EOCR2CharacterCandidate | other ) |
| other | Other instance |
| int eVision.EOCR2CharacterCandidate.Code | ( | self | ) |
Contains the ASCII-representation of the reference character from the database.
| eVision.EOCR2CharacterCandidate.Code | ( | self, | |
| int | value ) |
Contains the ASCII-representation of the reference character from the database.
| float eVision.EOCR2CharacterCandidate.Score | ( | self | ) |
Contains the recognition score between the detected character and the reference character.
| eVision.EOCR2CharacterCandidate.Score | ( | self, | |
| float | value ) |
Contains the recognition score between the detected character and the reference character.