This enumeration contains the possible values for the level of error correction of a QR code.
More...
|
| int | L = 0 |
| | The QR code is level L (about 7% of error correction).
|
| int | M = 1 |
| | The QR code is level M (about 15% of error correction).
|
| int | Q = 2 |
| | The QR code is level Q (about 25% of error correction).
|
| int | H = 3 |
| | The QR code is level H (about 30% of error correction).
|
| int | NoCorrection = 4 |
| | The code has only error detection capacity (micro QR code (Version M1) only).
|
This enumeration contains the possible values for the level of error correction of a QR code.
Used in eVision.EQRCode.
| int eVision.EQRCodeLevel.H = 3 |
|
static |
The QR code is level H (about 30% of error correction).
| int eVision.EQRCodeLevel.L = 0 |
|
static |
The QR code is level L (about 7% of error correction).
| int eVision.EQRCodeLevel.M = 1 |
|
static |
The QR code is level M (about 15% of error correction).
◆ NoCorrection
| int eVision.EQRCodeLevel.NoCorrection = 4 |
|
static |
The code has only error detection capacity (micro QR code (Version M1) only).
| int eVision.EQRCodeLevel.Q = 2 |
|
static |
The QR code is level Q (about 25% of error correction).