Clockwise Right angles for rotation. More...


Static Public Attributes | |
| int | ROTATION_90_CW = 0 |
| Clockwise Right angle of 90°. | |
| int | ROTATION_180_CW = 1 |
| Clockwise Right angle of 180°. | |
| int | ROTATION_270_CW = 2 |
| Clockwise Right angle of 270°. | |
Clockwise Right angles for rotation.
|
static |
Clockwise Right angle of 180°.
|
static |
Clockwise Right angle of 270°.
|
static |
Clockwise Right angle of 90°.