List of options to customize the drawing of the bar codes. More...
Public Member Functions | |
| None | __init__ (self) |
| Creates an eVision.EasyBarCode2.EBarCodeGridDrawOptions object. | |
| None | __init__ (self, eVision.EPen codesPen, bool drawPosition, eVision.ERGBColor positionColor, bool drawDecodedString) |
| Creates an eVision.EasyBarCode2.EBarCodeGridDrawOptions object. | |
| None | __init__ (self, eVision.EPen CodesPen) |
| None | __init__ (self, eVision.EPen CodesPen, bool DrawPosition) |
| None | __init__ (self, eVision.EPen CodesPen, bool DrawPosition, eVision.ERGBColor PositionColor) |
| None | __init__ (self, eVision.EasyBarCode2.EBarCodeGridDrawOptions other) |
| eVision.EPen | CodesPen (self) |
| Pen used for the drawing of the codes. | |
| CodesPen (self, eVision.EPen value) | |
| Pen used for the drawing of the codes. | |
| bool | DrawPosition (self) |
| Flag for the drawing of code position. | |
| DrawPosition (self, bool value) | |
| Flag for the drawing of code position. | |
| eVision.ERGBColor | PositionColor (self) |
| The color in which to draw the code position. | |
| PositionColor (self, eVision.ERGBColor value) | |
| The color in which to draw the code position. | |
| bool | DrawDecodedString (self) |
| Flag for the drawing of the decoded string. | |
| DrawDecodedString (self, bool value) | |
| Flag for the drawing of the decoded string. | |
List of options to customize the drawing of the bar codes.
Remarks:
License(s): EasyBarCode
| None eVision.EasyBarCode2.EBarCodeGridDrawOptions.__init__ | ( | self | ) |
Creates an eVision.EasyBarCode2.EBarCodeGridDrawOptions object.
| None eVision.EasyBarCode2.EBarCodeGridDrawOptions.__init__ | ( | self, | |
| eVision.EPen | codesPen, | ||
| bool | drawPosition, | ||
| eVision.ERGBColor | positionColor, | ||
| bool | drawDecodedString ) |
Creates an eVision.EasyBarCode2.EBarCodeGridDrawOptions object.
| codesPen | Pen used for the drawing of the codes. |
| drawPosition | Flag for the drawing of code position. |
| positionColor | The color in which to draw the code position. |
| drawDecodedString | Flag for the drawing of the decoded string. |
| None eVision.EasyBarCode2.EBarCodeGridDrawOptions.__init__ | ( | self, | |
| eVision.EPen | CodesPen ) |
| CodesPen | Pen used for the drawing of the codes. |
| None eVision.EasyBarCode2.EBarCodeGridDrawOptions.__init__ | ( | self, | |
| eVision.EPen | CodesPen, | ||
| bool | DrawPosition ) |
| CodesPen | Pen used for the drawing of the codes. |
| DrawPosition | Flag for the drawing of code position. |
| None eVision.EasyBarCode2.EBarCodeGridDrawOptions.__init__ | ( | self, | |
| eVision.EPen | CodesPen, | ||
| bool | DrawPosition, | ||
| eVision.ERGBColor | PositionColor ) |
| CodesPen | Pen used for the drawing of the codes. |
| DrawPosition | Flag for the drawing of code position. |
| PositionColor | The color in which to draw the code position. |
| None eVision.EasyBarCode2.EBarCodeGridDrawOptions.__init__ | ( | self, | |
| eVision.EasyBarCode2.EBarCodeGridDrawOptions | other ) |
| other | Other instance |
| eVision.EPen eVision.EasyBarCode2.EBarCodeGridDrawOptions.CodesPen | ( | self | ) |
Pen used for the drawing of the codes.
| eVision.EasyBarCode2.EBarCodeGridDrawOptions.CodesPen | ( | self, | |
| eVision.EPen | value ) |
Pen used for the drawing of the codes.
| bool eVision.EasyBarCode2.EBarCodeGridDrawOptions.DrawDecodedString | ( | self | ) |
Flag for the drawing of the decoded string.
| eVision.EasyBarCode2.EBarCodeGridDrawOptions.DrawDecodedString | ( | self, | |
| bool | value ) |
Flag for the drawing of the decoded string.
| bool eVision.EasyBarCode2.EBarCodeGridDrawOptions.DrawPosition | ( | self | ) |
Flag for the drawing of code position.
| eVision.EasyBarCode2.EBarCodeGridDrawOptions.DrawPosition | ( | self, | |
| bool | value ) |
Flag for the drawing of code position.
| eVision.ERGBColor eVision.EasyBarCode2.EBarCodeGridDrawOptions.PositionColor | ( | self | ) |
The color in which to draw the code position.
| eVision.EasyBarCode2.EBarCodeGridDrawOptions.PositionColor | ( | self, | |
| eVision.ERGBColor | value ) |
The color in which to draw the code position.