Weighted precision and recall for a given threshold. More...
Public Member Functions | |
| None | __init__ (self) |
| Default constructor. | |
| None | __init__ (self, eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint other) |
| Copy constructor. | |
| None | __init__ (self, float Threshold) |
| None | __init__ (self, float Threshold, float Recall) |
| None | __init__ (self, float Threshold, float Recall, float Precision) |
| None | __init__ (self, float Threshold, float Recall, float Precision, float FScore) |
| float | Threshold (self) |
| Threshold of the metric point. | |
| Threshold (self, float value) | |
| Threshold of the metric point. | |
| float | Recall (self) |
| Weighted recall corresponding to the threshold. | |
| Recall (self, float value) | |
| Weighted recall corresponding to the threshold. | |
| float | Precision (self) |
| Weighted precision corresponding to the threshold. | |
| Precision (self, float value) | |
| Weighted precision corresponding to the threshold. | |
| float | FScore (self) |
| Weighted F-Score corresponding to the threshold. | |
| FScore (self, float value) | |
| Weighted F-Score corresponding to the threshold. | |
Weighted precision and recall for a given threshold.
Remarks:
License(s): BasicTypes
| None eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.__init__ | ( | self | ) |
Default constructor.
| None eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.__init__ | ( | self, | |
| eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint | other ) |
Copy constructor.
| other | Weighted metric point to copy |
| None eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.__init__ | ( | self, | |
| float | Threshold ) |
| Threshold | Threshold of the metric point. |
| None eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.__init__ | ( | self, | |
| float | Threshold, | ||
| float | Recall ) |
| Threshold | Threshold of the metric point. |
| Recall | Weighted recall corresponding to the threshold. |
The weighted recall is the weighted average of the recall for each label. The recall for a label is the number of correctly predicted element divided by the number of ground truth elements of that label.
| None eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.__init__ | ( | self, | |
| float | Threshold, | ||
| float | Recall, | ||
| float | Precision ) |
| Threshold | Threshold of the metric point. |
| Recall | Weighted recall corresponding to the threshold. |
The weighted recall is the weighted average of the recall for each label. The recall for a label is the number of correctly predicted element divided by the number of ground truth elements of that label.
| Precision | Weighted precision corresponding to the threshold. |
The weighted precision is the weighted average of the precision for each label. The precision for a label is the number of correctly predicted element divided by the number of elements predicted for that label (correctly or wrongly).
| None eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.__init__ | ( | self, | |
| float | Threshold, | ||
| float | Recall, | ||
| float | Precision, | ||
| float | FScore ) |
| Threshold | Threshold of the metric point. |
| Recall | Weighted recall corresponding to the threshold. |
The weighted recall is the weighted average of the recall for each label. The recall for a label is the number of correctly predicted element divided by the number of ground truth elements of that label.
| Precision | Weighted precision corresponding to the threshold. |
The weighted precision is the weighted average of the precision for each label. The precision for a label is the number of correctly predicted element divided by the number of elements predicted for that label (correctly or wrongly).
| FScore | Weighted F-Score corresponding to the threshold. |
The weighted F-Score is the harmonic mean of the weighted recall and weighted precision.
| float eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.FScore | ( | self | ) |
Weighted F-Score corresponding to the threshold.
The weighted F-Score is the harmonic mean of the weighted recall and weighted precision.
| eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.FScore | ( | self, | |
| float | value ) |
Weighted F-Score corresponding to the threshold.
The weighted F-Score is the harmonic mean of the weighted recall and weighted precision.
| float eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.Precision | ( | self | ) |
Weighted precision corresponding to the threshold.
The weighted precision is the weighted average of the precision for each label. The precision for a label is the number of correctly predicted element divided by the number of elements predicted for that label (correctly or wrongly).
| eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.Precision | ( | self, | |
| float | value ) |
Weighted precision corresponding to the threshold.
The weighted precision is the weighted average of the precision for each label. The precision for a label is the number of correctly predicted element divided by the number of elements predicted for that label (correctly or wrongly).
| float eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.Recall | ( | self | ) |
Weighted recall corresponding to the threshold.
The weighted recall is the weighted average of the recall for each label. The recall for a label is the number of correctly predicted element divided by the number of ground truth elements of that label.
| eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.Recall | ( | self, | |
| float | value ) |
Weighted recall corresponding to the threshold.
The weighted recall is the weighted average of the recall for each label. The recall for a label is the number of correctly predicted element divided by the number of ground truth elements of that label.
| float eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.Threshold | ( | self | ) |
Threshold of the metric point.
| eVision.EasyDeepLearning.EWeightedPrecisionRecallPoint.Threshold | ( | self, | |
| float | value ) |
Threshold of the metric point.