family of error corrections used. More...


Static Public Attributes | |
| int | ECC000 = 0 |
| no error correction. | |
| int | ECC050 = 1 |
| error correction "50". | |
| int | ECC080 = 2 |
| error correction "80". | |
| int | ECC100 = 3 |
| error correction "100". | |
| int | ECC140 = 4 |
| error correction "140". | |
| int | Unknown = 5 |
| unknown error correction. | |
family of error corrections used.
|
static |
no error correction.
|
static |
error correction "50".
|
static |
error correction "80".
|
static |
error correction "100".
|
static |
error correction "140".
|
static |
unknown error correction.