Vector objects are used to store 1-dimensional data. More...
#include <eVision/Easy/EColorVector.h>
Public Member Functions | |
| EColorVector () | |
| Constructs a vector. | |
| EColorVector (uint32_t un32MaxElements) | |
| EColorVector (const eVision::EColorVector &other) | |
| Constructs a vector. | |
| virtual | ~EColorVector () throw () |
| eVision::EColor & | operator[] (uint32_t index) const |
| Gives access to the vector element at the given index. | |
| eVision::EColorVector & | operator= (const eVision::EColorVector &other) |
| Copies all the data from another EColorVector object into the current EColorVector object. | |
| void * | GetRawDataPtr () const |
| Pointer to the vector data. | |
| void | AddElement (eVision::EColor element) |
| Appends (adds at the tail) an element to the vector. | |
| eVision::EColor | GetElement (int32_t index) const |
| Returns the vector element at the given index. | |
| void | SetElement (int32_t index, eVision::EColor value) |
| Modifies the vector element at the given index by the given value. | |
| EColorVector (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::EVector | |
| virtual | ~EVector () throw () |
| uint32_t | GetNumElements () const |
| Number of elements in the vector. | |
| void | SetNumElements (uint32_t un32NumElements) |
| Number of elements in the vector. | |
| void | Empty () |
| Resets the number of elements to 0. | |
| virtual void | RemoveElement (uint32_t index) |
| Removes the element at the specified position. | |
| void | Save (const std::string &path) |
| Saves the EVector object with all its attributes. | |
| void | Save (eVision::ESerializer *serializer) |
| Saves the EVector object with all its attributes. | |
| void | Save (const std::string &path, uint32_t un32Version) |
| Saves the EVector object with all its attributes. | |
| void | Save (eVision::ESerializer *serializer, uint32_t un32Version) |
| Saves the EVector object with all its attributes. | |
| void | Load (const std::string &path) |
| Loads the EVector object with all its attributes. | |
| void | Load (eVision::ESerializer *serializer) |
| Loads the EVector object with all its attributes. | |
| void | Load (const std::string &path, uint32_t un32Version) |
| Loads the EVector object with all its attributes. | |
| void | Load (eVision::ESerializer *serializer, uint32_t un32Version) |
| Loads the EVector object with all its attributes. | |
| EVector (CppWrapperInternal::InternalConstructor) | |
Additional Inherited Members | |
| Public Attributes inherited from eVision::EVector | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Vector objects are used to store 1-dimensional data.
Using vectors is very similar to using 1-dimensional arrays, except that the size can vary at runtime. Memory allocation is handled internally.
License(s): BasicTypes
| eVision::EColorVector::EColorVector | ( | ) |
Constructs a vector.
| eVision::EColorVector::EColorVector | ( | uint32_t | un32MaxElements | ) |
| un32MaxElements | Max number of elements in the EColorVector. |
| eVision::EColorVector::EColorVector | ( | const eVision::EColorVector & | other | ) |
Constructs a vector.
| other | EColorVector object to be copied |
|
virtual | ||||||||||||
| eVision::EColorVector::EColorVector | ( | CppWrapperInternal::InternalConstructor | ) |
| void eVision::EColorVector::AddElement | ( | eVision::EColor | element | ) |
Appends (adds at the tail) an element to the vector.
| element | The element to be added. |
| eVision::EColor eVision::EColorVector::GetElement | ( | int32_t | index | ) | const |
Returns the vector element at the given index.
| index | Index, between 0 and EVector::GetNumElements (excluded) of the element to be accessed. |
If the given index is outside the bounds of the vector, the error code EError::EError_Parameter1OutOfRange is set.
| void * eVision::EColorVector::GetRawDataPtr | ( | ) | const |
Pointer to the vector data.
| eVision::EColorVector & eVision::EColorVector::operator= | ( | const eVision::EColorVector & | other | ) |
Copies all the data from another EColorVector object into the current EColorVector object.
| other | EColorVector object to be copied |
| eVision::EColor & eVision::EColorVector::operator[] | ( | uint32_t | index | ) | const |
Gives access to the vector element at the given index.
| index | Index, between 0 and EVector::GetNumElements (excluded) of the element to be accessed. |
| void eVision::EColorVector::SetElement | ( | int32_t | index, |
| eVision::EColor | value ) |
Modifies the vector element at the given index by the given value.
| index | Index, between 0 and EVector::GetNumElements (excluded), of the element to be modified. |
| value | The new value for the element. |
If the given index is outside the bounds of the vector, the error code EError::EError_Parameter1OutOfRange is set.