The EImageC24 class is used to represent rectangular regions of interest inside EC24 color images. See ROIs. More...
#include <eVision/Easy/EImageC24.h>
Public Member Functions | |
| EImageC24 () | |
| Constructs a EImageC24 image. | |
| EImageC24 (int32_t width, int32_t height) | |
| Constructs a EImageC24 image. | |
| EImageC24 (int32_t width, int32_t height, eVision::EC24 constant) | |
| Constructs a EImageC24 image. | |
| EImageC24 (const eVision::EImageC24 &other) | |
| Constructs a EImageC24 image. | |
| virtual | ~EImageC24 () throw () |
| eVision::EImageC24 & | operator= (const eVision::EImageC24 &other) |
| Copies a EImageC24 image. | |
| virtual void | Serialize (eVision::ESerializer *serializer) |
| void | InitializeFromUnalignedBuffer (int width, int height, void *buffer, int pitch) |
| Initialize image from an unaligned buffer. | |
| void | InitializeFromUnalignedBuffer (int width, int height, void *buffer) |
| Initialize image from an unaligned buffer. | |
| EImageC24 (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::EROIC24 | |
| EROIC24 () | |
| Constructs the EROIC24 object. | |
| EROIC24 (const eVision::EROIC24 &other) | |
| virtual | ~EROIC24 () throw () |
| eVision::EROIC24 & | operator= (const eVision::EROIC24 &other) |
| Assignment operator. | |
| void | SetPixel (eVision::EC24 value, int32_t x, int32_t y) |
| Allows writing a single pixel value in the ROI or image. | |
| void | SetUncheckedPixel (eVision::EC24 value, int32_t x, int32_t y) |
| eVision::EROIC24 * | GetFirstSubROI () |
| See GetFirstSubROI in the derived classes. | |
| eVision::EROIC24 * | GetNextROI (eVision::EBaseROI *startROI) |
| Returns the next ROI in the list starting at startROI or null if there is no next ROI. | |
| eVision::EROIC24 * | GetNextSiblingROI () |
| This method returns the ROI that is the next sibling of this ROI. | |
| eVision::EROIC24 * | GetParent () |
| Returns the hierarchical parent of this object. | |
| const eVision::EROIC24 * | GetParent () const |
| Returns the hierarchical parent of this object. | |
| eVision::EC24 | GetUncheckedPixel (int32_t x, int32_t y) const |
| eVision::EC24 | GetPixel (int32_t x, int32_t y) const |
| Allows reading a single pixel value in the ROI or image. | |
| eVision::EImageC24 * | GetTopParent () |
| Returns the top parent of this object. | |
| const eVision::EImageC24 * | GetTopParent () const |
| Returns the top parent of this object. | |
| eVision::EImageC24 * | GetImage () |
| Returns the image associated with this ROI, or NULL if there is no image associated. | |
| const eVision::EImageC24 * | GetImage () const |
| Returns the image associated with this ROI, or NULL if there is no image associated. | |
| EROIC24 (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::EBaseROI | |
| virtual | ~EBaseROI () throw () |
| eVision::EBaseROI * | GetBaseTopParent () |
| Returns the image at the top of the hierarchy, or NULL if there is no image on top. | |
| const eVision::EBaseROI * | GetBaseTopParent () const |
| Returns the image at the top of the hierarchy, or NULL if there is no image on top. | |
| eVision::EBaseROI * | GetBaseImage () |
| Returns the image associated with this ROI, or NULL if there is no image associated. | |
| const eVision::EBaseROI * | GetBaseImage () const |
| Returns the image associated with this ROI, or NULL if there is no image associated. | |
| eVision::EBaseROI * | GetParent () |
| Returns the hierarchical parent of this object. | |
| const eVision::EBaseROI * | GetParent () const |
| Returns the hierarchical parent of this object. | |
| bool | IsAttached () const |
| Returns true if the ROI is attached to an image. | |
| bool | IsAnROI () const |
| Tests whether this object is an ROI or an image. | |
| bool | HasSubROI (const eVision::EBaseROI *subROI) const |
| Tests whether this object has a given attached ROI. | |
| eVision::EBaseROI * | GetFirstSubROI () |
| See GetFirstSubROI in the derived classes. | |
| eVision::EBaseROI * | GetNextSiblingSubROI (eVision::EBaseROI *subROI) |
| This method returns the ROI that is the next sibling of the supplied ROI in the list of sub-ROIs. | |
| eVision::EBaseROI * | GetNextROI (eVision::EBaseROI *startROI) |
| Returns the next ROI in the list starting at startROI or null if there is no next ROI. | |
| eVision::EBaseROI * | GetNextSiblingROI () |
| This method returns the ROI that is the next sibling of this ROI. | |
| int32_t | GetRowPitch () const |
| Gets the pitch of a row (the number of bytes between two vertically adjacent pixels). This is also valid for BW1 images (one bit per pixel). | |
| int32_t | GetColPitch () const |
| Gets the pitch of a column (number of bytes between two horizontally adjacent pixels). For BW1 (one bit per pixel) images, this value is undefined. | |
| uint32_t | GetBitsPerPixel () const |
| Gets the number of storage bits per pixel. | |
| void | SetImagePtr (int32_t width, int32_t height, void *imagePointer, int32_t bitsPerRow) |
| Sets the pointer to an externally allocated image buffer. | |
| void | SetImagePtr (int32_t width, int32_t height, void *imagePointer) |
| Sets the pointer to an externally allocated image buffer. | |
| void | UseExternalBuffer (int32_t width, int32_t height, void *buffer, int32_t rowPitch) |
| Sets the pointer to an externally allocated image buffer. | |
| void * | GetImagePtr (int32_t x, int32_t y) |
| Returns a pointer to the pixel at given coordinates within the image/ROI. | |
| const void * | GetImagePtr (int32_t x, int32_t y) const |
| Returns a pointer to the pixel at given coordinates within the image/ROI. | |
| void * | GetImagePtr () |
| Returns a pointer to the pixel at given coordinates within the image/ROI. | |
| const void * | GetImagePtr () const |
| Returns a pointer to the pixel at given coordinates within the image/ROI. | |
| int32_t | GetOrgX () const |
| Gets or sets the x-coordinate of the upper left corner of the ROI, relative to its parent ROI/image. | |
| void | SetOrgX (int32_t x) |
| Gets or sets the x-coordinate of the upper left corner of the ROI, relative to its parent ROI/image. | |
| int32_t | GetOrgY () const |
| Gets or sets the y-coordinate of the upper left corner of the ROI, relative to its parent ROI/image. | |
| void | SetOrgY (int32_t y) |
| Gets or sets the y-coordinate of the upper left corner of the ROI, relative to its parent ROI/image. | |
| int32_t | GetWidth () const |
| If EBaseROI is a ROI, gets or sets the width of the ROI. Otherwise, if EBaseROI is an image, gets or sets the width of the image (SetWidth has the same effect as EBaseROI::SetSize). | |
| void | SetWidth (int32_t w) |
| If EBaseROI is a ROI, gets or sets the width of the ROI. Otherwise, if EBaseROI is an image, gets or sets the width of the image (SetWidth has the same effect as EBaseROI::SetSize). | |
| int32_t | GetHeight () const |
| If EBaseROI is a ROI, gets or sets the height of the ROI. Otherwise, if EBaseROI is an image, gets or sets the height of the image (SetHeight has the same effect as EBaseROI::SetSize). | |
| void | SetHeight (int32_t h) |
| If EBaseROI is a ROI, gets or sets the height of the ROI. Otherwise, if EBaseROI is an image, gets or sets the height of the image (SetHeight has the same effect as EBaseROI::SetSize). | |
| void | CropToImage () |
| This method reduces the ROI size so that it is completely contained within its topmost parent image bounds (if such an image exists at the top of the hierarchy). This means that, after calling this method, either the ROI has a zero size, or all of its pixels map to valid pixels of the underlying image buffer. If the ROI is already contained within its parent image bounds, then this method does nothing. | |
| bool | IsVoid () const |
| Tests if the topmost parent image of this hierarchy has a zero size. | |
| void | SetPlacement (int32_t originX, int32_t originY, int32_t width, int32_t height) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft, int32_t paddingRight) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, int32_t paddingTop, int32_t paddingBottom) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, int32_t paddingTop) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft, int32_t paddingRight) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop, int32_t paddingBottom) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| void | SetPlacement (const eVision::ERegion ®ion, const eVision::EFrame &frame) |
| Sets the placement of an ROI, relative to its parent ROI/image. | |
| std::vector< eVision::EBaseROI * > | GetSubBaseROIs (bool recursive) |
| Returns all the children, and possibly recursively all their children, too. | |
| std::vector< eVision::EBaseROI * > | GetSubBaseROIs () |
| Returns all the children, and possibly recursively all their children, too. | |
| std::vector< const eVision::EBaseROI * > | GetSubBaseROIs (bool recursive) const |
| Returns all the children, and possibly recursively all their children, too. | |
| std::vector< const eVision::EBaseROI * > | GetSubBaseROIs () const |
| Returns all the children, and possibly recursively all their children, too. | |
| eVision::EDragHandle | HitTest (int32_t x, int32_t y, float zoomX, float zoomY, float panX, float panY) |
| Detects if the cursor is placed over one of the dragging handles. | |
| eVision::EDragHandle | HitTest (int32_t x, int32_t y, float zoomX, float zoomY, float panX) |
| Detects if the cursor is placed over one of the dragging handles. | |
| eVision::EDragHandle | HitTest (int32_t x, int32_t y, float zoomX, float zoomY) |
| Detects if the cursor is placed over one of the dragging handles. | |
| eVision::EDragHandle | HitTest (int32_t x, int32_t y, float zoomX) |
| Detects if the cursor is placed over one of the dragging handles. | |
| eVision::EDragHandle | HitTest (int32_t x, int32_t y) |
| Detects if the cursor is placed over one of the dragging handles. | |
| bool | IsPointInside (const eVision::EPoint &position) const |
| Detects if the position is inside current ROI. | |
| bool | IsPixelInside (int32_t x, int32_t y) const |
| Detects if a pixel (given its x and y coordinates) is inside current ROI. | |
| int32_t | GetTotalOrgX () const |
| Gets the x-coordinate of the upper left pixel of the ROI, relative to its topmost parent upper left pixel. | |
| int32_t | GetTotalOrgY () const |
| Gets the y-coordinate of the upper left pixel of the ROI, relative to its topmost parent upper left pixel. | |
| int32_t | GetTotalWidth () const |
| Gets the width, in pixels, of the ROI topmost parent. | |
| int32_t | GetTotalHeight () const |
| Gets the height, in pixels, of the ROI topmost parent. | |
| void | Drag (eVision::EDragHandle dragHandle, int32_t x, int32_t y, float zoomX, float zoomY, float panX, float panY) |
| Moves the specified handle to a new position and updates all placement parameters of the ROI. | |
| void | Drag (eVision::EDragHandle dragHandle, int32_t x, int32_t y, float zoomX, float zoomY, float panX) |
| Moves the specified handle to a new position and updates all placement parameters of the ROI. | |
| void | Drag (eVision::EDragHandle dragHandle, int32_t x, int32_t y, float zoomX, float zoomY) |
| Moves the specified handle to a new position and updates all placement parameters of the ROI. | |
| void | Drag (eVision::EDragHandle dragHandle, int32_t x, int32_t y, float zoomX) |
| Moves the specified handle to a new position and updates all placement parameters of the ROI. | |
| void | Drag (eVision::EDragHandle dragHandle, int32_t x, int32_t y) |
| Moves the specified handle to a new position and updates all placement parameters of the ROI. | |
| void | Detach () |
| void | Attach (eVision::EBaseROI *parent) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, int orgX, int orgY, int width, int height) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, int orgX, int orgY, int width) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, int orgX, int orgY) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft, int32_t paddingRight) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, int32_t paddingTop, int32_t paddingBottom) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, int32_t paddingTop) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft, int32_t paddingRight) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop, int32_t paddingBottom, int32_t paddingLeft) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop, int32_t paddingBottom) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, const eVision::EFrame &frame, int32_t paddingTop) |
| This method attaches the ROI to another ROI or image. | |
| void | Attach (eVision::EBaseROI *parent, const eVision::ERegion ®ion, const eVision::EFrame &frame) |
| This method attaches the ROI to another ROI or image. | |
| void | CopyTo (eVision::EBaseROI &dest) const |
| Copies all the data of the current EBaseROI object into another EBaseROI object and returns it. | |
| void | CopyTo (eVision::EBaseROI *dest) const |
| Copies all the data of the current EBaseROI object into another EBaseROI object and returns it. | |
| uint32_t | GetPlanesPerPixel () const |
| Gets the number of color components in each pixel of the ROI/image. | |
| eVision::EColorSystem | GetColorSystem () const |
| Gets or sets the color system used by this image, as defined by the EColorSystem enumeration. | |
| void | SetColorSystem (eVision::EColorSystem colorSystem) |
| Gets or sets the color system used by this image, as defined by the EColorSystem enumeration. | |
| eVision::EImageType | GetType () const |
| Gets the ROI/image pixel type, as defined by the EImageType enumeration. | |
| void | SetSize (int32_t width, int32_t height) |
| Sets the width and height of an ROI/image. | |
| void | SetSize (const eVision::EBaseROI *other) |
| Sets the width and height of an ROI/image. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, eVision::EFramePosition framePosition, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (eVision::EDrawAdapter *graphicContext, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, eVision::EFramePosition framePosition, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, const eVision::ERGBColor &color, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, const eVision::ERGBColor &color, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, const eVision::ERGBColor &color, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, const eVision::ERGBColor &color, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrame (HDC graphicContext, const eVision::ERGBColor &color, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, float zoomX, float zoomY, float panX, float panY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, float zoomX, float zoomY, float panX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, float zoomX, float zoomY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, float zoomX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EC24Vector *c24Vector, float zoomX, float zoomY, float panX, float panY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EC24Vector *c24Vector, float zoomX, float zoomY, float panX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EC24Vector *c24Vector, float zoomX, float zoomY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EC24Vector *c24Vector, float zoomX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EC24Vector *c24Vector) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX, float zoomY, float panX, float panY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX, float zoomY, float panX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX, float zoomY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EBW8Vector *bw8Vector) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, float zoomX, float zoomY, float panX, float panY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, float zoomX, float zoomY, float panX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, float zoomX, float zoomY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, float zoomX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EC24Vector *c24Vector, float zoomX, float zoomY, float panX, float panY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EC24Vector *c24Vector, float zoomX, float zoomY, float panX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EC24Vector *c24Vector, float zoomX, float zoomY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EC24Vector *c24Vector, float zoomX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EC24Vector *c24Vector) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX, float zoomY, float panX, float panY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX, float zoomY, float panX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX, float zoomY) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EBW8Vector *bw8Vector, float zoomX) const |
| Draws an ROI/image in a device context. | |
| void | Draw (HDC graphicContext, eVision::EBW8Vector *bw8Vector) const |
| Draws an ROI/image in a device context. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY, float panX, float panY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY, float panX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX, float zoomY) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, eVision::EFramePosition framePosition, bool handles, float zoomX) const |
| Draws a rectangular frame around an image or ROI. | |
| void | DrawFrameWithCurrentPen (HDC graphicContext, eVision::EFramePosition framePosition, bool handles) const |
| Draws a rectangular frame around an image or ROI. | |
| void | Load (const std::string &path) |
| Restores an image stored in the given file. | |
| void | Load (eVision::ESerializer *serializer) |
| Restores an image stored in the given file. | |
| void | Save (const std::string &path, eVision::EImageFileType type) const |
| Saves the EBaseROI object to the given file. | |
| void | Save (const std::string &path) const |
| Saves the EBaseROI object to the given file. | |
| void | Save (eVision::ESerializer *serializer) const |
| Saves the EBaseROI object to the given file. | |
| void | SavePng (const std::string &path, int compression) const |
| Saves the EBaseROI object to the given file, in PNG format. | |
| void | SavePng (const std::string &path) const |
| Saves the EBaseROI object to the given file, in PNG format. | |
| void | SaveJpeg (const std::string &path, int quality) const |
| Saves the EBaseROI object to the given file, in JPEG format. | |
| void | SaveJpeg (const std::string &path) const |
| Saves the EBaseROI object to the given file, in JPEG format. | |
| void | SaveJpeg2K (const std::string &path, int quality) const |
| Saves the EBaseROI object to the given file, in JPEG 2000 format. | |
| void | SaveJpeg2K (const std::string &path) const |
| Saves the EBaseROI object to the given file, in JPEG 2000 format. | |
| std::string | GetAuthor () const |
| Gets or sets the Author attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| void | SetAuthor (const std::string &author) |
| Gets or sets the Author attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| std::string | GetComment () const |
| Gets or sets the Comment attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| void | SetComment (const std::string &comment) |
| Gets or sets the Comment attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| std::string | GetDate () const |
| Gets or sets the Date attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| void | SetDate (const std::string &date) |
| Gets or sets the Date attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| std::string | GetTitle () const |
| Gets or sets the Title attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| void | SetTitle (const std::string &title) |
| Gets or sets the Title attribute of the ROI/image. This is a convenience property that allows storing some information in the ROI/image. Please note that not all file formats preserve this information. | |
| EBaseROI (CppWrapperInternal::InternalConstructor) | |
Additional Inherited Members | |
| Public Attributes inherited from eVision::EBaseROI | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
The EImageC24 class is used to represent rectangular regions of interest inside EC24 color images. See ROIs.
License(s): BasicTypes
| eVision::EImageC24::EImageC24 | ( | ) |
Constructs a EImageC24 image.
The constructor with no arguments creates a zero-sized image. You can modify the image size by calling EBaseROI::SetSize method.
The sizing constructor constructs an image of the given size. See EBaseROI::SetSize for informations about the sizing restrictions.
The copy constructor copies all the supplied image properties (content, attributes, sub-ROIs...) into the current object. Note that if you used EBaseROI::UseExternalBuffer to assign an external buffer to the image, that buffer will not be copied, the resulting image will just point to the same buffer as the original.
| eVision::EImageC24::EImageC24 | ( | int32_t | width, |
| int32_t | height ) |
Constructs a EImageC24 image.
| width | The width, in pixels. |
| height | The height, in pixels. |
The constructor with no arguments creates a zero-sized image. You can modify the image size by calling EBaseROI::SetSize method.
The sizing constructor constructs an image of the given size. See EBaseROI::SetSize for informations about the sizing restrictions.
The copy constructor copies all the supplied image properties (content, attributes, sub-ROIs...) into the current object. Note that if you used EBaseROI::UseExternalBuffer to assign an external buffer to the image, that buffer will not be copied, the resulting image will just point to the same buffer as the original.
| eVision::EImageC24::EImageC24 | ( | int32_t | width, |
| int32_t | height, | ||
| eVision::EC24 | constant ) |
Constructs a EImageC24 image.
| width | The width, in pixels. |
| height | The height, in pixels. |
| constant | Color constant. |
The constructor with no arguments creates a zero-sized image. You can modify the image size by calling EBaseROI::SetSize method.
The sizing constructor constructs an image of the given size. See EBaseROI::SetSize for informations about the sizing restrictions.
The copy constructor copies all the supplied image properties (content, attributes, sub-ROIs...) into the current object. Note that if you used EBaseROI::UseExternalBuffer to assign an external buffer to the image, that buffer will not be copied, the resulting image will just point to the same buffer as the original.
| eVision::EImageC24::EImageC24 | ( | const eVision::EImageC24 & | other | ) |
Constructs a EImageC24 image.
| other | Another EImageC24 object. |
The constructor with no arguments creates a zero-sized image. You can modify the image size by calling EBaseROI::SetSize method.
The sizing constructor constructs an image of the given size. See EBaseROI::SetSize for informations about the sizing restrictions.
The copy constructor copies all the supplied image properties (content, attributes, sub-ROIs...) into the current object. Note that if you used EBaseROI::UseExternalBuffer to assign an external buffer to the image, that buffer will not be copied, the resulting image will just point to the same buffer as the original.
|
virtual | ||||||||||||
| eVision::EImageC24::EImageC24 | ( | CppWrapperInternal::InternalConstructor | ) |
| void eVision::EImageC24::InitializeFromUnalignedBuffer | ( | int | width, |
| int | height, | ||
| void * | buffer ) |
Initialize image from an unaligned buffer.
| width | Width of the image in the buffer. |
| height | Height of the image in the buffer. |
| buffer | Address of the buffer. |
The image will be initialized to fit the width and height passed as arguments. The contents of the buffer will then be copied into the image. The buffer contents must be compatible with the pixel type of the image.
| void eVision::EImageC24::InitializeFromUnalignedBuffer | ( | int | width, |
| int | height, | ||
| void * | buffer, | ||
| int | pitch ) |
Initialize image from an unaligned buffer.
| width | Width of the image in the buffer. |
| height | Height of the image in the buffer. |
| buffer | Address of the buffer. |
| pitch | Pitch of the buffer (in bytes). If omitted, the method assumes there is no padding (the pitch is assumed be equal (width * sizeOfAPixel)) |
The image will be initialized to fit the width and height passed as arguments. The contents of the buffer will then be copied into the image. The buffer contents must be compatible with the pixel type of the image.
| eVision::EImageC24 & eVision::EImageC24::operator= | ( | const eVision::EImageC24 & | other | ) |
|
virtual |
Use EBaseROI::Save or EBaseROI::Load instead.
Deprecated in version 24.10. Scheduled to be removed in version 27.6.
Reimplemented from eVision::EROIC24.