Holds all information related to a database character. More...
#include <eVision/EasyOcr/EasyOCR2/EOCR2DatabaseCharacter.h>
Public Member Functions | |
| EOCR2DatabaseCharacter () | |
| Constructs an EOCR2DatabaseCharacter context. | |
| EOCR2DatabaseCharacter (const eVision::EOCR2DatabaseCharacter &other) | |
| Constructs an EOCR2DatabaseCharacter context. | |
| virtual | ~EOCR2DatabaseCharacter () throw () |
| eVision::EOCR2DatabaseCharacter & | operator= (const eVision::EOCR2DatabaseCharacter &other) |
| Copies all the data from another EOCR2DatabaseCharacter object into the current EOCR2DatabaseCharacter object. | |
| eVision::EImageBW8 & | GetBitmap () |
| The bitmap associated to this character. | |
| uint16_t | GetCharacterCode () const |
| The ascii code associated to this character. | |
| void | SetCharacterCode (uint16_t code) |
| The ascii code associated to this character. | |
| eVision::ERectangle | GetBoundingBox () const |
| eVision::EQuadrangle | GetBoundingBoxQuadrangle () const |
| void | SetContextPath (const std::string &path) |
| std::string | GetContextPath () const |
| EOCR2DatabaseCharacter (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Holds all information related to a database character.
License(s): None
| eVision::EOCR2DatabaseCharacter::EOCR2DatabaseCharacter | ( | ) |
Constructs an EOCR2DatabaseCharacter context.
| eVision::EOCR2DatabaseCharacter::EOCR2DatabaseCharacter | ( | const eVision::EOCR2DatabaseCharacter & | other | ) |
Constructs an EOCR2DatabaseCharacter context.
| other | EOCR2DatabaseCharacter object to be copied. |
|
virtual | ||||||||||||
| eVision::EOCR2DatabaseCharacter::EOCR2DatabaseCharacter | ( | CppWrapperInternal::InternalConstructor | ) |
| eVision::EImageBW8 & eVision::EOCR2DatabaseCharacter::GetBitmap | ( | ) |
The bitmap associated to this character.
| eVision::ERectangle eVision::EOCR2DatabaseCharacter::GetBoundingBox | ( | ) | const |
| eVision::EQuadrangle eVision::EOCR2DatabaseCharacter::GetBoundingBoxQuadrangle | ( | ) | const |
| uint16_t eVision::EOCR2DatabaseCharacter::GetCharacterCode | ( | ) | const |
The ascii code associated to this character.
| std::string eVision::EOCR2DatabaseCharacter::GetContextPath | ( | ) | const |
| eVision::EOCR2DatabaseCharacter & eVision::EOCR2DatabaseCharacter::operator= | ( | const eVision::EOCR2DatabaseCharacter & | other | ) |
Copies all the data from another EOCR2DatabaseCharacter object into the current EOCR2DatabaseCharacter object.
| other | EOCR2DatabaseCharacter object to be copied |
| void eVision::EOCR2DatabaseCharacter::SetCharacterCode | ( | uint16_t | code | ) |
The ascii code associated to this character.
| void eVision::EOCR2DatabaseCharacter::SetContextPath | ( | const std::string & | path | ) |
| CppWrapperInternal::WrappedClass eVision::EOCR2DatabaseCharacter::wrappedClass_ |