Holds a vector of EOCR2Word objects representing a line. More...
#include <eVision/EasyOcr/EasyOCR2/EOCR2Line.h>
Public Member Functions | |
| EOCR2Line () | |
| Constructs an EOCR2Line context. | |
| EOCR2Line (const eVision::EOCR2Line &other) | |
| Constructs an EOCR2Line context. | |
| virtual | ~EOCR2Line () throw () |
| eVision::EOCR2Line & | operator= (const eVision::EOCR2Line &other) |
| Copies all the data from another EOCR2Line object into the current EOCR2Line object. | |
| std::vector< eVision::EOCR2Word > | GetWords () |
| The vector of EOCR2Word objects representing the line. | |
| void | SetWords (std::vector< eVision::EOCR2Word > words) |
| The vector of EOCR2Word objects representing the line. | |
| eVision::ERectangle | GetBoundingBox () const |
| The bounding box encapsulating all characters in the line. | |
| void | SetText (const std::string &text) |
| The true value of all characters in the line. | |
| std::string | GetText () const |
| The true value of all characters in the line. | |
| EOCR2Line (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Holds a vector of EOCR2Word objects representing a line.
License(s): None
| eVision::EOCR2Line::EOCR2Line | ( | ) |
Constructs an EOCR2Line context.
| eVision::EOCR2Line::EOCR2Line | ( | const eVision::EOCR2Line & | other | ) |
|
virtual | ||||||||||||
| eVision::EOCR2Line::EOCR2Line | ( | CppWrapperInternal::InternalConstructor | ) |
| eVision::ERectangle eVision::EOCR2Line::GetBoundingBox | ( | ) | const |
The bounding box encapsulating all characters in the line.
| std::string eVision::EOCR2Line::GetText | ( | ) | const |
The true value of all characters in the line.
Use a space to separate two words.
| std::vector< eVision::EOCR2Word > eVision::EOCR2Line::GetWords | ( | ) |
The vector of EOCR2Word objects representing the line.
| eVision::EOCR2Line & eVision::EOCR2Line::operator= | ( | const eVision::EOCR2Line & | other | ) |
| void eVision::EOCR2Line::SetText | ( | const std::string & | text | ) |
The true value of all characters in the line.
| text | A string containing the true value of all characters in the line. |
Use a space to separate two words.
| void eVision::EOCR2Line::SetWords | ( | std::vector< eVision::EOCR2Word > | words | ) |
The vector of EOCR2Word objects representing the line.
| CppWrapperInternal::WrappedClass eVision::EOCR2Line::wrappedClass_ |