Computes an EZMap from an EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. All 3D points under the reference plane are discarded. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetFillMode, EPointCloudToZMapConverter::SetMapXYResolution, EPointCloudToZMapConverter::SetMapZResolution, EPointCloudToZMapConverter::SetOrientationVector... When the conversion is called without defining specific parameters, the algorithm uses the following options: More...
#include <eVision/Easy3D/EPointCloudToZMapConverter.h>
Public Member Functions | |
| EPointCloudToZMapConverter () | |
| Creates an EPointCloudToZMapConverter object. | |
| EPointCloudToZMapConverter (const eVision::Easy3D::EPointCloudToZMapConverter &other) | |
| Creates an EPointCloudToZMapConverter object. | |
| virtual | ~EPointCloudToZMapConverter () throw () |
| eVision::Easy3D::EPointCloudToZMapConverter & | operator= (const eVision::Easy3D::EPointCloudToZMapConverter &other) |
| Assignment operator. | |
| bool | operator== (const eVision::Easy3D::EPointCloudToZMapConverter &other) const |
| Comparison operator. | |
| void | Convert (const eVision::Easy3D::EPointCloud &cloud, eVision::Easy3D::EZMap8 &zmap) const |
| Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ... | |
| void | Convert (const eVision::Easy3D::EPointCloud &cloud, eVision::Easy3D::EZMap16 &zmap) const |
| Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ... | |
| void | Convert (const eVision::Easy3D::EPointCloud &cloud, eVision::Easy3D::EZMap32f &zmap) const |
| Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ... | |
| void | Convert (const eVision::Easy3D::EPointCloud &cloud, eVision::Easy3D::EZMap *zmap) const |
| Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ... | |
| void | SetWorldToZMapTransform (const eVision::Easy3D::E3DTransformMatrix &matrix) |
| Explicitly sets the world to ZMap transformation. | |
| eVision::Easy3D::E3DTransformMatrix | GetWorldToZMapTransform () const |
| Explicitly sets the world to ZMap transformation. | |
| void | SetZMaptoWorldTransform (const eVision::Easy3D::E3DTransformMatrix &matrix) |
| Explicitly sets the ZMap to World transformation. | |
| eVision::Easy3D::E3DTransformMatrix | GetZMaptoWorldTransform () const |
| Explicitly sets the ZMap to World transformation. | |
| void | UnsetWorldToZMapTransform () |
| Disables the explicit world to ZMap transformation, set with EPointCloudToZMapConverter::SetWorldToZMapTransform. | |
| void | SetReferencePlane (const eVision::Easy3D::E3DPlane &plane) |
| Sets the E3DPlane reference plane. | |
| eVision::Easy3D::E3DPlane | GetReferencePlane () const |
| Gets the E3DPlane reference plane. | |
| void | SetReferencePlaneMode (eVision::Easy3D::EZMapReferencePlaneMode mode) |
| Sets an axis aligned reference plane. | |
| eVision::Easy3D::EZMapReferencePlaneMode | GetReferencePlaneMode () const |
| Sets an axis aligned reference plane. | |
| void | SetOrientationVector (const eVision::Easy3D::E3DPoint &direction) |
| Sets an explicit orientation for the EZMap. | |
| eVision::Easy3D::E3DPoint | GetOrientationVector () const |
| Sets an explicit orientation for the EZMap. | |
| void | SetOrientationVectorMode (eVision::Easy3D::EZMapOrientationVectorMode mode) |
| Chooses the EZMap orientation from a list of predefined axis, automatic mode or user defined vector. | |
| eVision::Easy3D::EZMapOrientationVectorMode | GetOrientationVectorMode () const |
| Chooses the EZMap orientation from a list of predefined axis, automatic mode or user defined vector. | |
| void | SetOrigin (const eVision::Easy3D::E3DPoint &position) |
| Chooses the EZMap origin. It is the 3D world position used as origin of the ZMap upper left pixel (0,0). | |
| eVision::Easy3D::E3DPoint | GetOrigin () const |
| Chooses the EZMap origin. It is the 3D world position used as origin of the ZMap upper left pixel (0,0). | |
| void | UnsetOrigin () |
| Lets the conversion process decides for the EZMap origin position (based on projected point cloud on the reference plane). | |
| bool | IsOriginSet () const |
| Gets whether the Origin of the ZMap is set or not. Use EPointCloudToZMapConverter::SetOrigin to enable and choose the ZMap origin. | |
| void | EnableFillMode (bool state) |
| Enables or disables fill mode. Fill mode parameters are defined by method EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian. | |
| void | EnableFillMode () |
| Enables or disables fill mode. Fill mode parameters are defined by method EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian. | |
| bool | IsFillModeEnabled () const |
| Tells if the fill mode is enabled or not. | |
| bool | IsFillModeMedian () const |
| Tells if the fill mode is in median mode or not, this value is not affected by EPointCloudToZMapConverter::EnableFillMode. Use EPointCloudToZMapConverter::EnableFillMode to toggle the fill mode and EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian to set the filling parameters. | |
| uint32_t | GetFillModeMedianHalfKernelX () const |
| Returns the last halfKernelX set by EPointCloudToZMapConverter::SetFillModeMedian. | |
| uint32_t | GetFillModeMedianHalfKernelY () const |
| Returns the last halfKernelX set by EPointCloudToZMapConverter::SetFillModeMedian. | |
| void | SetFillMode (eVision::Easy3D::EFillUndefinedPixelsDirection direction, eVision::Easy3D::EFillUndefinedPixelsMethod method) |
| Inpainting options used to fill the "holes" in the EZMap. A hole exists when no 3D point is projected at that pixel position in the ZMap. | |
| void | SetFillModeMedian (uint32_t halfOfKernelWidth, uint32_t halfOfKernelHeight) |
| Inpainting options used to fill the "holes" in the EZMap using a median rectangular kernel of odd size. A hole exists when no 3D point is projected at that pixel position in the ZMap. | |
| void | SetFillModeMedian (uint32_t halfOfKernelWidth) |
| Inpainting options used to fill the "holes" in the EZMap using a median rectangular kernel of odd size. A hole exists when no 3D point is projected at that pixel position in the ZMap. | |
| void | SetFillModeMedian () |
| Inpainting options used to fill the "holes" in the EZMap using a median rectangular kernel of odd size. A hole exists when no 3D point is projected at that pixel position in the ZMap. | |
| eVision::Easy3D::EFillUndefinedPixelsDirection | GetFillUndefinedPixelsDirection () const |
| Gets the undefined pixel fill direction (see EFillUndefinedPixelsDirection). | |
| eVision::Easy3D::EFillUndefinedPixelsMethod | GetFillUndefinedPixelsMethod () const |
| Gets the undefined pixel fill method (see EFillUndefinedPixelsMethod). | |
| void | SetMapSize (int width, int height) |
| Sets the required size of the generated EZMap; expressed in number of pixels for width and height dimensions. | |
| int | GetMapWidth () const |
| Gets the required width (number of pixels) of the generated EZMap. | |
| int | GetMapHeight () const |
| Gets the required height (number of pixels) of the generated EZMap. | |
| void | UnsetMapSize () |
| Unsets the resolution. Lets the conversion decides for the optimum resolution, depending on the projected point cloud and pixel scale. | |
| void | SetMapXYResolution (float resolution) |
| Sets the resolution (possibly anisotropic) of the EZMap pixels along the X and Y axes, in world space units per pixel (e.g mm/pixel). | |
| void | SetMapXYResolution (float resolutionX, float resolutionY) |
| Sets the resolution (possibly anisotropic) of the EZMap pixels along the X and Y axes, in world space units per pixel (e.g mm/pixel). | |
| float | GetMapXResolution () const |
| Gets the resolution of the EZMap pixels along the X axis. | |
| float | GetMapYResolution () const |
| Gets the resolution of the EZMap pixels along the Y axis. | |
| void | UnsetMapXYResolution () |
| Unsets the X and Y resolutions. Lets the conversion decide the optimal resolution, depending on the projected point cloud and EZMap size. | |
| void | SetMapZResolution (float scale) |
| Gets/Sets the EZMap Z resolution, in world space units per gray value. | |
| float | GetMapZResolution () const |
| Gets/Sets the EZMap Z resolution, in world space units per gray value. | |
| void | SetMapZResolutionFailureHandler (eVision::Easy3D::EZMapGeneratorZResolutionFailureHandler failureHandler) |
| Gets/Sets the method to handle failures in EPointCloudToZMapConverter::Convert when the EZMap Z resolution is set explicitly (EPointCloudToZMapConverter::SetMapZResolution). | |
| eVision::Easy3D::EZMapGeneratorZResolutionFailureHandler | GetMapZResolutionFailureHandler () const |
| Gets/Sets the method to handle failures in EPointCloudToZMapConverter::Convert when the EZMap Z resolution is set explicitly (EPointCloudToZMapConverter::SetMapZResolution). | |
| void | UnsetMapZResolution () |
| Unsets the EPointCloudToZMapConverter::SetMapZResolution (as well as the EPointCloudToZMapConverter::SetMapZResolutionFailureHandler). Lets the conversion decide the optimal Z resolution. | |
| void | SetExtension (float size) |
| Sets a metric value used to enlarge the point cloud 3D domain. | |
| float | GetExtension () const |
| Gets the 3D point cloud extension. | |
| void | Load (const std::string &path) |
| Loads the converter configuration. The given ESerializer must have been created for reading. | |
| void | Load (eVision::ESerializer *serializer) |
| Loads the converter configuration. The given ESerializer must have been created for reading. | |
| void | Save (const std::string &path) |
| Saves the converter configuration. The given ESerializer must have been created for writing. | |
| void | Save (eVision::ESerializer *serializer) |
| Saves the converter configuration. The given ESerializer must have been created for writing. | |
| EPointCloudToZMapConverter (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Computes an EZMap from an EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. All 3D points under the reference plane are discarded. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetFillMode, EPointCloudToZMapConverter::SetMapXYResolution, EPointCloudToZMapConverter::SetMapZResolution, EPointCloudToZMapConverter::SetOrientationVector... When the conversion is called without defining specific parameters, the algorithm uses the following options:
License(s): Easy3D
| eVision::Easy3D::EPointCloudToZMapConverter::EPointCloudToZMapConverter | ( | ) |
Creates an EPointCloudToZMapConverter object.
| eVision::Easy3D::EPointCloudToZMapConverter::EPointCloudToZMapConverter | ( | const eVision::Easy3D::EPointCloudToZMapConverter & | other | ) |
Creates an EPointCloudToZMapConverter object.
| other | Reference to the EPointCloudToZMapConverter object used for the initialization. |
|
virtual | ||||||||||||
| eVision::Easy3D::EPointCloudToZMapConverter::EPointCloudToZMapConverter | ( | CppWrapperInternal::InternalConstructor | ) |
| void eVision::Easy3D::EPointCloudToZMapConverter::Convert | ( | const eVision::Easy3D::EPointCloud & | cloud, |
| eVision::Easy3D::EZMap * | zmap ) const |
Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ...
| cloud | The input 3D point cloud. |
| zmap | The generated ZMap in 8, 16 or 32 bits format. |
| void eVision::Easy3D::EPointCloudToZMapConverter::Convert | ( | const eVision::Easy3D::EPointCloud & | cloud, |
| eVision::Easy3D::EZMap16 & | zmap ) const |
Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ...
| cloud | The input 3D point cloud. |
| zmap | The generated ZMap in 8, 16 or 32 bits format. |
| void eVision::Easy3D::EPointCloudToZMapConverter::Convert | ( | const eVision::Easy3D::EPointCloud & | cloud, |
| eVision::Easy3D::EZMap32f & | zmap ) const |
Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ...
| cloud | The input 3D point cloud. |
| zmap | The generated ZMap in 8, 16 or 32 bits format. |
| void eVision::Easy3D::EPointCloudToZMapConverter::Convert | ( | const eVision::Easy3D::EPointCloud & | cloud, |
| eVision::Easy3D::EZMap8 & | zmap ) const |
Computes an EZMap from a world space EPointCloud. The value of the pixels of the ZMap are the distance between the 3D points and the reference plane. Various options can be set with methods EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector, EPointCloudToZMapConverter::SetMapSize, ...
| cloud | The input 3D point cloud. |
| zmap | The generated ZMap in 8, 16 or 32 bits format. |
| void eVision::Easy3D::EPointCloudToZMapConverter::EnableFillMode | ( | ) |
Enables or disables fill mode. Fill mode parameters are defined by method EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian.
Fill mode is enabled by default. If fill mode is disable, undefined pixels may remain in the EZMap.
| void eVision::Easy3D::EPointCloudToZMapConverter::EnableFillMode | ( | bool | state | ) |
Enables or disables fill mode. Fill mode parameters are defined by method EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian.
Fill mode is enabled by default. If fill mode is disable, undefined pixels may remain in the EZMap.
| state | Set to true to enable fill mode. |
| float eVision::Easy3D::EPointCloudToZMapConverter::GetExtension | ( | ) | const |
Gets the 3D point cloud extension.
| uint32_t eVision::Easy3D::EPointCloudToZMapConverter::GetFillModeMedianHalfKernelX | ( | ) | const |
Returns the last halfKernelX set by EPointCloudToZMapConverter::SetFillModeMedian.
| uint32_t eVision::Easy3D::EPointCloudToZMapConverter::GetFillModeMedianHalfKernelY | ( | ) | const |
Returns the last halfKernelX set by EPointCloudToZMapConverter::SetFillModeMedian.
| eVision::Easy3D::EFillUndefinedPixelsDirection eVision::Easy3D::EPointCloudToZMapConverter::GetFillUndefinedPixelsDirection | ( | ) | const |
Gets the undefined pixel fill direction (see EFillUndefinedPixelsDirection).
| eVision::Easy3D::EFillUndefinedPixelsMethod eVision::Easy3D::EPointCloudToZMapConverter::GetFillUndefinedPixelsMethod | ( | ) | const |
Gets the undefined pixel fill method (see EFillUndefinedPixelsMethod).
| int eVision::Easy3D::EPointCloudToZMapConverter::GetMapHeight | ( | ) | const |
Gets the required height (number of pixels) of the generated EZMap.
By default, the required size is not set.
| int eVision::Easy3D::EPointCloudToZMapConverter::GetMapWidth | ( | ) | const |
Gets the required width (number of pixels) of the generated EZMap.
By default, the required size is not set.
| float eVision::Easy3D::EPointCloudToZMapConverter::GetMapXResolution | ( | ) | const |
Gets the resolution of the EZMap pixels along the X axis.
| float eVision::Easy3D::EPointCloudToZMapConverter::GetMapYResolution | ( | ) | const |
Gets the resolution of the EZMap pixels along the Y axis.
| float eVision::Easy3D::EPointCloudToZMapConverter::GetMapZResolution | ( | ) | const |
Gets/Sets the EZMap Z resolution, in world space units per gray value.
The resolution is used to compute the transformation of the world Z position to an integer 8, 16 or 32 bits pixel value.
If the resolution set is too small to represent the whole 3D data, it will have to be cropped, saturated or an exception will be thrown. By default, the data is cropped. To specify another behavior, use EPointCloudToZMapConverter::SetMapZResolutionFailureHandler.
| eVision::Easy3D::EZMapGeneratorZResolutionFailureHandler eVision::Easy3D::EPointCloudToZMapConverter::GetMapZResolutionFailureHandler | ( | ) | const |
Gets/Sets the method to handle failures in EPointCloudToZMapConverter::Convert when the EZMap Z resolution is set explicitly (EPointCloudToZMapConverter::SetMapZResolution).
If the resolution set by EPointCloudToZMapConverter::SetMapZResolution is too small to represent the whole 3D data, it may be cropped, saturated or an exception may be thrown. By default, data is cropped.
| eVision::Easy3D::E3DPoint eVision::Easy3D::EPointCloudToZMapConverter::GetOrientationVector | ( | ) | const |
Sets an explicit orientation for the EZMap.
Overrides the orientation mode given by the method EPointCloudToZMapConverter::SetOrientationVectorMode.
The direction should be an E3DPoint representing the expected direction of the X (width) axis of the ZMap. That direction will be used after projection on the reference plane normal. That direction must NOT be aligned with the reference plane normal.
| eVision::Easy3D::EZMapOrientationVectorMode eVision::Easy3D::EPointCloudToZMapConverter::GetOrientationVectorMode | ( | ) | const |
Chooses the EZMap orientation from a list of predefined axis, automatic mode or user defined vector.
Use EPointCloudToZMapConverter::SetOrientationVector to set an explicit orientation vector for the ZMap.
Choose between Automatic mode (default), world space axis or explicit user defined vector (see EZMapOrientationVectorMode).
| eVision::Easy3D::E3DPoint eVision::Easy3D::EPointCloudToZMapConverter::GetOrigin | ( | ) | const |
Chooses the EZMap origin. It is the 3D world position used as origin of the ZMap upper left pixel (0,0).
That position will be projected on the reference plane. To let the conversion choose for the origin, call EPointCloudToZMapConverter::UnsetOrigin.
| eVision::Easy3D::E3DPlane eVision::Easy3D::EPointCloudToZMapConverter::GetReferencePlane | ( | ) | const |
Gets the E3DPlane reference plane.
Use EPointCloudToZMapConverter::SetReferencePlane to set an explicit reference plane.
| eVision::Easy3D::EZMapReferencePlaneMode eVision::Easy3D::EPointCloudToZMapConverter::GetReferencePlaneMode | ( | ) | const |
Sets an axis aligned reference plane.
Overrides the explicit reference plane given by the method EPointCloudToZMapConverter::SetReferencePlane.
Choose between X, Y or Z reference plane (see EZMapReferencePlaneMode).
The plane offset is set automatically on the point cloud lowest 3D point.
| eVision::Easy3D::E3DTransformMatrix eVision::Easy3D::EPointCloudToZMapConverter::GetWorldToZMapTransform | ( | ) | const |
Explicitly sets the world to ZMap transformation.
EPointCloudToZMapConverter::SetWorldToZMapTransform overrides the settings done by EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector and EPointCloudToZMapConverter::SetOrigin. That E3DTransformMatrix transform expresses how the world positions are transformed to the EZMap space. The matrix must be a rigid transformation (translation and rotation only).
The resolutions of the ZMap are defined by the EPointCloudToZMapConverter::SetMapXYResolution and EPointCloudToZMapConverter::SetMapZResolution methods.
| eVision::Easy3D::E3DTransformMatrix eVision::Easy3D::EPointCloudToZMapConverter::GetZMaptoWorldTransform | ( | ) | const |
Explicitly sets the ZMap to World transformation.
"SetZMaptoWorldTransform" overrides the settings done by EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector and EPointCloudToZMapConverter::SetOrigin. That E3DTransformMatrix transform expresses how the EZMap positions are transformed to the World space. The matrix must be a rigid transformation (translation and rotation only).
The resolutions of the World are defined by the EPointCloudToZMapConverter::SetMapXYResolution and EPointCloudToZMapConverter::SetMapZResolution methods.
| bool eVision::Easy3D::EPointCloudToZMapConverter::IsFillModeEnabled | ( | ) | const |
Tells if the fill mode is enabled or not.
Use EPointCloudToZMapConverter::EnableFillMode to toggle the fill mode and EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian to set the filling parameters.
| bool eVision::Easy3D::EPointCloudToZMapConverter::IsFillModeMedian | ( | ) | const |
Tells if the fill mode is in median mode or not, this value is not affected by EPointCloudToZMapConverter::EnableFillMode. Use EPointCloudToZMapConverter::EnableFillMode to toggle the fill mode and EPointCloudToZMapConverter::SetFillMode or EPointCloudToZMapConverter::SetFillModeMedian to set the filling parameters.
| bool eVision::Easy3D::EPointCloudToZMapConverter::IsOriginSet | ( | ) | const |
Gets whether the Origin of the ZMap is set or not. Use EPointCloudToZMapConverter::SetOrigin to enable and choose the ZMap origin.
| void eVision::Easy3D::EPointCloudToZMapConverter::Load | ( | const std::string & | path | ) |
Loads the converter configuration. The given ESerializer must have been created for reading.
| path | The file path. |
| void eVision::Easy3D::EPointCloudToZMapConverter::Load | ( | eVision::ESerializer * | serializer | ) |
Loads the converter configuration. The given ESerializer must have been created for reading.
| serializer | The serializer. |
| eVision::Easy3D::EPointCloudToZMapConverter & eVision::Easy3D::EPointCloudToZMapConverter::operator= | ( | const eVision::Easy3D::EPointCloudToZMapConverter & | other | ) |
Assignment operator.
| other | Reference to the EPointCloudToZMapConverter object used for the assignment. |
| bool eVision::Easy3D::EPointCloudToZMapConverter::operator== | ( | const eVision::Easy3D::EPointCloudToZMapConverter & | other | ) | const |
Comparison operator.
| other | Reference to the EPointCloudToZMapConverter object used for the comparison. |
| void eVision::Easy3D::EPointCloudToZMapConverter::Save | ( | const std::string & | path | ) |
Saves the converter configuration. The given ESerializer must have been created for writing.
| path | The file path. |
| void eVision::Easy3D::EPointCloudToZMapConverter::Save | ( | eVision::ESerializer * | serializer | ) |
Saves the converter configuration. The given ESerializer must have been created for writing.
| serializer | Pointer to the ESerializer created for writing. |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetExtension | ( | float | size | ) |
Sets a metric value used to enlarge the point cloud 3D domain.
That value affects X,Y and Z directions and can be used to generate an EZMap with borders of undefined pixels.
Default value is 0, which means a ZMap without border.
| size | The metric extension used to enlarge the point cloud. |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetFillMode | ( | eVision::Easy3D::EFillUndefinedPixelsDirection | direction, |
| eVision::Easy3D::EFillUndefinedPixelsMethod | method ) |
Inpainting options used to fill the "holes" in the EZMap. A hole exists when no 3D point is projected at that pixel position in the ZMap.
| direction | Direction in which the undefined pixels are filled in a depthmap from EFillUndefinedPixelsDirection |
| method | Which values used to fill the undefined pixels in a depthmap from EFillUndefinedPixelsMethod |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetFillModeMedian | ( | ) |
Inpainting options used to fill the "holes" in the EZMap using a median rectangular kernel of odd size. A hole exists when no 3D point is projected at that pixel position in the ZMap.
| void eVision::Easy3D::EPointCloudToZMapConverter::SetFillModeMedian | ( | uint32_t | halfOfKernelWidth | ) |
Inpainting options used to fill the "holes" in the EZMap using a median rectangular kernel of odd size. A hole exists when no 3D point is projected at that pixel position in the ZMap.
| halfOfKernelWidth | Half of the box width minus one (by default, halfOfKernelWidth = 2). |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetFillModeMedian | ( | uint32_t | halfOfKernelWidth, |
| uint32_t | halfOfKernelHeight ) |
Inpainting options used to fill the "holes" in the EZMap using a median rectangular kernel of odd size. A hole exists when no 3D point is projected at that pixel position in the ZMap.
| halfOfKernelWidth | Half of the box width minus one (by default, halfOfKernelWidth = 2). |
| halfOfKernelHeight | Half of the box height minus one (by default, same as halfOfKernelWidth). |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetMapSize | ( | int | width, |
| int | height ) |
Sets the required size of the generated EZMap; expressed in number of pixels for width and height dimensions.
By default, the required size is not set.
| width | The required width for the Generated ZMap. |
| height | The required height for the Generated ZMap. |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetMapXYResolution | ( | float | resolution | ) |
Sets the resolution (possibly anisotropic) of the EZMap pixels along the X and Y axes, in world space units per pixel (e.g mm/pixel).
The resolution is used to compute the ZMap size (width and height), depending on the projected point cloud on the reference plane.
| resolution | The resolution for the isotropic case. |
The isotropic scale, for X and Y axis is in metric world units.
| void eVision::Easy3D::EPointCloudToZMapConverter::SetMapXYResolution | ( | float | resolutionX, |
| float | resolutionY ) |
Sets the resolution (possibly anisotropic) of the EZMap pixels along the X and Y axes, in world space units per pixel (e.g mm/pixel).
The resolution is used to compute the ZMap size (width and height), depending on the projected point cloud on the reference plane.
| resolutionX | The resolution for the X axis. |
| resolutionY | The resolution for the Y axis. |
The isotropic scale, for X and Y axis is in metric world units.
| void eVision::Easy3D::EPointCloudToZMapConverter::SetMapZResolution | ( | float | scale | ) |
Gets/Sets the EZMap Z resolution, in world space units per gray value.
The resolution is used to compute the transformation of the world Z position to an integer 8, 16 or 32 bits pixel value.
If the resolution set is too small to represent the whole 3D data, it will have to be cropped, saturated or an exception will be thrown. By default, the data is cropped. To specify another behavior, use EPointCloudToZMapConverter::SetMapZResolutionFailureHandler.
| scale | The resolution for the Z axis |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetMapZResolutionFailureHandler | ( | eVision::Easy3D::EZMapGeneratorZResolutionFailureHandler | failureHandler | ) |
Gets/Sets the method to handle failures in EPointCloudToZMapConverter::Convert when the EZMap Z resolution is set explicitly (EPointCloudToZMapConverter::SetMapZResolution).
If the resolution set by EPointCloudToZMapConverter::SetMapZResolution is too small to represent the whole 3D data, it may be cropped, saturated or an exception may be thrown. By default, data is cropped.
| failureHandler | Whether to crop, saturate or throw on failure |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetOrientationVector | ( | const eVision::Easy3D::E3DPoint & | direction | ) |
Sets an explicit orientation for the EZMap.
Overrides the orientation mode given by the method EPointCloudToZMapConverter::SetOrientationVectorMode.
The direction should be an E3DPoint representing the expected direction of the X (width) axis of the ZMap. That direction will be used after projection on the reference plane normal. That direction must NOT be aligned with the reference plane normal.
| void eVision::Easy3D::EPointCloudToZMapConverter::SetOrientationVectorMode | ( | eVision::Easy3D::EZMapOrientationVectorMode | mode | ) |
Chooses the EZMap orientation from a list of predefined axis, automatic mode or user defined vector.
Use EPointCloudToZMapConverter::SetOrientationVector to set an explicit orientation vector for the ZMap.
Choose between Automatic mode (default), world space axis or explicit user defined vector (see EZMapOrientationVectorMode).
| void eVision::Easy3D::EPointCloudToZMapConverter::SetOrigin | ( | const eVision::Easy3D::E3DPoint & | position | ) |
Chooses the EZMap origin. It is the 3D world position used as origin of the ZMap upper left pixel (0,0).
That position will be projected on the reference plane. To let the conversion choose for the origin, call EPointCloudToZMapConverter::UnsetOrigin.
| void eVision::Easy3D::EPointCloudToZMapConverter::SetReferencePlane | ( | const eVision::Easy3D::E3DPlane & | plane | ) |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetReferencePlaneMode | ( | eVision::Easy3D::EZMapReferencePlaneMode | mode | ) |
Sets an axis aligned reference plane.
Overrides the explicit reference plane given by the method EPointCloudToZMapConverter::SetReferencePlane.
Choose between X, Y or Z reference plane (see EZMapReferencePlaneMode).
The plane offset is set automatically on the point cloud lowest 3D point.
| void eVision::Easy3D::EPointCloudToZMapConverter::SetWorldToZMapTransform | ( | const eVision::Easy3D::E3DTransformMatrix & | matrix | ) |
Explicitly sets the world to ZMap transformation.
EPointCloudToZMapConverter::SetWorldToZMapTransform overrides the settings done by EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector and EPointCloudToZMapConverter::SetOrigin. That E3DTransformMatrix transform expresses how the world positions are transformed to the EZMap space. The matrix must be a rigid transformation (translation and rotation only).
The resolutions of the ZMap are defined by the EPointCloudToZMapConverter::SetMapXYResolution and EPointCloudToZMapConverter::SetMapZResolution methods.
| matrix | The world to ZMap transformation matrix. |
| void eVision::Easy3D::EPointCloudToZMapConverter::SetZMaptoWorldTransform | ( | const eVision::Easy3D::E3DTransformMatrix & | matrix | ) |
Explicitly sets the ZMap to World transformation.
"SetZMaptoWorldTransform" overrides the settings done by EPointCloudToZMapConverter::SetReferencePlane, EPointCloudToZMapConverter::SetOrientationVector and EPointCloudToZMapConverter::SetOrigin. That E3DTransformMatrix transform expresses how the EZMap positions are transformed to the World space. The matrix must be a rigid transformation (translation and rotation only).
The resolutions of the World are defined by the EPointCloudToZMapConverter::SetMapXYResolution and EPointCloudToZMapConverter::SetMapZResolution methods.
| matrix | The ZMap to World transformation matrix. |
| void eVision::Easy3D::EPointCloudToZMapConverter::UnsetMapSize | ( | ) |
Unsets the resolution. Lets the conversion decides for the optimum resolution, depending on the projected point cloud and pixel scale.
| void eVision::Easy3D::EPointCloudToZMapConverter::UnsetMapXYResolution | ( | ) |
Unsets the X and Y resolutions. Lets the conversion decide the optimal resolution, depending on the projected point cloud and EZMap size.
| void eVision::Easy3D::EPointCloudToZMapConverter::UnsetMapZResolution | ( | ) |
Unsets the EPointCloudToZMapConverter::SetMapZResolution (as well as the EPointCloudToZMapConverter::SetMapZResolutionFailureHandler). Lets the conversion decide the optimal Z resolution.
| void eVision::Easy3D::EPointCloudToZMapConverter::UnsetOrigin | ( | ) |
Lets the conversion process decides for the EZMap origin position (based on projected point cloud on the reference plane).
Use EPointCloudToZMapConverter::SetOrigin to enable and choose the ZMap origin.
| void eVision::Easy3D::EPointCloudToZMapConverter::UnsetWorldToZMapTransform | ( | ) |
Disables the explicit world to ZMap transformation, set with EPointCloudToZMapConverter::SetWorldToZMapTransform.
| CppWrapperInternal::WrappedClass eVision::Easy3D::EPointCloudToZMapConverter::wrappedClass_ |