The base class from which all the segmenters that produce two layers derive. More...
#include <eVision/EasyObject/EasyObject2/Segmenters/ETwoLayersImageSegmenter.h>
Public Member Functions | |
| virtual | ~ETwoLayersImageSegmenter () throw () |
| bool | operator== (const eVision::Segmenters::ETwoLayersImageSegmenter &other) const |
| Comparison operator. | |
| void | Load (const std::string &path) |
| Load the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for reading. | |
| void | Load (eVision::ESerializer *serializer) |
| Load the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for reading. | |
| void | Save (const std::string &path) |
| Save the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for writing. | |
| void | Save (eVision::ESerializer *serializer) |
| Save the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for writing. | |
| virtual void | SetBlackLayerIndex (unsigned int index) |
| Index of the black layer in the destination coded image. | |
| virtual unsigned int | GetBlackLayerIndex () const |
| Index of the black layer in the destination coded image. | |
| virtual void | SetBlackLayerEncoded (bool encode) |
| Black layer encoding status. | |
| virtual bool | GetBlackLayerEncoded () const |
| Black layer encoding status. | |
| virtual void | SetWhiteLayerIndex (unsigned int index) |
| Index of the white layer in the destination coded image. | |
| virtual unsigned int | GetWhiteLayerIndex () const |
| Index of the white layer in the destination coded image. | |
| virtual void | SetWhiteLayerEncoded (bool encode) |
| White layer encoding status. | |
| virtual bool | GetWhiteLayerEncoded () const |
| White layer encoding status. | |
| ETwoLayersImageSegmenter (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::Segmenters::EImageSegmenter | |
| virtual | ~EImageSegmenter () throw () |
| EImageSegmenter (CppWrapperInternal::InternalConstructor) | |
Additional Inherited Members | |
| Public Attributes inherited from eVision::Segmenters::EImageSegmenter | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
The base class from which all the segmenters that produce two layers derive.
The Layer Encoding can be enabled/disabled for each layer individually. The index of the layers in the coded image can also be assigned individually.
License(s): EasyObject
|
virtual | ||||||||||||
| eVision::Segmenters::ETwoLayersImageSegmenter::ETwoLayersImageSegmenter | ( | CppWrapperInternal::InternalConstructor | ) |
|
virtual |
Black layer encoding status.
|
virtual |
Index of the black layer in the destination coded image.
Setting this property automatically switches on the encoding of the black layer.
|
virtual |
White layer encoding status.
|
virtual |
Index of the white layer in the destination coded image.
Setting this property automatically switches on the encoding of the white layer.
| void eVision::Segmenters::ETwoLayersImageSegmenter::Load | ( | const std::string & | path | ) |
Load the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for reading.
| path | The file path. |
| void eVision::Segmenters::ETwoLayersImageSegmenter::Load | ( | eVision::ESerializer * | serializer | ) |
Load the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for reading.
| serializer | The serializer. |
| bool eVision::Segmenters::ETwoLayersImageSegmenter::operator== | ( | const eVision::Segmenters::ETwoLayersImageSegmenter & | other | ) | const |
Comparison operator.
| other | The other ETwoLayersImageSegmenter that will be compared with this one. |
| void eVision::Segmenters::ETwoLayersImageSegmenter::Save | ( | const std::string & | path | ) |
Save the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for writing.
| path | The file path. |
| void eVision::Segmenters::ETwoLayersImageSegmenter::Save | ( | eVision::ESerializer * | serializer | ) |
Save the ETwoLayersImageSegmenter configuration. The given ESerializer must have been created for writing.
| serializer | The serializer. |
|
virtual |
Black layer encoding status.
Reimplemented in eVision::Segmenters::EImageRangeSegmenter, and eVision::Segmenters::EReferenceImageSegmenter.
|
virtual |
Index of the black layer in the destination coded image.
Setting this property automatically switches on the encoding of the black layer.
Reimplemented in eVision::Segmenters::EImageRangeSegmenter, and eVision::Segmenters::EReferenceImageSegmenter.
|
virtual |
White layer encoding status.
Reimplemented in eVision::Segmenters::EImageRangeSegmenter, and eVision::Segmenters::EReferenceImageSegmenter.
|
virtual |
Index of the white layer in the destination coded image.
Setting this property automatically switches on the encoding of the white layer.
Reimplemented in eVision::Segmenters::EImageRangeSegmenter, and eVision::Segmenters::EReferenceImageSegmenter.