Classes | |
| struct | IVimbaXImage |
| struct | VimbaXImage |
| struct | ConvertedVimbaXImage |
| class | EVimbaXImageBW8 |
| The EVimbaXImageBW8 class is used to wrap frames recorded with Vimba X whose pixel type is "Mono8" or any "BayerXY8". It can be used in eVision processing as an EImageBW8 object. More... | |
| class | EVimbaXImageBW16 |
| The EVimbaXImageBW16 class is used to wrap frames recorded with Vimba X whose pixel type is "Mono16" or any "BayerXY16". It can be used in eVision processing as an EImageBW16 object. More... | |
| class | EVimbaXImageC24 |
| The EVimbaXImageC24 class is used to wrap frames recorded with Vimba X whose pixel type is "BGR8". It can be used in eVision processing as an EImageC24 object. More... | |
Enumerations | |
| enum | ETransformationMode { ETransformationMode_Never , ETransformationMode_OnlyIfNeeded , ETransformationMode_Always } |
| Enum of available transformation modes. More... | |
Functions | |
| VmbFrame_t | transformImage (const VmbFrame_t &input, VmbPixelFormat_t targetFormat) |
| VmbFrame_t | transformImage (const VmbCPP::FramePtr &input, VmbPixelFormat_t targetFormat) |
| VmbImage | transformImage (const VmbImage &input, VmbPixelFormat_t targetFormat) |
Variables | |
| template<> | |
| std::vector< VmbPixelFormat_t > | IVimbaXImage< EImageBW8 >::supportedFormats |
| template<> | |
| std::vector< VmbPixelFormat_t > | IVimbaXImage< EImageBW16 >::supportedFormats |
| template<> | |
| std::vector< VmbPixelFormat_t > | IVimbaXImage< EImageC24 >::supportedFormats {VmbPixelFormatBgr8} |
Enum of available transformation modes.
| VmbFrame_t eVision::VimbaXBridge::transformImage | ( | const VmbCPP::FramePtr & | input, |
| VmbPixelFormat_t | targetFormat ) |
| VmbFrame_t eVision::VimbaXBridge::transformImage | ( | const VmbFrame_t & | input, |
| VmbPixelFormat_t | targetFormat ) |
| VmbImage eVision::VimbaXBridge::transformImage | ( | const VmbImage & | input, |
| VmbPixelFormat_t | targetFormat ) |
| std::vector<VmbPixelFormat_t> eVision::VimbaXBridge::IVimbaXImage< EImageBW16 >::supportedFormats |
| std::vector<VmbPixelFormat_t> eVision::VimbaXBridge::IVimbaXImage< EImageBW8 >::supportedFormats |
| std::vector<VmbPixelFormat_t> eVision::VimbaXBridge::IVimbaXImage< EImageC24 >::supportedFormats {VmbPixelFormatBgr8} |