Represents how to visualize 3D Objects in a E3DViewer. More...
#include <eVision/Easy3D/ERenderStyle.h>
Public Member Functions | |
| ERenderStyle () | |
| Constructs a ERenderStyle object. | |
| ERenderStyle (bool hasFill, bool hasLine, eVision::EC24A fillRGB, eVision::EC24A lineRGB, eVision::EC24A pointRGB) | |
| Constructs a ERenderStyle object. | |
Public Attributes | |
| bool | hasFill |
| Indicates that the inside of the object should be rendered. | |
| eVision::EC24A | fillRGB |
| Fill (inside) color of the object. | |
| bool | hasLine |
| Indicates that the edges of the object should be rendered. | |
| eVision::EC24A | lineRGB |
| Line (edge) color of the object. | |
| eVision::EC24A | pointRGB |
| Color of the object if it is a point. | |
| eVision::Easy3D::ERenderStyle::ERenderStyle | ( | ) |
Constructs a ERenderStyle object.
| eVision::Easy3D::ERenderStyle::ERenderStyle | ( | bool | hasFill, |
| bool | hasLine, | ||
| eVision::EC24A | fillRGB, | ||
| eVision::EC24A | lineRGB, | ||
| eVision::EC24A | pointRGB ) |
Constructs a ERenderStyle object.
| hasFill | Whether the rendered feature of the object is filled. Defaults to True. |
| hasLine | Whether the lines composing the rendered feature of the object are drawn. Defaults to False |
| fillRGB | Color of the rendered feature of the object. Defaults to White |
| lineRGB | Color of the lines of the rendered feature of the object. Defaults to White |
| pointRGB | Color of the point that corresponds to the rendered feature of the object. Defaults to White |
| eVision::EC24A eVision::Easy3D::ERenderStyle::fillRGB |
Fill (inside) color of the object.
Only applied if the object is a polygon.
| bool eVision::Easy3D::ERenderStyle::hasFill |
Indicates that the inside of the object should be rendered.
Only applied if the object is a polygon.
| bool eVision::Easy3D::ERenderStyle::hasLine |
Indicates that the edges of the object should be rendered.
Only applied if the object is a polygon.
| eVision::EC24A eVision::Easy3D::ERenderStyle::lineRGB |
Line (edge) color of the object.
Only applied if the object is a polygon.
| eVision::EC24A eVision::Easy3D::ERenderStyle::pointRGB |
Color of the object if it is a point.