List of options to customize the drawing of the bar codes. More...
#include <eVision/EasyBarCode/EasyBarCode2/EBarCodeGridDrawOptions.h>
Public Member Functions | |
| EBarCodeGridDrawOptions () | |
| Creates an EBarCodeGridDrawOptions object. | |
| EBarCodeGridDrawOptions (const eVision::EPen &codesPen, bool drawPosition, const eVision::ERGBColor &positionColor, bool drawDecodedString) | |
| Creates an EBarCodeGridDrawOptions object. | |
Public Attributes | |
| eVision::EPen | CodesPen |
| Pen used for the drawing of the codes. | |
| bool | DrawPosition |
| Flag for the drawing of code position. | |
| eVision::ERGBColor | PositionColor |
| The color in which to draw the code position. | |
| bool | DrawDecodedString |
| Flag for the drawing of the decoded string. | |
List of options to customize the drawing of the bar codes.
License(s): EasyBarCode
| eVision::EasyBarCode2::EBarCodeGridDrawOptions::EBarCodeGridDrawOptions | ( | ) |
Creates an EBarCodeGridDrawOptions object.
| eVision::EasyBarCode2::EBarCodeGridDrawOptions::EBarCodeGridDrawOptions | ( | const eVision::EPen & | codesPen, |
| bool | drawPosition, | ||
| const eVision::ERGBColor & | positionColor, | ||
| bool | drawDecodedString ) |
Creates an EBarCodeGridDrawOptions object.
| codesPen | Pen used for the drawing of the codes. |
| drawPosition | Flag for the drawing of code position. |
| positionColor | The color in which to draw the code position. |
| drawDecodedString | Flag for the drawing of the decoded string. |
| eVision::EPen eVision::EasyBarCode2::EBarCodeGridDrawOptions::CodesPen |
Pen used for the drawing of the codes.
| bool eVision::EasyBarCode2::EBarCodeGridDrawOptions::DrawDecodedString |
Flag for the drawing of the decoded string.
| bool eVision::EasyBarCode2::EBarCodeGridDrawOptions::DrawPosition |
Flag for the drawing of code position.
| eVision::ERGBColor eVision::EasyBarCode2::EBarCodeGridDrawOptions::PositionColor |
The color in which to draw the code position.