The list of possible extracted features for eVision.Easy3D.E3DObject. More...


Static Public Attributes | |
| int | Length = 0 |
| Length of the object in metric units. | |
| int | Width = 1 |
| Width of the object in metric units. | |
| int | LocalHeight = 2 |
| Local height of the object in metric units. | |
| int | ReferenceHeight = 3 |
| Reference height of the object in metric units. | |
| int | Orientation = 4 |
| Orientation of the object. | |
| int | BoundingBox = 5 |
| 3D oriented bounding box of the object. | |
| int | AveragePosition = 6 |
| 3D average position of the object. | |
| int | LocalTopPosition = 7 |
| 3D highest position of the object relatively to the object base plane. | |
| int | ReferenceTopPosition = 8 |
| 3D top position relative to the ZMap origin (this is the position with the highest Z coordinate). | |
| int | Plane = 9 |
| Plane fitted to the object 3D positions. | |
| int | LocalTilt = 10 |
| Angle between the object plane and the base plane. | |
| int | ReferenceTilt = 11 |
| Angle between the object plane and the vertical (Z) axis. | |
| int | Area = 12 |
| Object area in metric units. | |
| int | Volume = 13 |
| Object volume in metric units. | |
| int | BasePlane = 14 |
| Base plane for the object. | |
| int | BaseTilt = 15 |
| Angle between the base plane and the vertical (Z) axis. | |
| int | ERectangleRegion = 16 |
| eVision.Easy3D.E3DObjectFeature.ERectangleRegion enclosing the object ZMap pixels. | |
| int | ERegion = 17 |
| eVision.Easy3D.E3DObjectFeature.ERegion composed of the object ZMap pixels. | |
| int | Sphere = 18 |
| Sphere fitted on the object. | |
The list of possible extracted features for eVision.Easy3D.E3DObject.
|
static |
Object area in metric units.
|
static |
3D average position of the object.
|
static |
Base plane for the object.
|
static |
Angle between the base plane and the vertical (Z) axis.
|
static |
3D oriented bounding box of the object.
|
static |
eVision.Easy3D.E3DObjectFeature.ERectangleRegion enclosing the object ZMap pixels.
|
static |
eVision.Easy3D.E3DObjectFeature.ERegion composed of the object ZMap pixels.
|
static |
Length of the object in metric units.
|
static |
Local height of the object in metric units.
|
static |
Angle between the object plane and the base plane.
|
static |
3D highest position of the object relatively to the object base plane.
|
static |
Orientation of the object.
|
static |
Plane fitted to the object 3D positions.
|
static |
Reference height of the object in metric units.
|
static |
Angle between the object plane and the vertical (Z) axis.
|
static |
3D top position relative to the ZMap origin (this is the position with the highest Z coordinate).
|
static |
Sphere fitted on the object.
|
static |
Object volume in metric units.
|
static |
Width of the object in metric units.