Manages a line fitting gauge. More...
#include <eVision/EasyGauge/Legacy/ELineGauge.h>
Public Member Functions | |
| ELineGauge () | |
| Constructs a line measurement context. | |
| ELineGauge (const eVision::Legacy::ELineGauge &other) | |
| Constructs a line measurement context. | |
| virtual | ~ELineGauge () throw () |
| eVision::Legacy::ELineGauge & | operator= (const eVision::Legacy::ELineGauge &other) |
| Compares the instance with another ELineGauge object and returns true if they are identical. | |
| void | SetTolerance (float tolerance) |
| Searching area half thickness of the line fitting gauge. | |
| float | GetTolerance () |
| Searching area half thickness of the line fitting gauge. | |
| bool | GetHVConstraint () const |
| Status of the restriction on the orientation of the point location gauge or model fitting sample paths. | |
| void | SetHVConstraint (bool HVConstraint) |
| Status of the restriction on the orientation of the point location gauge or model fitting sample paths. | |
| uint32_t | GetThickness () const |
| Number of parallel segments used to extract the data profile. | |
| void | SetThickness (uint32_t thickness) |
| Number of parallel segments used to extract the data profile. | |
| uint32_t | GetSmoothing () const |
| Number of pixels used for the low-pass filtering operation. | |
| void | SetSmoothing (uint32_t smoothing) |
| Number of pixels used for the low-pass filtering operation. | |
| void | SetTransitionType (eVision::ETransitionType transitionType) |
| Transition type. | |
| eVision::ETransitionType | GetTransitionType () const |
| Transition type. | |
| void | SetTransitionChoice (eVision::ETransitionChoice transitionChoice) |
| Transition choice. | |
| eVision::ETransitionChoice | GetTransitionChoice () const |
| Transition choice. | |
| void | SetTransitionIndex (uint32_t transitionIndex) |
| Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd. | |
| uint32_t | GetTransitionIndex () const |
| Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd. | |
| void | SetThreshold (uint32_t threshold) |
| Threshold level used to delimit significant peaks in the data profile. | |
| uint32_t | GetThreshold () const |
| Threshold level used to delimit significant peaks in the data profile. | |
| void | SetMinAmplitude (uint32_t un32MinAmplitude) |
| Offset added to the Threshold when a peak is to be detected. | |
| uint32_t | GetMinAmplitude () const |
| Offset added to the Threshold when a peak is to be detected. | |
| void | SetMinArea (uint32_t un32MinArea) |
| Minimum area value. | |
| uint32_t | GetMinArea () const |
| Minimum area value. | |
| uint32_t | GetNumMeasuredPoints () const |
| Number of edge-crossing points along the sample path of the gauge that was inspected with the last call to ELineGauge::MeasureSample. | |
| eVision::EPeak | GetMeasuredPeak (uint32_t index) const |
| Returns information pertaining to the default derivative peak, along one of the sample paths of the gauge. | |
| eVision::EPeak | GetMeasuredPeak () const |
| Returns information pertaining to the default derivative peak, along one of the sample paths of the gauge. | |
| bool | GetValid () const |
| Flag indicating if at least one valid transition has been found. | |
| void | Plot (eVision::EDrawAdapter *graphicContext, eVision::EPlotItem drawItems, float width, float height, float originX, float originY) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (eVision::EDrawAdapter *graphicContext, eVision::EPlotItem drawItems, float width, float height, float originX) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (eVision::EDrawAdapter *graphicContext, eVision::EPlotItem drawItems, float width, float height) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (HDC graphicContext, eVision::EPlotItem drawItems, float width, float height, float originX, float originY) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (HDC graphicContext, eVision::EPlotItem drawItems, float width, float height, float originX) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (HDC graphicContext, eVision::EPlotItem drawItems, float width, float height) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (HDC graphicContext, const eVision::ERGBColor &color, eVision::EPlotItem drawItems, float width, float height, float originX, float originY) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (HDC graphicContext, const eVision::ERGBColor &color, eVision::EPlotItem drawItems, float width, float height, float originX) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | Plot (HDC graphicContext, const eVision::ERGBColor &color, eVision::EPlotItem drawItems, float width, float height) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | PlotWithCurrentPen (HDC graphicContext, eVision::EPlotItem drawItems, float width, float height, float originX, float originY) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | PlotWithCurrentPen (HDC graphicContext, eVision::EPlotItem drawItems, float width, float height, float originX) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| void | PlotWithCurrentPen (HDC graphicContext, eVision::EPlotItem drawItems, float width, float height) |
| Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem. | |
| float | GetFilteringThreshold () const |
| Relative filtering threshold, that is the fraction of the average distance between the sampled points and the fitted model above which a point is filtered out. | |
| void | SetFilteringThreshold (float f32FilteringThreshold) |
| Relative filtering threshold, that is the fraction of the average distance between the sampled points and the fitted model above which a point is filtered out. | |
| uint32_t | GetNumFilteringPasses () const |
| Number of filtering passes for a model fitting operation. | |
| void | SetNumFilteringPasses (uint32_t un32NumFilteringPasses) |
| Number of filtering passes for a model fitting operation. | |
| uint32_t | GetNumValidSamples () const |
| Number of valid sample points remaining after a model fitting operation. | |
| float | GetAverageDistance () const |
| Average distance between the sampled points and the fitted model. | |
| void | GetMinNumFitSamples (int32_t &side0, int32_t &side1, int32_t &side2, int32_t &side3) |
| Returns the minimum number of samples required for fitting the shape. | |
| void | SetMinNumFitSamples (int32_t side) |
| Sets/Gets the minimum number of samples required for fitting the shape. | |
| int32_t | GetMinNumFitSamples () const |
| Sets/Gets the minimum number of samples required for fitting the shape. | |
| uint32_t | AddSkipRange (const uint32_t start, const uint32_t end) |
| Adds an item to the set of skip ranges and returns the index of the newly added range. | |
| uint32_t | AddSkipRange (const eVision::EIntegerRange &range) |
| Adds an item to the set of skip ranges and returns the index of the newly added range. | |
| uint32_t | GetNumSkipRanges () const |
| Number of skip ranges in the gauge after a call to ELineGauge::AddSkipRange. | |
| void | GetSkipRange (const uint32_t index, uint32_t &start, uint32_t &end) const |
| Allows to retrieve the start and end values of the skip range corresponding to the given index, if it is valid (i.e. if it has previously been created by a call to the ELineGauge::AddSkipRange method. | |
| eVision::EIntegerRange | GetSkipRange (uint32_t index) const |
| Allows to retrieve the start and end values of the skip range corresponding to the given index, if it is valid (i.e. if it has previously been created by a call to the ELineGauge::AddSkipRange method. | |
| void | RemoveSkipRange (const uint32_t index) |
| After a call to ELineGauge::AddSkipRange, removes the skip range with the given index. | |
| void | RemoveAllSkipRanges () |
| Removes all the skip ranges previously created by a call to ELineGauge::AddSkipRange. | |
| void | CopyTo (eVision::Legacy::ELineGauge &other, bool recursive) const |
| Copies all the data of the current ELineGauge object into another ELineGauge object, and returns it. | |
| void | CopyTo (eVision::Legacy::ELineGauge &other) const |
| Copies all the data of the current ELineGauge object into another ELineGauge object, and returns it. | |
| eVision::Legacy::ELineGauge * | CopyTo (eVision::Legacy::ELineGauge *other, bool recursive) const |
| Copies all the data of the current ELineGauge object into another ELineGauge object, and returns it. | |
| virtual eVision::EShapeType | GetType () const |
| Shape type. | |
| virtual void | SetLine (const eVision::Legacy::ELine &line) |
| Sets the nominal position, length and rotation angle of the line fitting gauge, according to a known ELine object. | |
| bool | GetActive () |
| Sets the flag indicating whether the gauge is active or not. | |
| virtual void | SetActive (bool active) |
| Sets the flag indicating whether the gauge is active or not. | |
| eVision::Legacy::ELine | GetShape () |
| void | SetRectangularSamplingArea (bool bRectangularSamplingArea) |
| Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram. | |
| bool | GetRectangularSamplingArea () const |
| Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram. | |
| float | GetSamplingStep () const |
| Approximate distance between sampled points during a model fitting operation. | |
| void | SetSamplingStep (float f32SamplingStep) |
| Approximate distance between sampled points during a model fitting operation. | |
| uint32_t | GetNumSamples () const |
| Number of sampled points during the model fitting operation. | |
| virtual void | Process (eVision::EROIBW8 *sourceImage, bool daughters) |
| Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it. | |
| virtual void | Process (eVision::EROIBW8 *sourceImage) |
| Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it. | |
| virtual void | Process (eVision::EROIBW8 *sourceImage, const eVision::ERegion ®ion, bool daughters) |
| Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it. | |
| virtual void | Process (eVision::EROIBW8 *sourceImage, const eVision::ERegion ®ion) |
| Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it. | |
| bool | GetKnownAngle () const |
| Flag indicating whether the slope of the line to be fitted is known or not. | |
| void | SetKnownAngle (bool bKnownAngle) |
| Flag indicating whether the slope of the line to be fitted is known or not. | |
| void | SetClippingMode (eVision::EClippingMode clippingMode) |
| Clipping mode, that allows to choose how the fitted segment length and center are computed. | |
| eVision::EClippingMode | GetClippingMode () const |
| Clipping mode, that allows to choose how the fitted segment length and center are computed. | |
| void | Measure (eVision::EROIBW8 *sourceImage) |
| Triggers the point location or the model fitting operation. | |
| void | Measure (eVision::EROIBW8 *sourceImage, const eVision::ERegion ®ion) |
| Triggers the point location or the model fitting operation. | |
| void | MeasureWithoutFitting (eVision::EROIBW8 *sourceImage) |
| Triggers the point location without line fitting operation. | |
| void | MeasureWithoutFitting (eVision::EROIBW8 *sourceImage, const eVision::ERegion ®ion) |
| Triggers the point location without line fitting operation. | |
| void | MeasureSample (eVision::EROIBW8 *sourceImage, uint32_t pathIndex) |
| Computes the sample points along the sample path whose index in the list is given by the pathIndex parameter. | |
| void | MeasureSample (eVision::EROIBW8 *sourceImage, const eVision::ERegion ®ion, uint32_t pathIndex) |
| Computes the sample points along the sample path whose index in the list is given by the pathIndex parameter. | |
| eVision::Legacy::ELine | GetMeasuredLine () |
| Information pertaining to the fitted line. | |
| bool | GetSample (eVision::EPoint &pt, uint32_t index) |
| Allows to retrieve the sample points found along the line. | |
| void | GetSample (eVision::Legacy::ESamplePoint &pt, uint32_t index) |
| Allows to retrieve the sample points found along the line. | |
| eVision::EPoint | GetMeasuredPoint (uint32_t index) |
| Returns the coordinates of a sample point, measured along one of the sample paths of the gauge. | |
| eVision::EPoint | GetMeasuredPoint () |
| Returns the coordinates of a sample point, measured along one of the sample paths of the gauge. | |
| virtual void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (eVision::EDrawAdapter *graphicContext) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (HDC graphicContext, eVision::EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (HDC graphicContext, eVision::EDrawingMode drawingMode) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (HDC graphicContext) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (HDC graphicContext, const eVision::ERGBColor &color, eVision::EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (HDC graphicContext, const eVision::ERGBColor &color, eVision::EDrawingMode drawingMode) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | Draw (HDC graphicContext, const eVision::ERGBColor &color) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | DrawWithCurrentPen (HDC graphicContext, eVision::EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | DrawWithCurrentPen (HDC graphicContext, eVision::EDrawingMode drawingMode) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual void | DrawWithCurrentPen (HDC graphicContext) |
| Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode. | |
| virtual bool | HitTest (bool daughters) |
| Checks whether the cursor is positioned over a handle (true) or not (false). | |
| virtual bool | HitTest () |
| Checks whether the cursor is positioned over a handle (true) or not (false). | |
| virtual void | Drag (int32_t x, int32_t y) |
| Moves a handle to a new position and updates the position parameters of the gauge. | |
| ELineGauge (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::Legacy::ELineShape | |
| ELineShape () | |
| Constructs a ELineShape object. | |
| ELineShape (const eVision::EPoint &origin, const eVision::EPoint &end) | |
| Constructs a ELineShape object. | |
| ELineShape (const eVision::EPoint ¢er, float length, float angle) | |
| Constructs a ELineShape object. | |
| ELineShape (const eVision::EPoint ¢er, float length) | |
| Constructs a ELineShape object. | |
| ELineShape (const eVision::EPoint ¢er) | |
| Constructs a ELineShape object. | |
| ELineShape (const eVision::Legacy::ELineShape &other) | |
| Constructs a ELineShape object. | |
| virtual | ~ELineShape () throw () |
| eVision::Legacy::ELineShape & | operator= (const eVision::Legacy::ELineShape &other) |
| Assignment operator. | |
| eVision::EPoint | GetCenter () const |
| Center point of the frame. | |
| void | SetCenter (const eVision::EPoint ¢er) |
| Center point of the frame. | |
| void | SetCenterXY (float centerX, float centerY) |
| Sets the center coordinates of a ELineShape object. | |
| float | GetCenterX () const |
| Abscissa of the origin point of the frame. | |
| float | GetCenterY () const |
| Ordinate of the origin point of the frame. | |
| float | GetAngle () const |
| Orientation of the shape. | |
| void | SetAngle (float f32Angle) |
| Orientation of the shape. | |
| float | GetScale () const |
| Horizontal sensor resolution, in pixels per unit. | |
| void | SetScale (float f32Scale) |
| Horizontal sensor resolution, in pixels per unit. | |
| void | SetFromTwoPoints (const eVision::EPoint &origin, const eVision::EPoint &end) |
| Sets the geometric parameters (center coordinates, length, and rotation angle) of a ELineShape object. | |
| void | SetFromOriginAndEnd (const eVision::EPoint &origin, const eVision::EPoint &end) |
| Sets the geometric parameters (center coordinates, length, and rotation angle) of a ELineShape object. | |
| void | SetLength (float length) |
| Length of the ELineShape object. | |
| float | GetLength () const |
| Length of the ELineShape object. | |
| eVision::EPoint | GetOrg () const |
| Origin point coordinates of the ELineShape object. | |
| eVision::EPoint | GetEnd () const |
| End point coordinates of the ELineShape object. | |
| eVision::EPoint | GetPoint (float fraction) const |
| Returns the coordinates of a point along the line. | |
| void | CopyTo (eVision::Legacy::ELineShape &other, bool bRecursive) const |
| Copies all the data of the current ELineShape object into another ELineShape object and returns it. | |
| void | CopyTo (eVision::Legacy::ELineShape &other) const |
| Copies all the data of the current ELineShape object into another ELineShape object and returns it. | |
| eVision::Legacy::ELineShape * | CopyTo (eVision::Legacy::ELineShape *dest, bool bRecursive) const |
| Copies all the data of the current ELineShape object into another ELineShape object and returns it. | |
| virtual void | Closest () |
| Find the daughter shape that is the closest to this shape. To retrieve the closest shape, use EShape::GetClosestShape. | |
| ELineShape (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::Legacy::EShape | |
| virtual | ~EShape () throw () |
| std::string | GetName () const |
| Name of the EShape object. | |
| void | SetName (const std::string &name) |
| Name of the EShape object. | |
| eVision::Legacy::EShape * | GetShapeNamed (const std::string &name) |
| Returns a pointer to a daughter gauge or shape specified by its name. | |
| bool | GetVisible () const |
| Flag indicating whether the shape is visible or not. | |
| void | SetVisible (bool visible) |
| Flag indicating whether the shape is visible or not. | |
| void | SetVisibleRecursive (bool visible) |
| Sets the flag indicating whether the shape and its daughter shapes are visible or not. | |
| bool | GetSelected () const |
| Flag indicating whether the shape is selected or not. | |
| void | SetSelected (bool selected) |
| Flag indicating whether the shape is selected or not. | |
| void | SetSelectedRecursive (bool selected) |
| Sets the flag indicating whether the shape and all its daughters are selected or not. | |
| bool | GetSelectable () const |
| Flag indicating whether the shape can be selected or not. | |
| void | SetSelectable (bool selectable) |
| Flag indicating whether the shape can be selected or not. | |
| void | SetSelectableRecursive (bool selectable) |
| Sets the flag indicating whether the shape and all its daughters can be selected or not. | |
| bool | GetDragable () const |
| Flag indicating whether the shape can be dragged or not. | |
| void | SetDragable (bool dragable) |
| Flag indicating whether the shape can be dragged or not. | |
| void | SetDragableRecursive (bool dragable) |
| Sets the flag indicating whether the shape and all its daughters can be dragged or not. | |
| bool | GetResizable () const |
| Flag indicating whether the shape can be resized or not. | |
| void | SetResizable (bool resizable) |
| Flag indicating whether the shape can be resized or not. | |
| void | SetResizableRecursive (bool resizable) |
| Sets the flag indicating whether the shape and all its daughters can be resized or not. | |
| bool | GetRotatable () const |
| Flag indicating whether the shape can be rotated or not. | |
| void | SetRotatable (bool rotatable) |
| Flag indicating whether the shape can be rotated or not. | |
| void | SetRotatableRecursive (bool rotatable) |
| Sets the flag indicating whether the shape and all its daughters can be rotated or not. | |
| bool | GetLabeled () const |
| Flag indicating whether the shape label should be displayed or not. | |
| void | SetLabeled (bool labeled) |
| Flag indicating whether the shape label should be displayed or not. | |
| void | SetLabeledRecursive (bool labeled) |
| Sets the flag indicating whether the shape label should be displayed or not. The flag is set in this shape and all its daughters. | |
| virtual bool | GetActive () const |
| Flag indicating whether the shape is active or not. | |
| virtual void | SetActiveRecursive (bool active) |
| Sets the flag indicating whether the shape and all its daughters are active or not. | |
| bool | GetActualShape () const |
| Flag indicating whether an inquiry returns a result pertaining to the nominal gauge (false, default) or the fitted model (true). | |
| void | SetActualShape (bool actualShape) |
| Flag indicating whether an inquiry returns a result pertaining to the nominal gauge (false, default) or the fitted model (true). | |
| void | SetActualShapeRecursive (bool actualShape) |
| Sets the flag indicating whether an inquiry returns a result pertaining to the nominal gauge (false, default) or the fitted model (true). The flag is set in this shape and all its daughters. | |
| bool | GetFound () const |
| Flag indicating whether a measured shape has been found. | |
| bool | GetAutoArrange () const |
| void | SetAutoArrange (bool bAutoArrange, bool bDaughters) |
| void | SetAutoArrange (bool bAutoArrange) |
| virtual void | SetFound (bool bFound, bool bDaughters) |
| virtual void | SetFound (bool bFound) |
| bool | GetInspected () const |
| void | SetInspected (bool bFound, bool bDaughters) |
| void | SetInspected (bool bFound) |
| bool | GetPassed () const |
| void | SetPassed (bool bFound, bool bDaughters) |
| void | SetPassed (bool bFound) |
| bool | GetQuickDraw () const |
| void | SetQuickDraw (bool bFound, bool bDaughters) |
| void | SetQuickDraw (bool bFound) |
| bool | GetOptionalDraw () const |
| void | SetOptionalDraw (bool bFound, bool bDaughters) |
| void | SetOptionalDraw (bool bFound) |
| bool | GetUserFlag () const |
| void | SetUserFlag (bool bUserFlag, bool bDaughters) |
| void | SetUserFlag (bool bUserFlag) |
| bool | GetAllocated () const |
| Gets the allocated flag. | |
| void | EnableBehaviorFilter (eVision::EShapeBehavior behavior, bool value) |
| Modifies the so-called behavior filter that is a conjunction of conditions specifying when a shape or a gauge should be displayed or taken into consideration when monitoring the mouse interactions. | |
| void | EnableBehaviorFilter (eVision::EShapeBehavior behavior) |
| Modifies the so-called behavior filter that is a conjunction of conditions specifying when a shape or a gauge should be displayed or taken into consideration when monitoring the mouse interactions. | |
| void | DisableBehaviorFilter (eVision::EShapeBehavior behavior) |
| Disables (i.e. removes) a condition from the list of conditions in the behavior filter. | |
| void | Attach (eVision::Legacy::EShape *mother) |
| Attaches the gauge to a mother gauge or shape. | |
| void | Detach () |
| Detaches the gauge from its mother gauge or shape. | |
| void | DetachDaughters () |
| Detaches the daughter gauges or shapes. | |
| uint32_t | GetNumDaughters () const |
| Number of daughters attached to the shape. | |
| eVision::Legacy::EShape * | GetMother () const |
| Pointer to the mother shape. | |
| virtual eVision::Legacy::EShape * | GetDaughter (uint32_t index) const |
| Returns a pointer to the specified daughter gauge or shape. | |
| eVision::Legacy::EWorldShape * | GetWorldShape () const |
| World ancestor. | |
| bool | IsWorld () const |
| void | InvalidateWorld () |
| Invalidates the world shape for this shape and all its ancestors. | |
| eVision::EPoint | LocalToSensor (const eVision::EPoint &LPoint) |
| Transforms a point from local coordinates to sensor coordinates. | |
| eVision::EPoint | SensorToLocal (const eVision::EPoint &SPoint) |
| Transforms a point from sensor coordinates to local coordinates. | |
| virtual float | GetZoomX () const |
| Current horizontal zooming factor for drawing operations. | |
| virtual float | GetZoomY () const |
| Current vertical zooming factor for drawing operations. | |
| virtual float | GetPanX () const |
| Current horizontal panning value for drawing operations, expressed in pixels. By default, no panning occurs. | |
| virtual float | GetPanY () const |
| Current vertical panning value for drawing operations, expressed in pixels. By default, no panning occurs. | |
| virtual void | SetZoom (float zoomX, float zoomY) |
| Sets the horizontal and vertical zooming factors for drawing operations. | |
| virtual void | SetZoom (float zoomX) |
| Sets the horizontal and vertical zooming factors for drawing operations. | |
| virtual void | SetZoom () |
| Sets the horizontal and vertical zooming factors for drawing operations. | |
| virtual void | SetPan (float panX, float panY) |
| Sets the horizontal and vertical panning values for drawing operations, expressed in pixels. | |
| virtual void | SetPan (float panX) |
| Sets the horizontal and vertical panning values for drawing operations, expressed in pixels. | |
| virtual void | SetPan () |
| Sets the horizontal and vertical panning values for drawing operations, expressed in pixels. | |
| eVision::EDragHandle | GetHitHandle () const |
| Handle currently under the cursor. | |
| eVision::Legacy::EShape * | GetHitShape () const |
| Pointer to the shape currently under the cursor. | |
| void | SetDraggingMode (eVision::EDraggingMode eDraggingMode, bool bDaughters) |
| Sets the dragging mode which defines how the shape could be dragged. | |
| void | SetDraggingMode (eVision::EDraggingMode eDraggingMode) |
| Sets the dragging mode which defines how the shape could be dragged. | |
| eVision::EDraggingMode | GetDraggingMode () const |
| Gets the dragging mode which defines how the shape could be dragged. | |
| void | SetCursor (int32_t x, int32_t y) |
| Sets the cursor current coordinates. | |
| eVision::Legacy::EShape * | GetClosestShape () const |
| Closest shape among the daughters. | |
| void | Save (const std::string &path, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Save (const std::string &path) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Save (eVision::ESerializer *serializer, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Save (eVision::ESerializer *serializer) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Load (const std::string &path, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| void | Load (const std::string &path) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| void | Load (eVision::ESerializer *serializer, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| void | Load (eVision::ESerializer *serializer) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| bool | HasProperty (const std::string &aProperty) const |
| Returns whether a EShape has a property named aProperty. | |
| std::string | GetProperty (const std::string &aProperty) const |
| Gets the value of property aProperty. Throws an exception if no such property exists. | |
| void | SetProperty (const std::string &aProperty, const std::string &aValue) |
| Sets the value of property aProperty to aValue for this EShape. | |
| void | SetPropertyRecursive (const std::string &aProperty, const std::string &aValue) |
| Sets the value of property aProperty to aValue for this EShape and all of its daughters. | |
| void | RemoveProperty (const std::string &aProperty) |
| Removes the property name aProperty from the EShape. | |
| bool | HasValidPolarityProperty () const |
| Returns whether the EShape has a valid polarity property. | |
| virtual void | EnableTypeFilter (uint32_t un32Types) |
| Enables the filter of the specified shape type. | |
| virtual void | DisableTypeFilter () |
| Enables all shape types. | |
| EShape (CppWrapperInternal::InternalConstructor) | |
Additional Inherited Members | |
| Public Attributes inherited from eVision::Legacy::EShape | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Manages a line fitting gauge.
License(s): EasyGauge
| eVision::Legacy::ELineGauge::ELineGauge | ( | ) |
Constructs a line measurement context.
With the default constructor, all the parameters are initialized to their respective default values. With the copy constructor, the constructed line measurement context is based on a pre-existing ELineGauge::ELineGauge object. The gauge children are also copied. Hierarchy copying through a copy constructor is always recursive. To disable this recursion, use instead the ELineGauge::CopyTo method.
| eVision::Legacy::ELineGauge::ELineGauge | ( | const eVision::Legacy::ELineGauge & | other | ) |
Constructs a line measurement context.
| other | Another ELineGauge object to be copied in the new ELineGauge object. |
With the default constructor, all the parameters are initialized to their respective default values. With the copy constructor, the constructed line measurement context is based on a pre-existing ELineGauge::ELineGauge object. The gauge children are also copied. Hierarchy copying through a copy constructor is always recursive. To disable this recursion, use instead the ELineGauge::CopyTo method.
|
virtual | ||||||||||||
| eVision::Legacy::ELineGauge::ELineGauge | ( | CppWrapperInternal::InternalConstructor | ) |
| uint32_t eVision::Legacy::ELineGauge::AddSkipRange | ( | const eVision::EIntegerRange & | range | ) |
Adds an item to the set of skip ranges and returns the index of the newly added range.
| range | The skip range. |
The samples indices between start and end (including the boundaries) will be discarded during the measurement process. This method allows to define skip ranges in an ELineGauge. This means that, at measure time, samples belonging to these ranges will not be taken into account. A sample may belong to more than one skip range; to be discarded, a sample has to pertain to at least one range. Moreover, the skip ranges are allowed to overlap one another. The range is allowed to be reversed (i.e. end is not required to be greater than start). Also, start and end are not required to reference valid indices at the time of the call (i.e. the range may lie outside of the current return value for ELineGauge::GetNumSamples).
| uint32_t eVision::Legacy::ELineGauge::AddSkipRange | ( | const uint32_t | start, |
| const uint32_t | end ) |
Adds an item to the set of skip ranges and returns the index of the newly added range.
| start | Beginning of the skip range. |
| end | End of the skip range. |
The samples indices between start and end (including the boundaries) will be discarded during the measurement process. This method allows to define skip ranges in an ELineGauge. This means that, at measure time, samples belonging to these ranges will not be taken into account. A sample may belong to more than one skip range; to be discarded, a sample has to pertain to at least one range. Moreover, the skip ranges are allowed to overlap one another. The range is allowed to be reversed (i.e. end is not required to be greater than start). Also, start and end are not required to reference valid indices at the time of the call (i.e. the range may lie outside of the current return value for ELineGauge::GetNumSamples).
| void eVision::Legacy::ELineGauge::CopyTo | ( | eVision::Legacy::ELineGauge & | other | ) | const |
Copies all the data of the current ELineGauge object into another ELineGauge object, and returns it.
| other | Pointer to the ELineGauge object in which the current ELineGauge object data have to be copied. |
In the overload taking a pointer, in case of a NULL pointer, a new ELineGauge object will be created and returned.
| void eVision::Legacy::ELineGauge::CopyTo | ( | eVision::Legacy::ELineGauge & | other, |
| bool | recursive ) const |
Copies all the data of the current ELineGauge object into another ELineGauge object, and returns it.
| other | Pointer to the ELineGauge object in which the current ELineGauge object data have to be copied. |
| recursive | true if the children gauges have to be copied as well, false otherwise. |
In the overload taking a pointer, in case of a NULL pointer, a new ELineGauge object will be created and returned.
| eVision::Legacy::ELineGauge * eVision::Legacy::ELineGauge::CopyTo | ( | eVision::Legacy::ELineGauge * | other, |
| bool | recursive ) const |
Copies all the data of the current ELineGauge object into another ELineGauge object, and returns it.
| other | Pointer to the ELineGauge object in which the current ELineGauge object data have to be copied. |
| recursive | true if the children gauges have to be copied as well, false otherwise. |
In the overload taking a pointer, in case of a NULL pointer, a new ELineGauge object will be created and returned.
Use the overload taking a reference.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
|
virtual |
Moves a handle to a new position and updates the position parameters of the gauge.
| x | Cursor current X coordinate. |
| y | Cursor current Y coordinate. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughters gauges are to be displayed also. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughters gauges are to be displayed also. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughters gauges are to be displayed also. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Draws a graphical representation of a point location or model fitting gauge, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughters gauges are to be displayed also. |
Reimplemented from eVision::Legacy::ELineShape.
| bool eVision::Legacy::ELineGauge::GetActive | ( | ) |
Sets the flag indicating whether the gauge is active or not.
When complex gauging is required, several gauges can be grouped together. Applying ELineGauge::Process to the mother gauge or shape triggers the measurement of the whole. Only the active gauges will participate in the process. By default, the gauge is active (true).
| float eVision::Legacy::ELineGauge::GetAverageDistance | ( | ) | const |
Average distance between the sampled points and the fitted model.
Irrelevant in case of a point location operation.
| eVision::EClippingMode eVision::Legacy::ELineGauge::GetClippingMode | ( | ) | const |
Clipping mode, that allows to choose how the fitted segment length and center are computed.
By default, the clipping mode is EClippingMode::EClippingMode_CenteredNominal, which corresponds to the behavior appearing in eVision version 6.4 and before.
| float eVision::Legacy::ELineGauge::GetFilteringThreshold | ( | ) | const |
Relative filtering threshold, that is the fraction of the average distance between the sampled points and the fitted model above which a point is filtered out.
Irrelevant in case of a point location operation. During a model fitting operation, the "filtering" process can be invoked to remove outliers, i.e. points that were located significantly far away from the fitted model (so that their position is dubious).
| bool eVision::Legacy::ELineGauge::GetHVConstraint | ( | ) | const |
Status of the restriction on the orientation of the point location gauge or model fitting sample paths.
Sample paths are the point location gauges placed along the model to be fitted.
| bool eVision::Legacy::ELineGauge::GetKnownAngle | ( | ) | const |
Flag indicating whether the slope of the line to be fitted is known or not.
A line model to be fitted may have a well-known slope. It is possible to impose the value of this slope, thus removing one degree of freedom. The line fitting gauge slope is set by means of ELineShape::GetAngle. The sign of the rotation angle depends whether the field of view is calibrated or not.
| eVision::Legacy::ELine eVision::Legacy::ELineGauge::GetMeasuredLine | ( | ) |
Information pertaining to the fitted line.
Use method EShape::GetFound to get the status of the measurement. ELineGauge::GetMeasuredLine returns a successful fitted line if EShape::GetFound is true, otherwise it returns the orginal (nominal) line.
| eVision::EPeak eVision::Legacy::ELineGauge::GetMeasuredPeak | ( | ) | const |
Returns information pertaining to the default derivative peak, along one of the sample paths of the gauge.
ELineGauge::GetMeasuredPeak returns the information about the derivative peak that meets the following two requirements:
| eVision::EPeak eVision::Legacy::ELineGauge::GetMeasuredPeak | ( | uint32_t | index | ) | const |
Returns information pertaining to the default derivative peak, along one of the sample paths of the gauge.
| index | This argument must be left unchanged from its default value, i.e. ~0 (= 0xFFFFFFFF). |
ELineGauge::GetMeasuredPeak returns the information about the derivative peak that meets the following two requirements:
| eVision::EPoint eVision::Legacy::ELineGauge::GetMeasuredPoint | ( | ) |
Returns the coordinates of a sample point, measured along one of the sample paths of the gauge.
These coordinates pertain to the world space; they are expressed in the reference frame to which the current ELineGauge object belongs.
The gauging process uses a list of sample points to find the shape position and size that best fit a given image. These sample points are measured along the sample paths defined by the gauge geometry. ELineGauge::GetMeasuredPoint returns the coordinates of the sample point that meets the following two requirements:
| eVision::EPoint eVision::Legacy::ELineGauge::GetMeasuredPoint | ( | uint32_t | index | ) |
Returns the coordinates of a sample point, measured along one of the sample paths of the gauge.
| index | This argument must be left unchanged from its default value, i.e. ~0 (= 0xFFFFFFFF). |
These coordinates pertain to the world space; they are expressed in the reference frame to which the current ELineGauge object belongs.
The gauging process uses a list of sample points to find the shape position and size that best fit a given image. These sample points are measured along the sample paths defined by the gauge geometry. ELineGauge::GetMeasuredPoint returns the coordinates of the sample point that meets the following two requirements:
| uint32_t eVision::Legacy::ELineGauge::GetMinAmplitude | ( | ) | const |
Offset added to the Threshold when a peak is to be detected.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value. To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected. When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
| uint32_t eVision::Legacy::ELineGauge::GetMinArea | ( | ) | const |
Minimum area value.
A transition is detected if its derivative peak reaches Threshold + MinAmplitude value, and then declared valid if the area between the peak curve and the horizontal at level Threshold reaches the MinArea value.
| int32_t eVision::Legacy::ELineGauge::GetMinNumFitSamples | ( | ) | const |
Sets/Gets the minimum number of samples required for fitting the shape.
In case of a ELineGauge, a single value is returned. When the ELineGauge::Measure method is called, and if not enough valid points are detected, then the method returns directly, and the measured gauge is set to the nominal parameters.
| void eVision::Legacy::ELineGauge::GetMinNumFitSamples | ( | int32_t & | side0, |
| int32_t & | side1, | ||
| int32_t & | side2, | ||
| int32_t & | side3 ) |
Returns the minimum number of samples required for fitting the shape.
| side0 | Minimum number of samples to fit the line. |
| side1 | Unused. |
| side2 | Unused. |
| side3 | Unused. |
| uint32_t eVision::Legacy::ELineGauge::GetNumFilteringPasses | ( | ) | const |
Number of filtering passes for a model fitting operation.
Irrelevant in case of a point location operation. During a filtering pass, the points that are too distant from the model are discarded. During a model fitting operation, the "filtering" process can be invoked to remove outliers, i.e. points that were located significantly far away from the fitted model (so that their position is dubious). By default (the number of filtering passes is 0), the outliers rejection process is disabled.
| uint32_t eVision::Legacy::ELineGauge::GetNumMeasuredPoints | ( | ) | const |
Number of edge-crossing points along the sample path of the gauge that was inspected with the last call to ELineGauge::MeasureSample.
| uint32_t eVision::Legacy::ELineGauge::GetNumSamples | ( | ) | const |
Number of sampled points during the model fitting operation.
Irrelevant in case of a point location operation. After a model fitting operation, a number of points have been fitted along the model. Among them, some are not reliable because of their Area value. Among the remaining ones, some are filtered out (NumFilteringPasses, FilteringThreshold).
| uint32_t eVision::Legacy::ELineGauge::GetNumSkipRanges | ( | ) | const |
Number of skip ranges in the gauge after a call to ELineGauge::AddSkipRange.
| uint32_t eVision::Legacy::ELineGauge::GetNumValidSamples | ( | ) | const |
Number of valid sample points remaining after a model fitting operation.
Irrelevant in case of a point location operation. After a model fitting operation, a number of points have been fitted along the model. Among them, some are not reliable because of their Area value. Among the remaining ones, some are filtered out (NumFilteringPasses, FilteringThreshold).
| bool eVision::Legacy::ELineGauge::GetRectangularSamplingArea | ( | ) | const |
Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram.
By default, this flag is set to true: the sampling area always remains a rectangle. Setting this property is only useful when the thickness transition parameter is greater than 1. In fact, when thickness transition parameter is equal to 1, rectangle and parallelogram reduce to the same segment.
| bool eVision::Legacy::ELineGauge::GetSample | ( | eVision::EPoint & | pt, |
| uint32_t | index ) |
Allows to retrieve the sample points found along the line.
| pt | EPoint structure that will contain the sample position. |
| index | The sample index |
The method provides the sample point corresponding to the supplied index. The returned value corresponds to the sample validity.
| void eVision::Legacy::ELineGauge::GetSample | ( | eVision::Legacy::ESamplePoint & | pt, |
| uint32_t | index ) |
Allows to retrieve the sample points found along the line.
| pt | EPoint structure that will contain the sample position. |
| index | The sample index |
The method provides the sample point corresponding to the supplied index. The returned value corresponds to the sample validity.
| float eVision::Legacy::ELineGauge::GetSamplingStep | ( | ) | const |
Approximate distance between sampled points during a model fitting operation.
Irrelevant in case of a point location operation. To fit a model, a series of point location operations are performed along the model. The point location gauges spacing is given by the sampling step. By default, the sampling step is set to 5, which means 5 pixels when the field of view is not calibrated, and 5 physical units in case of a calibrated field of view. Be aware that if the sampling step is too large, the number of sampled points along the model will not be sufficient enough to accurately locate it.
| eVision::Legacy::ELine eVision::Legacy::ELineGauge::GetShape | ( | ) |
| void eVision::Legacy::ELineGauge::GetSkipRange | ( | const uint32_t | index, |
| uint32_t & | start, | ||
| uint32_t & | end ) const |
Allows to retrieve the start and end values of the skip range corresponding to the given index, if it is valid (i.e. if it has previously been created by a call to the ELineGauge::AddSkipRange method.
| index | Index of the skip range. |
| start | Beginning of the skip range. |
| end | End of the skip range. |
Start is guaranteed to be smaller or equal to end.
| eVision::EIntegerRange eVision::Legacy::ELineGauge::GetSkipRange | ( | uint32_t | index | ) | const |
Allows to retrieve the start and end values of the skip range corresponding to the given index, if it is valid (i.e. if it has previously been created by a call to the ELineGauge::AddSkipRange method.
| index | Index of the skip range. |
Start is guaranteed to be smaller or equal to end.
| uint32_t eVision::Legacy::ELineGauge::GetSmoothing | ( | ) | const |
Number of pixels used for the low-pass filtering operation.
To reduce the effect of noise, the profile data can be low-pass filtered along the point location gauge direction.
| uint32_t eVision::Legacy::ELineGauge::GetThickness | ( | ) | const |
Number of parallel segments used to extract the data profile.
To reduce the effect of noise and/or strengthen a transition, several parallel profiles can be accumulated.
| uint32_t eVision::Legacy::ELineGauge::GetThreshold | ( | ) | const |
Threshold level used to delimit significant peaks in the data profile.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value. To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected. When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
| float eVision::Legacy::ELineGauge::GetTolerance | ( | ) |
Searching area half thickness of the line fitting gauge.
By default, the searching area thickness of the line fitting gauge is 20 (2x10), which means 20 pixels when the field of view is not calibrated, and 20 physical units in case of a calibrated field of view.
| eVision::ETransitionChoice eVision::Legacy::ELineGauge::GetTransitionChoice | ( | ) | const |
Transition choice.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition. In case of ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd transition choice, set ELineGauge::SetTransitionIndex to specify the desired transition. By default, the selected transition corresponds to the one with the largest amplitude (ETransitionChoice::ETransitionChoice_LargestAmplitude).
| uint32_t eVision::Legacy::ELineGauge::GetTransitionIndex | ( | ) | const |
Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition. By default, the first transition is retained (the index value is 0).
| eVision::ETransitionType eVision::Legacy::ELineGauge::GetTransitionType | ( | ) | const |
Transition type.
The type of a transition tells whether it crosses increasing or decreasing gray-level values. This helps discriminate between nearby edges of an object. By default, the searched transition type is indifferently a black to white or a white to black transition (ETransitionType::ETransitionType_BwOrWb).
|
virtual |
Shape type.
Reimplemented from eVision::Legacy::ELineShape.
| bool eVision::Legacy::ELineGauge::GetValid | ( | ) | const |
Flag indicating if at least one valid transition has been found.
A false value means that no measurement has been performed. A true value means that a transition was found along the sample path inspected with the last call to ELineGauge::MeasureSample, and thus a point has been measured.
|
virtual |
Checks whether the cursor is positioned over a handle (true) or not (false).
Reimplemented from eVision::Legacy::ELineShape.
|
virtual |
Checks whether the cursor is positioned over a handle (true) or not (false).
| daughters | true if the daughters gauges handles have to be considered as well. |
Reimplemented from eVision::Legacy::ELineShape.
| void eVision::Legacy::ELineGauge::Measure | ( | eVision::EROIBW8 * | sourceImage | ) |
Triggers the point location or the model fitting operation.
| sourceImage | Pointer to the source image. |
When this method is called, and if not enough valid points are detected, then the method returns directly, and the measured gauge is set to the nominal parameters.
| void eVision::Legacy::ELineGauge::Measure | ( | eVision::EROIBW8 * | sourceImage, |
| const eVision::ERegion & | region ) |
Triggers the point location or the model fitting operation.
| sourceImage | Pointer to the source image. |
| region | Region to use with the source image. |
When this method is called, and if not enough valid points are detected, then the method returns directly, and the measured gauge is set to the nominal parameters.
| void eVision::Legacy::ELineGauge::MeasureSample | ( | eVision::EROIBW8 * | sourceImage, |
| const eVision::ERegion & | region, | ||
| uint32_t | pathIndex ) |
Computes the sample points along the sample path whose index in the list is given by the pathIndex parameter.
| sourceImage | Pointer to the source image/ROI. |
| region | Region on which to measure. |
| pathIndex | Sample path index. |
This method stores its results into a temporary variable inside the ELineGauge object.
| void eVision::Legacy::ELineGauge::MeasureSample | ( | eVision::EROIBW8 * | sourceImage, |
| uint32_t | pathIndex ) |
Computes the sample points along the sample path whose index in the list is given by the pathIndex parameter.
| sourceImage | Pointer to the source image/ROI. |
| pathIndex | Sample path index. |
This method stores its results into a temporary variable inside the ELineGauge object.
| void eVision::Legacy::ELineGauge::MeasureWithoutFitting | ( | eVision::EROIBW8 * | sourceImage | ) |
Triggers the point location without line fitting operation.
| sourceImage | Source image. |
This method performs the actual measurement for each transition, but does not perform the line fitting. This means that individual samples will be available through the ELineGauge::GetSample method, but the gauge position will not be changed. Please note that the filtering will not be performed in this method, since it relies upon the fitting process. The filtering parameters will thus be unused.
| void eVision::Legacy::ELineGauge::MeasureWithoutFitting | ( | eVision::EROIBW8 * | sourceImage, |
| const eVision::ERegion & | region ) |
Triggers the point location without line fitting operation.
| sourceImage | Source image. |
| region | The region on which to measure. |
This method performs the actual measurement for each transition, but does not perform the line fitting. This means that individual samples will be available through the ELineGauge::GetSample method, but the gauge position will not be changed. Please note that the filtering will not be performed in this method, since it relies upon the fitting process. The filtering parameters will thus be unused.
| eVision::Legacy::ELineGauge & eVision::Legacy::ELineGauge::operator= | ( | const eVision::Legacy::ELineGauge & | other | ) |
Compares the instance with another ELineGauge object and returns true if they are identical.
| other | ELineGauge object to be compared |
| void eVision::Legacy::ELineGauge::Plot | ( | eVision::EDrawAdapter * | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
| void eVision::Legacy::ELineGauge::Plot | ( | eVision::EDrawAdapter * | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
| void eVision::Legacy::ELineGauge::Plot | ( | eVision::EDrawAdapter * | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX, | ||
| float | originY ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
| originY | Origin point coordinates of the plot along the Y axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
| void eVision::Legacy::ELineGauge::Plot | ( | HDC | graphicContext, |
| const eVision::ERGBColor & | color, | ||
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::Plot | ( | HDC | graphicContext, |
| const eVision::ERGBColor & | color, | ||
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::Plot | ( | HDC | graphicContext, |
| const eVision::ERGBColor & | color, | ||
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX, | ||
| float | originY ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
| originY | Origin point coordinates of the plot along the Y axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::Plot | ( | HDC | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::Plot | ( | HDC | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::Plot | ( | HDC | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX, | ||
| float | originY ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
| originY | Origin point coordinates of the plot along the Y axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::PlotWithCurrentPen | ( | HDC | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload of ELineGauge::Plot taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::PlotWithCurrentPen | ( | HDC | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload of ELineGauge::Plot taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::Legacy::ELineGauge::PlotWithCurrentPen | ( | HDC | graphicContext, |
| eVision::EPlotItem | drawItems, | ||
| float | width, | ||
| float | height, | ||
| float | originX, | ||
| float | originY ) |
Draws the profile that is crossed by one of the sample paths of the gauge, as defined by EPlotItem.
| graphicContext | Handle of the device context on which to draw. |
| drawItems | Boolean combination of EPlotItem members, that indicates which items must be displayed. |
| width | Width of the plot. |
| height | Height of the plot. |
| originX | Origin point coordinates of the plot along the X axis. |
| originY | Origin point coordinates of the plot along the Y axis. |
The sample path that is taken into considered is the one inspected with the last call to ELineGauge::MeasureSample.
Use the overload of ELineGauge::Plot taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
|
virtual |
Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it.
| sourceImage | Pointer to the BW8 roi source image. |
When complex gauging is required, several gauges can be grouped together. Applying Process to the mother gauge or shape triggers the measurement of the whole. Only the active gauges will participate in the process.
Reimplemented from eVision::Legacy::EShape.
|
virtual |
Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it.
| sourceImage | Pointer to the BW8 roi source image. |
| daughters | Flag indicating whether the daughters shapes inherit of the same behavior. |
When complex gauging is required, several gauges can be grouped together. Applying Process to the mother gauge or shape triggers the measurement of the whole. Only the active gauges will participate in the process.
Reimplemented from eVision::Legacy::EShape.
|
virtual |
Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it.
| sourceImage | Pointer to the BW8 roi source image. |
| region | Region inside of which the processing is limited. |
When complex gauging is required, several gauges can be grouped together. Applying Process to the mother gauge or shape triggers the measurement of the whole. Only the active gauges will participate in the process.
Reimplemented from eVision::Legacy::EShape.
|
virtual |
Triggers the process pertaining to a shape or gauge and all the daughter gauges attach to it.
| sourceImage | Pointer to the BW8 roi source image. |
| region | Region inside of which the processing is limited. |
| daughters | Flag indicating whether the daughters shapes inherit of the same behavior. |
When complex gauging is required, several gauges can be grouped together. Applying Process to the mother gauge or shape triggers the measurement of the whole. Only the active gauges will participate in the process.
Reimplemented from eVision::Legacy::EShape.
| void eVision::Legacy::ELineGauge::RemoveAllSkipRanges | ( | ) |
Removes all the skip ranges previously created by a call to ELineGauge::AddSkipRange.
| void eVision::Legacy::ELineGauge::RemoveSkipRange | ( | const uint32_t | index | ) |
After a call to ELineGauge::AddSkipRange, removes the skip range with the given index.
| index | Index of the skip range to remove, as returned by ELineGauge::AddSkipRange. |
|
virtual |
Sets the flag indicating whether the gauge is active or not.
| active | Flag indicating whether the gauge is active (true) or not (false). |
When complex gauging is required, several gauges can be grouped together. Applying ELineGauge::Process to the mother gauge or shape triggers the measurement of the whole. Only the active gauges will participate in the process. By default, the gauge is active (true).
Reimplemented from eVision::Legacy::EShape.
| void eVision::Legacy::ELineGauge::SetClippingMode | ( | eVision::EClippingMode | clippingMode | ) |
Clipping mode, that allows to choose how the fitted segment length and center are computed.
By default, the clipping mode is EClippingMode::EClippingMode_CenteredNominal, which corresponds to the behavior appearing in eVision version 6.4 and before.
| void eVision::Legacy::ELineGauge::SetFilteringThreshold | ( | float | f32FilteringThreshold | ) |
Relative filtering threshold, that is the fraction of the average distance between the sampled points and the fitted model above which a point is filtered out.
Irrelevant in case of a point location operation. During a model fitting operation, the "filtering" process can be invoked to remove outliers, i.e. points that were located significantly far away from the fitted model (so that their position is dubious).
| void eVision::Legacy::ELineGauge::SetHVConstraint | ( | bool | HVConstraint | ) |
Status of the restriction on the orientation of the point location gauge or model fitting sample paths.
Sample paths are the point location gauges placed along the model to be fitted.
| void eVision::Legacy::ELineGauge::SetKnownAngle | ( | bool | bKnownAngle | ) |
Flag indicating whether the slope of the line to be fitted is known or not.
A line model to be fitted may have a well-known slope. It is possible to impose the value of this slope, thus removing one degree of freedom. The line fitting gauge slope is set by means of ELineShape::GetAngle. The sign of the rotation angle depends whether the field of view is calibrated or not.
|
virtual |
Sets the nominal position, length and rotation angle of the line fitting gauge, according to a known ELine object.
Reimplemented from eVision::Legacy::ELineShape.
| void eVision::Legacy::ELineGauge::SetMinAmplitude | ( | uint32_t | un32MinAmplitude | ) |
Offset added to the Threshold when a peak is to be detected.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value. To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected. When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
| void eVision::Legacy::ELineGauge::SetMinArea | ( | uint32_t | un32MinArea | ) |
Minimum area value.
A transition is detected if its derivative peak reaches Threshold + MinAmplitude value, and then declared valid if the area between the peak curve and the horizontal at level Threshold reaches the MinArea value.
| void eVision::Legacy::ELineGauge::SetMinNumFitSamples | ( | int32_t | side | ) |
Sets/Gets the minimum number of samples required for fitting the shape.
| side | Minimum number of samples to fit the line, default is 2. |
In case of a ELineGauge, a single value is returned. When the ELineGauge::Measure method is called, and if not enough valid points are detected, then the method returns directly, and the measured gauge is set to the nominal parameters.
| void eVision::Legacy::ELineGauge::SetNumFilteringPasses | ( | uint32_t | un32NumFilteringPasses | ) |
Number of filtering passes for a model fitting operation.
Irrelevant in case of a point location operation. During a filtering pass, the points that are too distant from the model are discarded. During a model fitting operation, the "filtering" process can be invoked to remove outliers, i.e. points that were located significantly far away from the fitted model (so that their position is dubious). By default (the number of filtering passes is 0), the outliers rejection process is disabled.
| void eVision::Legacy::ELineGauge::SetRectangularSamplingArea | ( | bool | bRectangularSamplingArea | ) |
Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram.
By default, this flag is set to true: the sampling area always remains a rectangle. Setting this property is only useful when the thickness transition parameter is greater than 1. In fact, when thickness transition parameter is equal to 1, rectangle and parallelogram reduce to the same segment.
| void eVision::Legacy::ELineGauge::SetSamplingStep | ( | float | f32SamplingStep | ) |
Approximate distance between sampled points during a model fitting operation.
Irrelevant in case of a point location operation. To fit a model, a series of point location operations are performed along the model. The point location gauges spacing is given by the sampling step. By default, the sampling step is set to 5, which means 5 pixels when the field of view is not calibrated, and 5 physical units in case of a calibrated field of view. Be aware that if the sampling step is too large, the number of sampled points along the model will not be sufficient enough to accurately locate it.
| void eVision::Legacy::ELineGauge::SetSmoothing | ( | uint32_t | smoothing | ) |
Number of pixels used for the low-pass filtering operation.
To reduce the effect of noise, the profile data can be low-pass filtered along the point location gauge direction.
| void eVision::Legacy::ELineGauge::SetThickness | ( | uint32_t | thickness | ) |
Number of parallel segments used to extract the data profile.
To reduce the effect of noise and/or strengthen a transition, several parallel profiles can be accumulated.
| void eVision::Legacy::ELineGauge::SetThreshold | ( | uint32_t | threshold | ) |
Threshold level used to delimit significant peaks in the data profile.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value. To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected. When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
| void eVision::Legacy::ELineGauge::SetTolerance | ( | float | tolerance | ) |
Searching area half thickness of the line fitting gauge.
By default, the searching area thickness of the line fitting gauge is 20 (2x10), which means 20 pixels when the field of view is not calibrated, and 20 physical units in case of a calibrated field of view.
| void eVision::Legacy::ELineGauge::SetTransitionChoice | ( | eVision::ETransitionChoice | transitionChoice | ) |
Transition choice.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition. In case of ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd transition choice, set ELineGauge::SetTransitionIndex to specify the desired transition. By default, the selected transition corresponds to the one with the largest amplitude (ETransitionChoice::ETransitionChoice_LargestAmplitude).
| void eVision::Legacy::ELineGauge::SetTransitionIndex | ( | uint32_t | transitionIndex | ) |
Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition. By default, the first transition is retained (the index value is 0).
| void eVision::Legacy::ELineGauge::SetTransitionType | ( | eVision::ETransitionType | transitionType | ) |
Transition type.
The type of a transition tells whether it crosses increasing or decreasing gray-level values. This helps discriminate between nearby edges of an object. By default, the searched transition type is indifferently a black to white or a white to black transition (ETransitionType::ETransitionType_BwOrWb).