Statistics on the pixels values of an EDepthMap or EZMap computed by EStatistics. More...
#include <eVision/Easy3D/EStatistics32f.h>
Public Member Functions | |
| EStatistics32f () | |
| Constructs an EStatistics32f. | |
| EStatistics32f (uint32_t validCount, float minimum, float maximum, float average, float stddev) | |
| Constructs an EStatistics32f. | |
Public Attributes | |
| uint32_t | ValidCount |
| number of valid pixels in sourceMap. | |
| float | Minimum |
| minimum value. | |
| float | Maximum |
| maximum value. | |
| float | Average |
| average value. | |
| float | Stddev |
| standard deviation. | |
Statistics on the pixels values of an EDepthMap or EZMap computed by EStatistics.
License(s): None
| eVision::Easy3D::EStatistics32f::EStatistics32f | ( | ) |
Constructs an EStatistics32f.
| eVision::Easy3D::EStatistics32f::EStatistics32f | ( | uint32_t | validCount, |
| float | minimum, | ||
| float | maximum, | ||
| float | average, | ||
| float | stddev ) |
Constructs an EStatistics32f.
| validCount | number of valid pixels in sourceMap |
| minimum | minimum value |
| maximum | maximum value |
| average | average value |
| stddev | standard deviation |
| float eVision::Easy3D::EStatistics32f::Average |
average value.
| float eVision::Easy3D::EStatistics32f::Maximum |
maximum value.
| float eVision::Easy3D::EStatistics32f::Minimum |
minimum value.
| float eVision::Easy3D::EStatistics32f::Stddev |
standard deviation.
| uint32_t eVision::Easy3D::EStatistics32f::ValidCount |
number of valid pixels in sourceMap.