A point sampled by a gauge. More...


Public Member Functions | |
| ESamplePoint () | |
| Constructor. | |
| ESamplePoint (eVision.ESamplePoint other) | |
| Copy constructor. | |
| bool | IsValid () |
| Validity of the sample point. | |
| bool | IsOutlier () |
| Outlier status of the sample point. | |
| void | Draw (eVision.EDrawAdapter drawAdapter, eVision.EFrame frame, float zoomX, float zoomY, float panX, float panY) |
| Draws the sample point. | |
| void | Draw (eVision.EDrawAdapter drawAdapter, eVision.EFrame frame, float zoomX, float zoomY, float panX) |
| Draws the sample point. | |
| void | Draw (eVision.EDrawAdapter drawAdapter, eVision.EFrame frame, float zoomX, float zoomY) |
| Draws the sample point. | |
| void | Draw (eVision.EDrawAdapter drawAdapter, eVision.EFrame frame, float zoomX) |
| Draws the sample point. | |
| void | Draw (eVision.EDrawAdapter drawAdapter, eVision.EFrame frame) |
| Draws the sample point. | |
Properties | |
| eVision.EPoint | Position [get] |
| Position of the sample point. | |
| eVision.EPeak | Peak [get] |
| Gets the peak in the profile associated with the sampled point. | |
A point sampled by a gauge.
License(s): BasicTypes
| eVision.ESamplePoint.ESamplePoint | ( | ) |
Constructor.
| eVision.ESamplePoint.ESamplePoint | ( | eVision.ESamplePoint | other | ) |
Copy constructor.
| other | The other ESamplePoint that we will copy into this one. |
| void eVision.ESamplePoint.Draw | ( | eVision.EDrawAdapter | drawAdapter, |
| eVision.EFrame | frame ) |
Draws the sample point.
| drawAdapter | Handle of the device context on which to draw. |
| frame | Frame of reference in which the gauge is located. |
| void eVision.ESamplePoint.Draw | ( | eVision.EDrawAdapter | drawAdapter, |
| eVision.EFrame | frame, | ||
| float | zoomX ) |
Draws the sample point.
| drawAdapter | Handle of the device context on which to draw. |
| frame | Frame of reference in which the gauge is located. |
| zoomX | Horizontal zoom factor. By default, true scale is used. |
| void eVision.ESamplePoint.Draw | ( | eVision.EDrawAdapter | drawAdapter, |
| eVision.EFrame | frame, | ||
| float | zoomX, | ||
| float | zoomY ) |
Draws the sample point.
| drawAdapter | Handle of the device context on which to draw. |
| frame | Frame of reference in which the gauge is located. |
| zoomX | Horizontal zoom factor. By default, true scale is used. |
| zoomY | Vertical zoom factor. By default, true scale is used. |
| void eVision.ESamplePoint.Draw | ( | eVision.EDrawAdapter | drawAdapter, |
| eVision.EFrame | frame, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) |
Draws the sample point.
| drawAdapter | Handle of the device context on which to draw. |
| frame | Frame of reference in which the gauge is located. |
| zoomX | Horizontal zoom factor. By default, true scale is used. |
| zoomY | Vertical zoom factor. By default, true scale is used. |
| panX | Horizontal pan offset. By default, no pan is added. |
| void eVision.ESamplePoint.Draw | ( | eVision.EDrawAdapter | drawAdapter, |
| eVision.EFrame | frame, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) |
Draws the sample point.
| drawAdapter | Handle of the device context on which to draw. |
| frame | Frame of reference in which the gauge is located. |
| zoomX | Horizontal zoom factor. By default, true scale is used. |
| zoomY | Vertical zoom factor. By default, true scale is used. |
| panX | Horizontal pan offset. By default, no pan is added. |
| panY | Vertical pan offset. By default, no pan is added. |
| bool eVision.ESamplePoint.IsOutlier | ( | ) |
Outlier status of the sample point.
| bool eVision.ESamplePoint.IsValid | ( | ) |
Validity of the sample point.
|
get |
Gets the peak in the profile associated with the sampled point.
|
get |
Position of the sample point.